TRS3232E Status: ACTIVE

3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15-kV ESD Protection


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TRS3232E
Data Rate(kbps)250  
Drivers Per Package2  
Receivers Per Package2  
ESD HBM(kV)+/-15  
Supply Voltage(s)(V)3.3 or 5.0  
ICC(Max)(mA)1  
Operating Temp Range(Celsius)-40 to 85,0 to 70  
Pin/Package16SOIC, 16SSOP, 16TSSOP  
Approx. Price (US$) 1.00 | 1ku  
RatingCatalog  
FootprintMAX3232  
 Samples
 Inventory

Other qualified versions of TRS3232E

Version Part Number Definition
Automotive TRS3232E-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects

Customers Who Evaluated This Product Also Evaluated

  • MAX3232: 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver
  • MAX3232E: 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15kV IEC ESD Protection
  • TRS3232: 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15-kV ESD Protection
  • SN74LVC1G32: Single 2-Input Positive-OR Gate
  • TPS51116: DDR1, DDR2, DDR3 Switcher and LDO
  • TPS76318: Single Output LDO, 150mA, Fixed(1.8V), Low Quiescent Current, Thermal Protection

More Related Products

Product Information

Features

  • ESD Protection for RS-232 Bus Pins
    • ±15-kV Human Body Model (HBM)
    • ±8 kV (IEC61000-4-2, Contact Discharge)
    • ±15 kV (IEC61000-4-2, Air-Gap Discharge)
  • Meets or Exceeds the Requirements of TIA/EIA-232-F and ITU v.28 Standards
  • Operates With 3-V to 5.5-V VCC Supply
  • Operates up to 250 kbit/s
  • Two Drivers and Two Receivers
  • Low Supply Current . . . 300 µA Typ
  • External Capacitors . . . 4 × 0.1 µF
  • Accepts 5-V Logic Input With 3.3-V Supply
  • Pin Compatible to Alternative High-Speed Device (1 Mbit/s)
    • TRSF3232E
  • APPLICATIONS
    • Battery-Powered Systems
    • PDAs
    • Notebooks
    • Laptops
    • Palmtop PCs
    • Hand-Held Equipment

DESCRIPTION/ORDERING INFORMATION

The TRS3232E device consists of two line drivers, two line receivers, and a dual charge-pump circuit with ±15-kV IEC ESD protection pin to pin (serial-port connection pins, including GND). The device meets the requirements of TIA/EIA-232-F and provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 3-V to 5.5-V supply. The devices operate at data signaling rates up to 250 kbit/s and a maximum of 30-V/µs driver output slew rate.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TRS3232ECDACTIVE0 to 701.10 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TRS3232ECDBACTIVE0 to 701.10 | 1kuSSOP (DB) | 16 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TRS3232ECDBG4ACTIVE0 to 701.10 | 1kuSSOP (DB) | 16 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TRS3232ECDBRACTIVE0 to 701.00 | 1kuSSOP (DB) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TRS3232ECDBRG4ACTIVE0 to 701.00 | 1kuSSOP (DB) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TRS3232ECDG4ACTIVE0 to 701.10 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TRS3232ECDRACTIVE0 to 701.00 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TRS3232ECDRG4ACTIVE0 to 701.00 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TRS3232ECDWACTIVE0 to 701.10 | 1kuSOIC (DW) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TRS3232ECDWG4ACTIVE0 to 701.10 | 1kuSOIC (DW) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TRS3232ECDWRACTIVE0 to 701.00 | 1kuSOIC (DW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TRS3232ECDWRG4ACTIVE0 to 701.00 | 1kuSOIC (DW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TRS3232ECPWACTIVE0 to 701.10 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TRS3232ECPWG4ACTIVE0 to 701.10 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TRS3232ECPWRACTIVE0 to 701.00 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TRS3232ECPWRG4ACTIVE0 to 701.00 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TRS3232EIDACTIVE-40 to 851.10 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TRS3232EIDBACTIVE-40 to 851.10 | 1kuSSOP (DB) | 16 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TRS3232EIDBG4ACTIVE-40 to 851.10 | 1kuSSOP (DB) | 16 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TRS3232EIDBRACTIVE-40 to 851.00 | 1kuSSOP (DB) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TRS3232EIDBRG4ACTIVE-40 to 851.00 | 1kuSSOP (DB) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TRS3232EIDG4ACTIVE-40 to 851.10 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TRS3232EIDRACTIVE-40 to 851.00 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TRS3232EIDRG4ACTIVE-40 to 851.00 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TRS3232EIDWACTIVE-40 to 851.10 | 1kuSOIC (DW) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TRS3232EIDWG4ACTIVE-40 to 851.10 | 1kuSOIC (DW) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TRS3232EIDWRACTIVE-40 to 851.00 | 1kuSOIC (DW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TRS3232EIDWRG4ACTIVE-40 to 851.00 | 1kuSOIC (DW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TRS3232EIPWACTIVE-40 to 851.10 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TRS3232EIPWG4ACTIVE-40 to 851.10 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TRS3232EIPWRACTIVE-40 to 851.00 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TRS3232EIPWRG4ACTIVE-40 to 851.00 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:55 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksTRS3232ECD
AsiaWPI 54
EuropeAvnet-SILICA 120
TI Lead Time*: 18 WeeksTRS3232ECDB
AsiaWPI 58
EuropeAvnet-SILICA 640
TI Lead Time*: 18 WeeksTRS3232ECDBG4
None Reported
View Distributors
TI Lead Time*: 18 WeeksTRS3232ECDBR
None Reported
View Distributors
TI Lead Time*: 18 WeeksTRS3232ECDBRG4
None Reported
View Distributors
TI Lead Time*: 14 WeeksTRS3232ECDG4
None Reported
View Distributors
TI Lead Time*: 18 WeeksTRS3232ECDR
AsiaWPI >1k
TI Lead Time*: 18 WeeksTRS3232ECDRG4
None Reported
View Distributors
TI Lead Time*: 14 WeeksTRS3232ECDW
EuropeAvnet-SILICA 800
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTRS3232ECDWG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTRS3232ECDWR
EuropeAvnet-SILICA >1k
WorldwideDigiKey >1k
TI Lead Time*: 14 WeeksTRS3232ECDWRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTRS3232ECPW
AsiaWPI 70
EuropeAvnet-SILICA 90
WorldwideDigiKey  Available
Mouser Electronics 398
TI Lead Time*: 20 WeeksTRS3232ECPWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTRS3232ECPWR
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksTRS3232ECPWRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTRS3232EID
AsiaWPI 62
TI Lead Time*: 18 WeeksTRS3232EIDB
AsiaWPI 56
TI Lead Time*: 18 WeeksTRS3232EIDBG4
None Reported
View Distributors
TI Lead Time*: 18 WeeksTRS3232EIDBR
None Reported
View Distributors
TI Lead Time*: 18 WeeksTRS3232EIDBRG4
None Reported
View Distributors
TI Lead Time*: 14 WeeksTRS3232EIDG4
None Reported
View Distributors
TI Lead Time*: 18 WeeksTRS3232EIDR
None Reported
View Distributors
TI Lead Time*: 18 WeeksTRS3232EIDRG4
None Reported
View Distributors
TI Lead Time*: 14 WeeksTRS3232EIDW
AsiaWPI 60
EuropeAvnet-SILICA 40
TI Lead Time*: 14 WeeksTRS3232EIDWG4
None Reported
View Distributors
TI Lead Time*: 18 WeeksTRS3232EIDWR
EuropeAvnet-SILICA >1k
TI Lead Time*: 18 WeeksTRS3232EIDWRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTRS3232EIPW
AsiaWPI 75
TI Lead Time*: 20 WeeksTRS3232EIPWG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTRS3232EIPWR
AsiaWPI 5
TI Lead Time*: 20 WeeksTRS3232EIPWRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TRS3232ECD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TRS3232ECDB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TRS3232ECDBG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TRS3232ECDBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TRS3232ECDBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TRS3232ECDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TRS3232ECDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TRS3232ECDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TRS3232ECDW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TRS3232ECDWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TRS3232ECDWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TRS3232ECDWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TRS3232ECPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TRS3232ECPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TRS3232ECPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TRS3232ECPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TRS3232EID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TRS3232EIDB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TRS3232EIDBG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TRS3232EIDBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TRS3232EIDBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TRS3232EIDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TRS3232EIDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TRS3232EIDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TRS3232EIDW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TRS3232EIDWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TRS3232EIDWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TRS3232EIDWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TRS3232EIPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TRS3232EIPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TRS3232EIPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TRS3232EIPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TRS3232E Help

Datasheet

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
MAX3232 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.
MAX3232E 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15kV IEC ESD Protection INTERFACE-RS-232 TI customers also evaluated this product.
TRS3232 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15-kV ESD Protection INTERFACE-RS-232 TI customers also evaluated this product.
MAX3232-EP Enhanced Product 3-V To 5.5-V Multichannel Rs-232 Line Driver/Receiver W/Plus/-15-Kv Esd INTERFACE-RS-232 TI customers also evaluated this product.
TRSF3232E 3-V to 5.5-V Two-Channel RS-232 1-Mbit/s Line Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.
SN74LVC1G32 Single 2-Input Positive-OR Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
TPS51116 DDR1, DDR2, DDR3 Switcher and LDO NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS76318 Single Output LDO, 150mA, Fixed(1.8V), Low Quiescent Current, Thermal Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
MSP430F2132 16-bit Ultra-Low-Power Microcontroller, 8kB Flash, 512B RAM, 10 bit ADC, 1 USCI MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
SN74AUP1T97 Single-Supply Voltage Translator VOLTAGE LEVEL TRANSLATION-SINGLE SUPPLY TRANSLATORS TI customers also evaluated this product.
BQ24086 750mA SINGLE-CHIP Li-Ion/Li-Pol CHARGE MANAGEMENT IC with Thermal Regulation BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
TPS5430 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
SN74LVC1G00 Single 2-Input Positive-NAND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
TPA6132A2 25-mW DirectPath™ Stereo Headphone Amplifier with Pop Suppression (TPA6132) AUDIO AMPLIFIERS-HEADPHONE AMPLIFIERS TI customers also evaluated this product.
NE555 Single Precision Timer CLOCKS AND TIMERS-TIMERS(CT) TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here