|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
DESCRIPTION/ORDERING INFORMATIONThe TRSF3243 consists of three line drivers, five line receivers, and a dual charge-pump circuit with ±15-kV ESD protection pin to pin (serial-port connection pins, including GND). This device provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 3-V to 5.5-V supply. In addition, this device includes an always-active noninverting output (ROUT2B), which allows applications using the ring indicator to transmit data while the device is powered down. The device operates at data signaling rates up to 1 Mbit/s and an increased slew-rate range of 24 V/µs to 150 V/µs. Flexible control options for power management are available when the serial port is inactive. The auto-powerdown feature functions when FORCEON is low and FORCEOFF is high. During this mode of operation, if the device does not sense a valid RS-232 signal, the driver outputs are disabled. If FORCEOFF is set low, both drivers and receivers (except ROUT2B) are shut off, and the supply current is reduced to 1 µA. Disconnecting the serial port or turning off the peripheral drivers causes the auto-powerdown condition to occur. Auto-powerdown can be disabled when FORCEON and FORCEOFF are high and should be done when driving a serial mouse. With auto-powerdown enabled, the device is activated automatically when a valid signal is applied to any receiver input. The INVALID output is used to notify the user if an RS-232 signal is present at any receiver input. INVALID is high (valid data) if any receiver input voltage is greater than 2.7 V or less than 2.7 V or has been between 0.3 V and 0.3 V for less than 30 µs. INVALID is low (invalid data) if all receiver input voltages are between 0.3 V and 0.3 V for more than 30 µs. Refer to Figure 5 for receiver input levels. |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:58 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 18 WeeksTRSF3243CDB | |||
| None Reported View Distributors | |||
| TI Lead Time*: 18 WeeksTRSF3243CDBG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 18 WeeksTRSF3243CDBR | |||
| Asia | WPI | >1k | |
| TI Lead Time*: 18 WeeksTRSF3243CDBRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 18 WeeksTRSF3243CDW | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksTRSF3243CDWG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksTRSF3243CDWR | |||
| Asia | WPI | 970 | |
| Worldwide | DigiKey | 700 | |
| TI Lead Time*: 18 WeeksTRSF3243CDWRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksTRSF3243CPW | |||
| None Reported View Distributors | |||
| TI Lead Time*: 18 WeeksTRSF3243CPWG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 18 WeeksTRSF3243CPWR | |||
| Asia | WPI | >1k | |
| TI Lead Time*: 18 WeeksTRSF3243CPWRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 18 WeeksTRSF3243IDB | |||
| None Reported View Distributors | |||
| TI Lead Time*: 18 WeeksTRSF3243IDBG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 18 WeeksTRSF3243IDBR | |||
| Asia | WPI | >1k | |
| TI Lead Time*: 18 WeeksTRSF3243IDBRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 18 WeeksTRSF3243IDW | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksTRSF3243IDWG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksTRSF3243IDWR | |||
| Asia | WPI | 913 | |
| Worldwide | DigiKey | 700 | |
| TI Lead Time*: 18 WeeksTRSF3243IDWRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksTRSF3243IPW | |||
| None Reported View Distributors | |||
| TI Lead Time*: 18 WeeksTRSF3243IPWG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 18 WeeksTRSF3243IPWR | |||
| Asia | WPI | >1k | |
| TI Lead Time*: 18 WeeksTRSF3243IPWRG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TRSF3243CDB | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TRSF3243CDBG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TRSF3243CDBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TRSF3243CDBRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TRSF3243CDW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TRSF3243CDWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TRSF3243CDWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TRSF3243CDWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TRSF3243CPW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TRSF3243CPWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TRSF3243CPWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TRSF3243CPWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TRSF3243IDB | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TRSF3243IDBG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TRSF3243IDBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TRSF3243IDBRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TRSF3243IDW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TRSF3243IDWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TRSF3243IDWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TRSF3243IDWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TRSF3243IPW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TRSF3243IPWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TRSF3243IPWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TRSF3243IPWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TRSF3243 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN75C3243 | 3-V To 5.5-V Multichannel RS-232 Line Driver/Receiver | INTERFACE-RS-232 | TI customers also evaluated this product. |
| TRS3243 | 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15-kV IEC ESD Protection | INTERFACE-RS-232 | TI customers also evaluated this product. |
| SN65C3243 | 3-V To 5.5-V Multichannel RS-232 Line Driver/Receiver | INTERFACE-RS-232 | TI customers also evaluated this product. |

No Tags are Available for this Part Number