TS12A44513 Status: ACTIVE

Low On-State Resistance Quad SPST CMOS Analog Switches


      
         
Alert me about changes<br/>to this product

 TS12A44513TS12A44514 TS12A44515 
Configuration4 X SPST  4 X SPST  4 X SPST  
ron(max)(ohms)15  15  15  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  
Pin/Package14SOIC, 14TSSOP  14SOIC, 14TSSOP  14SOIC, 14TSSOP  
Approx. Price (US$) 0.60 | 1ku   0.60 | 1ku   0.60 | 1ku  
Voltage Nodes(V)3.3, 5, 12  3.3, 5, 12  3.3, 5, 12  
IL OFF(Max)(nA)10  10  10  
RON Flatness(Max)(Ohms)15  15  15  
ON Time(Max)(ns)80  80  80  
OFF Time(Max)(ns)50  50  50  
Charge Injection(Max)(pC)-10.5  -10.5  -10.5  
Vcc min(V)2  2  2  
Vcc max(V)12  12  12  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TS12A12511: +/-6 V, +12 V Low RON Single SPDT Analog Switch
  • TS12A44514: Low On-State Resistance Quad SPST CMOS Analog Switches
  • TS12A4514: Low-Voltage, Low On-State Resistance SPST CMOS Analog Switches

More Related Products

Product Information

Features

  • 2-V to 12-V Single-Supply Operation
  • Specified ON-State Resistance:
    • 15 Max With 12-V Supply
    • 20 Max With 5-V Supply
    • 50 Max With 3.3-V Supply
  • RDSON Matching
    • 2.5 (Max) at 12 V
    • 3 (Max) at 5 V
    • 3.5 (Max) at 3.3 V
  • Specified Low OFF-Leakage Currents:
    • 1 nA at 25°C
    • 10 nA at 85°C
  • Specified Low ON-Leakage Currents:
    • 1 nA at 25°C
    • 10 nA at 85°C
  • Low Charge Injection: 11.5 pC (12-V Supply)
  • Fast Switching Speed:
    tON = 80 ns, tOFF = 50 ns (12-V Supply)
  • Break-Before-Make Operation (tON > tOFF)
  • TTL/CMOS-Logic Compatible With 5-V Supply
  • Available in TSSOP-14 Package, SOIC-14

View All Features in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TS12A44513DRACTIVE-40 to 850.60 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R
TS12A44513DRG4ACTIVE-40 to 850.60 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R
TS12A44513PWRACTIVE-40 to 850.60 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R
TS12A44513PWRG4ACTIVE-40 to 850.60 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:47 AM GMT, 12 Mar 2010
RegionCompanyIn StockPurchase
TI Lead Time*: 10 WeeksTS12A44513DR
None Reported
View Distributors
TI Lead Time*: 10 WeeksTS12A44513DRG4
None Reported
View Distributors
TI Lead Time*: 18 WeeksTS12A44513PWR
None Reported
View Distributors
TI Lead Time*: 18 WeeksTS12A44513PWRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TS12A44513DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS12A44513DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS12A44513PWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS12A44513PWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TS12A44513 Help

Datasheet

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TS12A12511 +/-6 V, +12 V Low RON Single SPDT Analog Switch SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (greater than 5V) TI customers also evaluated this product.
TS12A44514 Low On-State Resistance Quad SPST CMOS Analog Switches SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (greater than 5V) TI customers also evaluated this product.
TS12A4514 Low-Voltage, Low On-State Resistance SPST CMOS Analog Switches SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (greater than 5V) TI customers also evaluated this product.
MPC506 16-Channel Single-Ended Input Analog Multiplexer SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (greater than 5V) TI customers also evaluated this product.
TS12A4516 Low-Voltage, Low On-State Resistance SPST CMOS Analog Switches SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (greater than 5V) TI customers also evaluated this product.
TS12A44515 Low On-State Resistance Quad SPST CMOS Analog Switches SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (greater than 5V) TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here