TS12A44514 Status: ACTIVE

Low On-State Resistance Quad SPST CMOS Analog Switches

      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TS12A44513 TS12A44514TS12A44515 
Configuration4 X SPST  4 X SPST  4 X SPST  
ron(max)(ohms)15  15  15  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  
Pin/Package14SOIC, 14TSSOP  14SOIC, 14TSSOP  14SOIC, 14TSSOP  
Approx. Price (US$) 0.60 | 1ku   0.60 | 1ku   0.60 | 1ku  
Voltage Nodes(V)3.3,5,12  3.3,5,12  3.3,5,12  
IL OFF(Max)(nA)10  10  10  
RON Flatness(Max)(Ohms)15  15  15  
ON Time(Max)(ns)80  80  80  
OFF Time(Max)(ns)50  50  50  
Charge Injection(Max)(pC)-10.5  -10.5  -10.5  
Vcc min(V)2  2  2  
Vcc max(V)12  12  12  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TS12A44513: Low On-State Resistance Quad SPST CMOS Analog Switches
  • TS12A44515: Low On-State Resistance Quad SPST CMOS Analog Switches
  • MPC506: 16-Channel Single-Ended Input Analog Multiplexer
  • AMC6821: Temperature Monitoring and Fan Control

Product Information

Features

  • 2-V to 12-V Single-Supply Operation
  • Specified ON-State Resistance:
    • 15 Max With 12-V Supply
    • 20 Max With 5-V Supply
    • 50 Max With 3.3-V Supply
  • RDSON Matching
    • 2.5 (Max) at 12 V
    • 3 (Max) at 5 V
    • 3.5 (Max) at 3.3 V
  • Specified Low OFF-Leakage Currents:
    • 1 nA at 25°C
    • 10 nA at 85°C
  • Specified Low ON-Leakage Currents:
    • 1 nA at 25°C
    • 10 nA at 85°C
  • Low Charge Injection: 11.5 pC (12-V Supply)
  • Fast Switching Speed:
    tON = 80 ns, tOFF = 50 ns (12-V Supply)
  • Break-Before-Make Operation (tON > tOFF)
  • TTL/CMOS-Logic Compatible With 5-V Supply
  • Available in TSSOP-14 Package, SOIC-14

DESCRIPTION/ORDERING INFORMATION

The TS12A44513/TS12A44514/TS12A44515 are quad single pole/single throw (SPST), low-voltage / wide range, single-supply CMOS analog switches, with very low switch ON-state resistance. The TS12A44513 has two switches normally closed (NC) and two switches normally open (NO), the TS12A44514 switches are normally open (NO), the TS12A44515 switches are normally closed (NC).

These CMOS switches can operate continuously with a single supply between 2 V and 12 V. Each switch can handle rail-to-rail analog signals. The OFF-leakage current maximum is only
1 nA at 25°C or 10 nA at 85°C.

All digital inputs have 0.8-V to 2.4-V logic thresholds, ensuring TTL/CMOS-logic compatibility when using a 5-V supply.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TS12A44514DRACTIVE-40 to 850.60 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R
TS12A44514DRG4ACTIVE-40 to 850.60 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R
TS12A44514PWRACTIVE-40 to 850.60 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R
TS12A44514PWRG4ACTIVE-40 to 850.60 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
TS12A44514DRAs of 8:18 AM GMT, 03 Jul 2009As of 8:18 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 11 Weeks AmericasArrow >1k
 Avnet >1k
 DigiKey >1k
 Mouser Electronics >1k
 Newark >1k
TS12A44514DRG4As of 8:18 AM GMT, 03 Jul 2009As of 8:18 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 11 Weeks AmericasDigiKey  Available
TS12A44514PWRAs of 8:18 AM GMT, 03 Jul 2009As of 8:18 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 14 Weeks AmericasArrow >1k
 Avnet >1k
 DigiKey >1k
 Mouser Electronics >1k
TS12A44514PWRG4As of 8:18 AM GMT, 03 Jul 2009As of 8:18 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 14 Weeks AmericasDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TS12A44514DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS12A44514DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS12A44514PWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS12A44514PWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TS12A44514 Help

Datasheet

Application Notes

View Application Notes for Analog Switches/Multiplexers (greater than 5V)

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TS12A44513 Low On-State Resistance Quad SPST CMOS Analog Switches   TI customers also evaluated this product.
TS12A44515 Low On-State Resistance Quad SPST CMOS Analog Switches   TI customers also evaluated this product.
MPC506 16-Channel Single-Ended Input Analog Multiplexer   TI customers also evaluated this product.
AMC6821 Temperature Monitoring and Fan Control TEMPERATURE SENSORS AND CONTROL ICs-TEMP MONITORING AND FAN CONTROL TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click 

Here