TS12A4515 Status: ACTIVE

Low-Voltage, Low On-State Resistance SPST CMOS Analog Switches


      
         
Alert me about changes<br/>to this product

 TS12A4514 TS12A4515TS12A4516 TS12A4517 
Configuration1 X SPST  1 X SPST  1 X SPST  1 X SPST  
ron(max)(ohms)20  20  25  25  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85  
Pin/Package5SOT-23, 8PDIP, 8SOIC  5SOT-23, 8PDIP, 8SOIC  5SOT-23, 8SOIC  5SOT-23, 8SOIC  
Approx. Price (US$) 0.23 | 1ku   0.23 | 1ku   0.25 | 1ku   0.25 | 1ku  
Dual Supply (+/-V)(Min)(V)  1  1  
Dual Supply (+/-V)(Max)(V)  6  6  
Voltage Nodes(V)3.3,5,12  3.3,5,12  1.8,3.3,5.0  1.8,3.3,5.0  
IL OFF(Max)(nA)  10  10  
RON Flatness(Max)(Ohms)4  4  3  3  
ON Time(Max)(ns)125  125  85  85  
OFF Time(Max)(ns)60  60  50  50  
Charge Injection(Max)(pC)-3  -11.5  -13  -13  
Vcc range(V)4.5 to 5.5     
Vcc min(V)2  2    
Vcc max(V)12  12    
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TS12A4514: Low-Voltage, Low On-State Resistance SPST CMOS Analog Switches
  • TS12A4516: Low-Voltage, Low On-State Resistance SPST CMOS Analog Switches
  • TS12A44513: Low On-State Resistance Quad SPST CMOS Analog Switches

More Related Products

Product Information

Features

  • 2-V to 12-V Single-Supply Operation
  • Specified ON-State Resistance:
    • 15 Max With 12-V Supply
    • 20 Max With 5-V Supply
    • 50 Max With 3.3-V Supply
  • Specified Low OFF-Leakage Currents:
    • 1 nA at 25°C
    • 10 nA at 85°C
  • Specified Low ON-Leakage Currents:
    • 1 nA at 25°C
    • 10 nA at 85°C
  • Low Charge Injection: 11.5 pC (12-V Supply)
  • Fast Switching Speed:
    tON = 80 ns, tOFF = 50 ns (12-V Supply)
  • Break-Before-Make Operation (tON > tOFF)
  • TTL/CMOS-Logic Compatible With 5-V Supply

DESCRIPTION/ORDERING INFORMATION

The TS12A4514/TS12A4515 are single pole/single throw (SPST), low-voltage, single-supply CMOS analog switches, with very low switch ON-state resistance. The TS12A4514 is normally open (NO). The TS12A4515 is normally closed (NC).

These CMOS switches can operate continuously with a single supply between 2 V and 12 V. Each switch can handle rail-to-rail analog signals. The OFF-leakage current maximum is only 1 nA at 25°C or 10 nA at 85°C.

All digital inputs have 0.8-V to 2.4-V logic thresholds, ensuring TTL/CMOS-logic compatibility when using a 5-V supply.

For pin-compatible parts for use with dual supplies, see the TS12A4516/TS12A4517.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
TS12A4515DACTIVE-40 to 850.25 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this FootprintPurchase Samples
TS12A4515DBVRACTIVE-40 to 850.23 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R 
TS12A4515DG4ACTIVE-40 to 850.25 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this FootprintPurchase Samples
TS12A4515DRACTIVE-40 to 850.23 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Footprint
TS12A4515DRG4ACTIVE-40 to 850.23 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Footprint
TS12A4515PACTIVE-40 to 850.23 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Footprint
TS12A4515PE4ACTIVE-40 to 850.23 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:59 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTS12A4515D
AmericasArrow >1k
Rochester Electronics >1k
EuropeAvnet-SILICA 225
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTS12A4515DBVR
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksTS12A4515DG4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksTS12A4515DR
AmericasArrow >1k
Rochester Electronics >1k
WorldwideDigiKey >1k
Mouser Electronics 180
TI Lead Time*: 18 WeeksTS12A4515DRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTS12A4515P
AmericasArrow >1k
Newark 951
Rochester Electronics >1k
AsiaFarnell Asia 951
WPI 69
WorldwideDigiKey 113
Mouser Electronics 363
TI Lead Time*: 14 WeeksTS12A4515PE4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TS12A4515D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS12A4515DBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS12A4515DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS12A4515DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS12A4515DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS12A4515P RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TS12A4515PE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TS12A4515 Help

Datasheet

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TS12A4514 Low-Voltage, Low On-State Resistance SPST CMOS Analog Switches SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (greater than 5V) TI customers also evaluated this product.
TS12A4516 Low-Voltage, Low On-State Resistance SPST CMOS Analog Switches SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (greater than 5V) TI customers also evaluated this product.
TS12A44513 Low On-State Resistance Quad SPST CMOS Analog Switches SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (greater than 5V) TI customers also evaluated this product.
TS12A4517 Low-Voltage, Low On-State Resistance SPST CMOS Analog Switches SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (greater than 5V) TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here