TS12A4516 Status: ACTIVE

Low-Voltage, Low On-State Resistance SPST CMOS Analog Switches


      
         
Alert me about changes<br/>to this product

 TS12A4514 TS12A4515 TS12A4516TS12A4517 
Configuration1 X SPST  1 X SPST  1 X SPST  1 X SPST  
ron(max)(ohms)20  20  25  25  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85  
Pin/Package5SOT-23, 8PDIP, 8SOIC  5SOT-23, 8PDIP, 8SOIC  5SOT-23, 8SOIC  5SOT-23, 8SOIC  
Approx. Price (US$) 0.23 | 1ku   0.23 | 1ku   0.25 | 1ku   0.25 | 1ku  
Dual Supply (+/-V)(Min)(V)  1  1  
Dual Supply (+/-V)(Max)(V)  6  6  
Voltage Nodes(V)3.3,5,12  3.3,5,12  1.8,3.3,5.0  1.8,3.3,5.0  
IL OFF(Max)(nA)  10  10  
RON Flatness(Max)(Ohms)4  4  3  3  
ON Time(Max)(ns)125  125  85  85  
OFF Time(Max)(ns)60  60  50  50  
Charge Injection(Max)(pC)-3  -11.5  -13  -13  
Vcc range(V)4.5 to 5.5     
Vcc min(V)2  2    
Vcc max(V)12  12    
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TS12A4514: Low-Voltage, Low On-State Resistance SPST CMOS Analog Switches
  • TS12A4515: Low-Voltage, Low On-State Resistance SPST CMOS Analog Switches
  • TS12A44513: Low On-State Resistance Quad SPST CMOS Analog Switches
  • TS3A44159: 0.45-Ohm Quad SPDT Analog Switch Quad-Channel 2:1 Multiplexer/Demultiplexer with Two Controls
  • TS5A3159: 1-Ohm SPDT Analog Switch
  • TS5A22362: 0.65-Ohm Dual SPDT Analog Switch With Negative Rail Capability

More Related Products

Product Information

Features

  • ±1-V to ±6-V Dual-Supply Operation
  • Specified ON-State Resistance:
    • 25 Max With ±5-V Supply
    • 35 Max With ±3.3-V Supply
    • 47 Max With ±1.8-V Supply
  • Specified Low OFF-Leakage Currents:
    • 5 nA at 25°C
    • 10 nA at 85°C
  • Specified Low ON-Leakage Currents:
    • 5 nA at 25°C
    • 10 nA at 85°C
  • Low Charge Injection: 13 pC (±5-V Supply)
  • Fast Switching Speed:
    tON = 85 ns, tOFF = 50 ns (±5-V Supply)
  • Break-Before-Make Operation (tON > tOFF)
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2500-V Human-Body Model (A114-F)
    • 1000-V Charged-Device Model (C101-C)
    • 250-V Machine Model (A115-A)

DESCRIPTION/ORDERING INFORMATION

The TS12A4516/TS12A4517 are single pole/single throw (SPST), low-voltage, dual-supply CMOS analog switches, with very low switch ON-state resistance. The TS12A4516 is normally open (NO). The TS12A4517 is normally closed (NC).

These CMOS switches can operate continuously with a dual supplies between ±1 V and ±6 V [(2 V < (V+ – V) < 12 V]. Each switch can handle rail-to-rail analog signals. The OFF-leakage current maximum is only 5 nA at 25°C or 10 nA at 85°C.

For pin-compatible parts for use with single supply, see the TS12A4514/TS12A4515.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
TS12A4516DACTIVE-40 to 850.28 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this FootprintPurchase Samples
TS12A4516DBVRACTIVE-40 to 850.25 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R 
TS12A4516DG4ACTIVE-40 to 850.28 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this FootprintPurchase Samples
TS12A4516DRACTIVE-40 to 850.25 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Footprint
TS12A4516DRG4ACTIVE-40 to 850.25 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:58 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 18 WeeksTS12A4516D
AmericasArrow >1k
Rochester Electronics >1k
AsiaWPI 50
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTS12A4516DBVR
WorldwideDigiKey >1k
TI Lead Time*: 18 WeeksTS12A4516DG4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksTS12A4516DR
AmericasArrow >1k
Rochester Electronics >1k
WorldwideDigiKey 914
Mouser Electronics >1k
TI Lead Time*: 18 WeeksTS12A4516DRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TS12A4516D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS12A4516DBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS12A4516DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS12A4516DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS12A4516DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TS12A4516 Help

Datasheet

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TS12A4514 Low-Voltage, Low On-State Resistance SPST CMOS Analog Switches SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (greater than 5V) TI customers also evaluated this product.
TS12A4515 Low-Voltage, Low On-State Resistance SPST CMOS Analog Switches SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (greater than 5V) TI customers also evaluated this product.
TS12A44513 Low On-State Resistance Quad SPST CMOS Analog Switches SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (greater than 5V) TI customers also evaluated this product.
TS12A44514 Low On-State Resistance Quad SPST CMOS Analog Switches SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (greater than 5V) TI customers also evaluated this product.
TS12A4517 Low-Voltage, Low On-State Resistance SPST CMOS Analog Switches SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (greater than 5V) TI customers also evaluated this product.
TS3A44159 0.45-Ohm Quad SPDT Analog Switch Quad-Channel 2:1 Multiplexer/Demultiplexer with Two Controls SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TS5A3159 1-Ohm SPDT Analog Switch SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TS5A22362 0.65-Ohm Dual SPDT Analog Switch With Negative Rail Capability SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here