|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
DESCRIPTION/ORDERING INFORMATIONThe TS12A4516/TS12A4517 are single pole/single throw (SPST), low-voltage, dual-supply CMOS analog switches, with very low switch ON-state resistance. The TS12A4516 is normally open (NO). The TS12A4517 is normally closed (NC). These CMOS switches can operate continuously with a dual supplies between ±1 V and ±6 V [(2 V < (V+ V) < 12 V]. Each switch can handle rail-to-rail analog signals. The OFF-leakage current maximum is only 5 nA at 25°C or 10 nA at 85°C. For pin-compatible parts for use with single supply, see the TS12A4514/TS12A4515. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Footprints | Samples |
| TS12A4517D | ACTIVE | -40 to 85 | 0.28 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | Purchase Samples | |
| TS12A4517DBVR | ACTIVE | -40 to 85 | 0.25 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | ||
| TS12A4517DG4 | ACTIVE | -40 to 85 | 0.28 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | Purchase Samples | |
| TS12A4517DR | ACTIVE | -40 to 85 | 0.25 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | ||
| TS12A4517DRG4 | ACTIVE | -40 to 85 | 0.25 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:59 AM GMT, 25 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTS12A4517D | |||
| Americas | Arrow | >1k | |
| Rochester Electronics | >1k | ||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksTS12A4517DBVR | |||
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 20 WeeksTS12A4517DG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksTS12A4517DR | |||
| Americas | Arrow | >1k | |
| Worldwide | DigiKey | 461 | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 18 WeeksTS12A4517DRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TS12A4517D | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TS12A4517DBVR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TS12A4517DG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TS12A4517DR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TS12A4517DRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TS12A4517 
View Application Notes for Analog Switches/Multiplexers (greater than 5V)
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TS12A4515 | Low-Voltage, Low On-State Resistance SPST CMOS Analog Switches | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (greater than 5V) | TI customers also evaluated this product. |
| TS12A4516 | Low-Voltage, Low On-State Resistance SPST CMOS Analog Switches | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (greater than 5V) | TI customers also evaluated this product. |
| MPC507 | 8-Channel Differential-Input Analog Multiplexer | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (greater than 5V) | TI customers also evaluated this product. |
| TS12A44513 | Low On-State Resistance Quad SPST CMOS Analog Switches | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (greater than 5V) | TI customers also evaluated this product. |
| TS12A44515 | Low On-State Resistance Quad SPST CMOS Analog Switches | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (greater than 5V) | TI customers also evaluated this product. |
| TS12A4514 | Low-Voltage, Low On-State Resistance SPST CMOS Analog Switches | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (greater than 5V) | TI customers also evaluated this product. |
| MPC508 | 8-Channel Single-Ended Input Analog Multiplexer | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (greater than 5V) | TI customers also evaluated this product. |
| MPC509 | 4-Channel Differential-Input Analog Multiplexer | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (greater than 5V) | TI customers also evaluated this product. |

No Tags are Available for this Part Number