Offers Bandwidth Allocation of PCI Express Signal Using Two-Lane 1:2 Multiplexer/Demultiplexer
Vcc Operating Range From 1.7 V to 1.9 V
Supports Data Rates of 2.5 Gbps
Port-Port Crosstalk (-39 dB at 1.25 GHz)
OFF Port Isolation (-38 dB at 1.25 GHz)
Low ON-State Resistance (10 Typ)
Low Input/Output Capacitance (3.5 pF Typ)
Excellent Differential Skew (5 ps Max)
Minimal Propagation Delay
ESD Performance Tested Per JESD 22
2000-V Human-Body Model (A114-B, Class II)
1000-V Charged-Device Model (C101)
PCI Express is a trademark of PCI-SIG.
DESCRIPTION/ORDERING INFORMATION
The TS2PCIE2212 can be used to muxltiplex/demultiplex two PCI Express lanes, each representing differential pairs of receive (RX) and transmit (TX) signals. The switch operates at the PCI Express bandwidth standard of 2.5-Gbps signal-processing speed. The device is composed of two banks, with each bank accommodating two sources (source A and source B) and two destinations (destination A and destination B).
When a logic-level low is applied to the control (CTRL) pin, source A is connected to destination A and source B is connected to destination B. When a logic-level high is applied to CTRL, source A is connected to destination B, while source B and destination A are open.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
Reported Distributor Inventory as of 9:54 AM GMT, 08 Nov 2009
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.