TS3A24159 Status: ACTIVE

0.3 Ohm Dual SPDT Analog Switch Dual-Channel 2:1 Multiplexer/Demultiplexer


      
         
Alert me about changes<br/>to this product

 TS3A24159
Configuration2 X SPDT  
ron(max)(ohms)0.3  
IL OFF(Max)(nA)N/A  
OFF Time(Max)(ns)25  
ON Time(Max)(ns)35  
Operating Temp Range(Celsius)-40 to 85  
Pin/Package10DSBGA, 10MSOP, 10SON  
Approx. Price (US$) 0.39 | 1ku  
VCC(Min)(V)3.6  
RON Flatness(Max)(Ohms)0.3  
Technology FamilyTS  
ESD Rating(kV)2kV HBM  
Bandwidth(MHz)23  
Charge Injection(Max)(pC)9  
RON Mis-match(Max)(Ohms)0.05  
Voltage Node(V)1.8, 2.5, 3.0, 3.3  
Vcc max(V)3.6  
Vcc min(V)1.65  
Number of Channels2  
ICC(uA)1  
RatingCatalog  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TS3A44159: 0.45-Ohm Quad SPDT Analog Switch Quad-Channel 2:1 Multiplexer/Demultiplexer with Two Controls
  • TS3A24157: 0.65 Ohm Dual SPDT Analog Switch Dual-Channel 2:1 Multiplexer/Demultiplexer
  • TS5A12301E: IEC Level 4 ESD Protected, 0.75-Ohm SPDT Analog Switch with 1.8-V Logic Compatible Input Logic
  • SN74CBTLV3257: Low-Voltage 4-Bit 1-Of-2 FET Multiplexer/Demultiplexer
  • TPS650243: Power Management ICs for Li-Ion Powered Systems
  • OPA361: 3V Video Amplifier with Internal Gain and Filter

More Related Products

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
TS3A24159DGSRACTIVE-40 to 850.39 | 1kuMSOP (DGS) | 10 View 2500 | LARGE T&R Download CAD Format for this Footprint
TS3A24159DGSRG4ACTIVE-40 to 850.39 | 1kuMSOP (DGS) | 10 View 2500 | LARGE T&R Download CAD Format for this Footprint
TS3A24159DRCRACTIVE-40 to 850.39 | 1kuSON (DRC) | 10 View 3000 | LARGE T&R 
TS3A24159DRCRG4ACTIVE-40 to 850.39 | 1kuSON (DRC) | 10 View 3000 | LARGE T&R 
TS3A24159YZPRACTIVE-40 to 850.39 | 1kuDSBGA (YZP) | 10  3000 | LARGE T&R Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:00 AM GMT, 05 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 12 WeeksTS3A24159DGSR
AmericasArrow >1k
AsiaWPI >1k
WorldwideDigiKey >1k
TI Lead Time*: 12 WeeksTS3A24159DGSRG4
WorldwideDigiKey  Available
TI Lead Time*: 17 WeeksTS3A24159DRCR
None Reported
View Distributors
TI Lead Time*: 17 WeeksTS3A24159DRCRG4
None Reported
View Distributors
TI Lead Time*: 14 WeeksTS3A24159YZPR
AsiaWPI 931
WorldwideDigiKey >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TS3A24159DGSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3A24159DGSRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3A24159DRCR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TS3A24159DRCRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TS3A24159YZPR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TS3A24159 Help

Datasheet

Application Notes

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TS3A44159 0.45-Ohm Quad SPDT Analog Switch Quad-Channel 2:1 Multiplexer/Demultiplexer with Two Controls SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TS3A24157 0.65 Ohm Dual SPDT Analog Switch Dual-Channel 2:1 Multiplexer/Demultiplexer SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TS5A12301E IEC Level 4 ESD Protected, 0.75-Ohm SPDT Analog Switch with 1.8-V Logic Compatible Input Logic SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TS5A26542 TS5A26542 SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TS3A4741 0.9-Ohm Low-Voltage Single-Supply Dual SPST Analog Switch SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TS5A23157 Dual 10-Ohm SPDT Analog Switch SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TS5A22364 0.65-Ohm Dual SPDT Analog Switch With Negative Rail Capability SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TS5A23159 1-Ohm Dual SPDT Analog Switch 5 V/3.3 V 2-Channel 2:1 Multiplexer/Demultiplexer SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TS5A22362 0.65-Ohm Dual SPDT Analog Switch With Negative Rail Capability SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
SN74CBTLV3257 Low-Voltage 4-Bit 1-Of-2 FET Multiplexer/Demultiplexer SIGNAL SWITCHES-DIGITAL BUS EXCHANGE/MULTIPLEXING SWITCHES TI customers also evaluated this product.
TPS650243 Power Management ICs for Li-Ion Powered Systems POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
OPA361 3V Video Amplifier with Internal Gain and Filter VIDEO FUNCTIONS-INTEGRATED FILTER TI customers also evaluated this product.
ISO124 Precision Lowest Cost Isolation Amplifier AMPLIFIERS AND LINEAR-ISOLATION AMPLIFIERS TI customers also evaluated this product.
SN74AVC4T245 4-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
TMS320VC5402 Digital Signal Processor TMS320C5000 DSP PLATFORM-TMS320C54X DSP GENERATION TI customers also evaluated this product.
TVP7002 Triple 8/10-bit, 165/110MSPS Video ADC VIDEO AND IMAGING-VIDEO ADCS TI customers also evaluated this product.
TPS62040 Adjustable, 1.2-A, 95% Efficient Step-Down Converter, 18uA, MSOP-10 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TL16C2550 1.8-V to 5-V Dual UART with 16-Byte FIFOs INTERFACE-UARTS TI customers also evaluated this product.
CC2500 Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here