TS3A27518E Status: ACTIVE

6-Bit, 1-of-2 Mux/Demux with 240 MHz Bandwidth


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 TS3A27518E
Configuration2 X 3PDT  
ron(max)(ohms)6.2  
IL OFF(Max)(nA)12000  
OFF Time(Max)(ns)60.6  
ON Time(Max)(ns)59  
Operating Temp Range(Celsius)-40 to 85  
Pin/Package24BGA MICROSTAR JUNIOR, 24QFN, 24TSSOP  
Approx. Price (US$) 0.90 | 1ku  
VCC(Min)(V)1.635  
VCC(Max)(V)3.6  
Voltage Nodes(V)1.8,2.5,3.0,3.3  
RON Flatness(Max)(Ohms)2.1  
ESD Rating(kV)6kV Contact Discharge  
Bandwidth(MHz)240  
Charge Injection(Max)(pC)0.81  
RON Mis-match(Max)(Ohms)0.7  
Voltage Node(V)1.8,2.5,3.0,3.3  
Number of Channels6  
Vcc range(V)1.65 to 3.6  
ICC(uA)0.04  
RatingCatalog  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TS3A44159: 0.45-Ohm Quad SPDT Analog Switch Quad-Channel 2:1 Multiplexer/Demultiplexer with Two Controls
  • MAX3232: 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver
  • TPA4411: 80-mW DirectPath(TM) Stereo Headphone Amplifier
  • TPD12S521: HDMI Transmitter Port Protection and Interface Device

Product Information

Features

  • 1.65-V to 3.6-V Single-Supply Operation
  • Isolation in Powerdown Mode, V+ = 0
  • Low Capacitance Switches, 21.5 pF (Typical)
  • Bandwidth up to 240 MHz for High-Speed
    Rail-to-Rail Signal Handling
  • Crosstalk and Off Isolation of –62dB
  • 1.8-V Logic Threshold Compatibility for
    Control Inputs
  • 3.6-V Tolerant Control Inputs
  • Latch-Up Performance Exceeds 100-mA Per
    JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2500-V Human-Body Model
      (A114-B, Class II)
    • 1500-V Charged-Device Model (C101)
  • ESD Performance: NC/NO Ports
    • ±6-kV Contact Discharge (IEC 61000-4-2)
  • 24-QFN (4 × 4 mm), 24-BGA (3 × 3 mm) and
    24-TSSOP (7.9 × 6.6 mm) Packages
  • APPLICATIONS
    • SD/SDIO and MMC Two Port MUX
    • PC VGA Video MUX/Video Systems
    • Audio and Video Signal Routing

DESCRIPTION/ORDERING INFORMATION

The TS3A27518E is a 6-bit 1-of-2 Mux/Demux designed to operate from 1.65 V to 3.6 V. This device can handle both digital and analog signals, and signals up to V+ can be transmitted in either direction. The TS3A27518E has two control pins, each controlling three 1-of-2 muxes at the same time, and an enable pin that is used to put all outputs in high-impedance mode. The control pins are compatible with 1.8V logic thresholds and are backward compatible with 2.5 V and 3.3 V logic thresholds as well.

The TS3A27518E allows any SD, SDIO, and multimedia card host controllers to be expanded out to multiple cards or peripherals since the SDIO interface consists of 6-bits: CMD, CLK, and Data[0:3] signals. The TS3A27518E has two control pins that give additional flexibility to the user. For example, the ability to mux two different audio-video signals in equipment such as an LCD television,an LCD monitor, or a notebook docking station.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TS3A27518EPWRACTIVE-40 to 850.90 | 1kuTSSOP (PW) | 24 View 2000 | LARGE T&R
TS3A27518ERTWRACTIVE-40 to 850.90 | 1kuQFN (RTW) | 24  3000 | LARGE T&R
TS3A27518EZQSRACTIVE-40 to 850.99 | 1kuBGA MICROSTAR JUNIOR (ZQS) | 24  2500 | LARGE T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:58 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 18 WeeksTS3A27518EPWR
AmericasArrow >1k
AsiaFarnell Asia >1k
WPI >1k
EuropeFarnell >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 16 WeeksTS3A27518ERTWR
WorldwideDigiKey 989
TI Lead Time*: 18 WeeksTS3A27518EZQSR
AsiaWPI >1k
WorldwideDigiKey >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TS3A27518EPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3A27518ERTWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TS3A27518EZQSR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TS3A27518E Help

Datasheet

Application Notes

Simulation Models

Part # Name Product Family Comments
TXS02612   SDIO Port Expander With Voltage-Level Translation   VOLTAGE LEVEL TRANSLATION - APPLICATION SPECIFIC (COMPACT FLASH, SD, MMC, I2C)   SDIO Port Expander With Voltage-Level Translation  
Customers Who Evaluated This Product Also Evaluated...
TS3A44159 0.45-Ohm Quad SPDT Analog Switch Quad-Channel 2:1 Multiplexer/Demultiplexer with Two Controls SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
MAX3232 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.
TPA4411 80-mW DirectPath(TM) Stereo Headphone Amplifier AUDIO AMPLIFIERS-HEADPHONE AMPLIFIERS TI customers also evaluated this product.
TPD12S521 HDMI Transmitter Port Protection and Interface Device ESD/EMI Protection-ESD Solutions TI customers also evaluated this product.
TUSB2046B 4-Port Full-Speed Universal Serial Bus Hub USB-USB HUB CONTROLLERS TI customers also evaluated this product.
TL431B Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TL431 Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
SN74LVC245A Octal Bus Transceiver With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS TI customers also evaluated this product.
TPA2005D1 1.4-W Mono Class-D Audio Amplifier (TPA2005) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPS61032 5-V Output, 1-A, 96% Efficient Boost Converter w/20uA Iq in TSSOP-16 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
TLV320AIC33 Low-Power Stereo CODEC with 10 Inputs, 7 Outputs, HP/Speaker Amplifier and Enhanced Digital Effects AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here