TS3A4741 Status: ACTIVE

0.9-Ohm Low-Voltage Single-Supply Dual SPST Analog Switch


      
         
Alert me about changes<br/>to this product

 TS3A4741TS3A4742 
Configuration2 X SPST  2 X SPST  
ron(max)(ohms)0.9  0.9  
IL OFF(Max)(nA)N/A  N/A  
OFF Time(Max)(ns)10  10  
ON Time(Max)(ns)14  14  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  
Pin/Package8MSOP, 8SOT-23  8MSOP, 8SOT-23  
Approx. Price (US$) 0.30 | 1ku   0.30 | 1ku  
VCC(Min)(V)3.6  3.6  
Voltage Nodes(V)3,1.8   
RON Flatness(Max)(Ohms)0.4  0.4  
Technology FamilyTS  TS  
ESD Rating(kV)2kV HBM  2kV HBM  
Bandwidth(MHz)125  125  
Charge Injection(Max)(pC)2  3  
RON Mis-match(Max)(Ohms)0.05  0.05  
Voltage Node(V)1.8, 2.5, 3.0, 3.3  1.8, 2.5, 3.0, 3.3  
Vcc max(V)3.6  3.6  
Vcc min(V)1.65  1.65  
Number of Channels2  2  
ICC(uA)0.75  0.75  
RatingCatalog  Catalog  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TS3A44159: 0.45-Ohm Quad SPDT Analog Switch Quad-Channel 2:1 Multiplexer/Demultiplexer with Two Controls
  • TS3A27518E: 6-Bit, 1-of-2 Mux/Demux with 240 MHz Bandwidth
  • TS5A23166: 0.9-Ohm Dual SPST Analog Switch 5-V/3.3-V 2-Channel Analog Switch
  • TL52055: Wide Bandwidth 2-Input, 1-Output 3-Circuit Video Switch
  • SN74LVC1G08: Single 2-Input Positive-AND Gate
  • TS3USB221A: ESD Protected,High-Speed USB 2.0 (480-Mbps) 1:2 Multiplexer/Demultiplexer Switch

More Related Products

Product Information

Features

  • Low ON-State Resistance (ron )
    • 0.9 Max ron Flatness (3-V Supply)
    • 1.6-V to 3.6-V Single-Supply Operation
    • Available in SOT-23 and MSOP Packages
    • High Current-Handling Capacity (100 mA Continuous)
    • 1.8-V CMOS Logic Compatible (3-V Supply)
    • Fast Switching: tON = 14 ns, tOFF = 9 ns
    • APPLICATIONS
      • Power Routing
      • Battery-Powered Systems
      • Audio and Video Signal Routing
      • Low-Voltage Data-Acquisition Systems
      • Communications Circuits
      • PCMCIA Cards
      • Cellular Phones
      • Modems
      • Hard Drives

    DESCRIPTION/ORDERING INFORMATION

    The TS3A4741/TS3A4742 are low ON-state resistance (ron), low-voltage, dual single-pole/single-throw (SPST) analog switches that operate from a single 1.6-V to 3.6-V supply. These devices have fast switching speeds, handle rail-to-rail analog signals, and consume very low quiescent power.

    The digital logic input is 1.8-V CMOS compatible when using a single 3-V supply.

    The TS3A4741 has two normally open (NO) switches, and the TS3A4742 has two normally closed (NC) switches. Both devices are available in 8-pin SOT-23 and MSOP packages.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
TS3A4741DCNRACTIVE-40 to 850.30 | 1kuSOT-23 (DCN) | 8 View 3000 | LARGE T&R Download CAD Format for this Footprint
TS3A4741DGKRACTIVE-40 to 850.30 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Footprint
TS3A4741DGKRG4ACTIVE-40 to 850.30 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:50 AM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksTS3A4741DCNR
AmericasArrow >1k
Avnet >1k
WorldwideDigiKey >1k
TI Lead Time*: 14 WeeksTS3A4741DGKR
AmericasArrow >1k
Newark >1k
Rochester Electronics >1k
AsiaFarnell Asia >1k
WorldwideDigiKey >1k
TI Lead Time*: 14 WeeksTS3A4741DGKRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TS3A4741DCNR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3A4741DGKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3A4741DGKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TS3A4741 Help

Datasheet

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TS3A44159 0.45-Ohm Quad SPDT Analog Switch Quad-Channel 2:1 Multiplexer/Demultiplexer with Two Controls SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TS3A27518E 6-Bit, 1-of-2 Mux/Demux with 240 MHz Bandwidth SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TS5A23166 0.9-Ohm Dual SPST Analog Switch 5-V/3.3-V 2-Channel Analog Switch SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TS3A4751 0.9 Ohm Low-Voltage Single-Supply Quad SPST Analog Switch SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TS5A2066 Dual-Channel 10-Ohm SPST Analog Switch SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TS3A24159 0.3 Ohm Dual SPDT Analog Switch Dual-Channel 2:1 Multiplexer/Demultiplexer SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TS3A24157 0.65 Ohm Dual SPDT Analog Switch Dual-Channel 2:1 Multiplexer/Demultiplexer SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TS5A3166 1-Ohm SPST Analog Switch 5-V/3.3-V Single-Channel Analog Switch SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TS5A3167 1-Ohm SPST Analog Switch 5-V/3.3-V Single-Channel Analog Switch SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TS5A23159 1-Ohm Dual SPDT Analog Switch 5 V/3.3 V 2-Channel 2:1 Multiplexer/Demultiplexer SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TL52055 Wide Bandwidth 2-Input, 1-Output 3-Circuit Video Switch SWITCHES AND MULTIPLEXERS-VIDEO SWITCHES TI customers also evaluated this product.
SN74LVC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
TS3USB221A ESD Protected,High-Speed USB 2.0 (480-Mbps) 1:2 Multiplexer/Demultiplexer Switch USB-USB SWITCHES-USB TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here