TS3A4751 Status: ACTIVE

0.9 Ohm Low-Voltage Single-Supply Quad SPST Analog Switch


      
         
Alert me about changes<br/>to this product

 TS3A4751
Configuration4 X SPST  
ron(max)(ohms)0.9  
IL OFF(Max)(nA)N/A  
OFF Time(Max)(ns)9  
ON Time(Max)(ns)15  
Operating Temp Range(Celsius)-40 to 85  
Pin/Package14QFN, 14TSSOP  
Approx. Price (US$) 0.40 | 1ku  
VCC(Min)(V)3.6  
Voltage Nodes(V)3,1.8  
RON Flatness(Max)(Ohms)0.4  
Technology FamilyTS  
ESD Rating(kV)4kV HBM  
Bandwidth(MHz)125  
Charge Injection(Max)(pC)3  
RON Mis-match(Max)(Ohms)0.05  
Voltage Node(V)1.8, 2.5, 3.0, 3.3  
Vcc max(V)3.6  
Vcc min(V)1.65  
Number of Channels4  
ICC(uA)1  
RatingCatalog  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TS3A44159: 0.45-Ohm Quad SPDT Analog Switch Quad-Channel 2:1 Multiplexer/Demultiplexer with Two Controls
  • TS3A5018: 10-Ohm Quad SPDT Analog Switch
  • TS3A27518E: 6-Bit, 1-of-2 Mux/Demux with 240 MHz Bandwidth
  • SN74LV4052A-Q1: Automotive Catalog Dual 4-Channel Analog Multiplexer/Demultiplexer
  • SN65HVD3082E: Low-Power RS-485 Transceiver
  • LM393: Dual Differential Comparator

More Related Products

Product Information

Features

  • Low ON-State Resistance (rON)
    • 0.9 Max (3-V Supply)
    • 1.5 Max (1.8-V Supply)
  • rON Flatness: 0.4 Max (3-V)
  • rON Matching
    • 0.05 Max (3-V Supply)
    • 0.25 Max (1.8-V Supply)
  • 1.6-V to 3.6-V Single-Supply Operation
  • 1.8-V CMOS Logic Compatible (3-V Supply)
  • High Current-Handling Capacity (100 mA Continuous)
  • Fast Switching: tON = 14 ns, tOFF = 9 ns
  • ESD Protection Exceeds JESD-22
    • 4000-V Human Body Model (A114-A)
    • 300-V Machine Model (A115-A)
    • 1000-V Charged Device Model (C101)
  • APPLICATIONS
    • Power Routing
    • Battery Powered Systems
    • Audio and Video Signal Routing
    • Low-Voltage Data-Acquisition Systems

View All Features in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierFootprintsSamples
TS3A4751PWRACTIVE-40 to 850.40 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Footprint
TS3A4751PWRG4ACTIVE-40 to 850.40 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Footprint
TS3A4751RGYRACTIVE-40 to 850.41 | 1kuQFN (RGY) | 14 View 1000 | LARGE T&R 
TS3A4751RGYRG4ACTIVE-40 to 850.41 | 1kuQFN (RGY) | 14 View 1000 | LARGE T&R 
TS3A4751RUCRACTIVE-40 to 850.42 | 1kuQFN (RUC) | 14  3000 | LARGE T&R 

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:58 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTS3A4751PWR
WorldwideDigiKey 57
Mouser Electronics >1k
TI Lead Time*: 20 WeeksTS3A4751PWRG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksTS3A4751RGYR
AsiaWPI 767
WorldwideDigiKey 869
TI Lead Time*: 16 WeeksTS3A4751RGYRG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksTS3A4751RUCR
AmericasAvnet >1k
AsiaFarnell Asia >1k
EuropeFarnell >1k
WorldwideMouser Electronics >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TS3A4751PWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3A4751PWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3A4751RGYR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TS3A4751RGYRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TS3A4751RUCR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TS3A4751 Help

Datasheet

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TS3A44159 0.45-Ohm Quad SPDT Analog Switch Quad-Channel 2:1 Multiplexer/Demultiplexer with Two Controls SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TS3A5018 10-Ohm Quad SPDT Analog Switch SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TS3A27518E 6-Bit, 1-of-2 Mux/Demux with 240 MHz Bandwidth SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TS3A5017 14-Ohm Dual SP4T Analog Switch 3.3-V/2.5-V Analog Multiplexer/Demultiplexer SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TS3A4741 0.9-Ohm Low-Voltage Single-Supply Dual SPST Analog Switch SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TS5A21366 0.75-Ohm Dual SPST Analog Switch with 1.8-V compatible input logic SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TS3A24157 0.65 Ohm Dual SPDT Analog Switch Dual-Channel 2:1 Multiplexer/Demultiplexer SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TS5A23159 1-Ohm Dual SPDT Analog Switch 5 V/3.3 V 2-Channel 2:1 Multiplexer/Demultiplexer SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
SN74LV4052A-Q1 Automotive Catalog Dual 4-Channel Analog Multiplexer/Demultiplexer SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
SN65HVD3082E Low-Power RS-485 Transceiver INTERFACE-RS-485 TI customers also evaluated this product.
LM393 Dual Differential Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
SN74LV4051A-Q1 Automotive Catalog 8-Channel Analog Multiplexer/Demultiplexer SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TPD2E001 Low-Capacitance 2-Channel +/-15 kV ESD-Protection Array for High-Speed Data Interfaces ESD/EMI Protection-ESD Solutions TI customers also evaluated this product.
SN74CBTLV3126 Low-Voltage Quadruple FET Bus Switch SIGNAL SWITCHES-DIGITAL BUS SWITCHES TI customers also evaluated this product.
SN74LVC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
TLV431A Low Voltage Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
SN65HVD230 3.3V CAN Transceiver with Standby Mode INTERFACE-CAN TI customers also evaluated this product.
TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here