TS3DV416 Status: ACTIVE

4-Channel Differential 8:16 Mux Switch For DVI/HDMI Applications


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TS3DV416
Voltage Node(V)4.6  
Vcc min(V)-0.5  
Vcc max(V)4.6  
ron(max)(ohms)8  
tpd max(ns)0.04  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TS3V330: Quad SPDT Wide Bandwidth Video Switch with Low On-State Resistance
  • TS3DV520: 5-Channel Differential 10:20 Mux Switch for DVI/HDMI Applications
  • TL52055: Wide Bandwidth 2-Input, 1-Output 3-Circuit Video Switch
  • TMDS141: HDMI Hider
  • TMDS442: 4-to-2 DVI/HDMI Switch
  • TMS320F2812: 32-Bit Digital Signal Controller with Flash

More Related Products

Product Information

Features

  • Compatible With HDMI v1.2a (Type A) DVI 1.0 High-Speed Digital Interface
    • Wide Bandwidth of Over 1.65 Gbps (Bandwidth 1.8 Gbps Typ)
    • 165-MHz Speed Operation
    • Serial Data Stream at 10× Pixel Clock Rate
    • Supports All Video Formats up to 1080p and SXGA (1280 × 1024 at 75 Hz)
    • Total Raw Capacity 4.95 Gbps (Single Link)
    • HDCP Compatible
  • Low Crosstalk (XTALK = -41 dB Typ)
  • Low Bit-to-Bit Skew (tsk(o) = 0.2 ns Max)
  • Low and Flat ON-State Resistance (ron = 4 Typ)
  • Low Input/Output Capacitance (CON = 10 pF Typ)
  • Rail-to-Rail Switching on Data I/O Ports (0 to 5 V)
  • VDD Operating Range From 3 V to 3.6 V
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Applications
    • Digital Video Signal Switching

View All Features in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TS3DV416DGGRACTIVE-40 to 850.90 | 1kuTSSOP (DGG) | 48 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TS3DV416DGGRE4ACTIVE-40 to 850.90 | 1kuTSSOP (DGG) | 48 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TS3DV416DGGRG4ACTIVE-40 to 850.90 | 1kuTSSOP (DGG) | 48 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TS3DV416DGVRACTIVE-40 to 850.90 | 1kuTVSOP (DGV) | 48 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TS3DV416DGVRG4ACTIVE-40 to 850.90 | 1kuTVSOP (DGV) | 48 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:58 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTS3DV416DGGR
AmericasRochester Electronics >1k
WorldwideDigiKey 416
Mouser Electronics >1k
TI Lead Time*: 20 WeeksTS3DV416DGGRE4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTS3DV416DGGRG4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTS3DV416DGVR
AmericasArrow >1k
Rochester Electronics >1k
AsiaWPI >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 12 WeeksTS3DV416DGVRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TS3DV416DGGR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3DV416DGGRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3DV416DGGRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3DV416DGVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3DV416DGVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TS3DV416 Help

Datasheet

Application Notes

View Application Notes for Video Switches

More Literature

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TS3V330 Quad SPDT Wide Bandwidth Video Switch with Low On-State Resistance SWITCHES AND MULTIPLEXERS-VIDEO SWITCHES TI customers also evaluated this product.
TS3DV520 5-Channel Differential 10:20 Mux Switch for DVI/HDMI Applications SWITCHES AND MULTIPLEXERS-VIDEO SWITCHES TI customers also evaluated this product.
TL52055 Wide Bandwidth 2-Input, 1-Output 3-Circuit Video Switch SWITCHES AND MULTIPLEXERS-VIDEO SWITCHES TI customers also evaluated this product.
TS3DV421 4-Channel Differential 8:24 Multiplexer Switch SWITCHES AND MULTIPLEXERS-VIDEO SWITCHES TI customers also evaluated this product.
TS5V330 Quad SPDT Wide Bandwidth Video Switch with Low On-State Resistance SWITCHES AND MULTIPLEXERS-VIDEO SWITCHES TI customers also evaluated this product.
TMDS141 HDMI Hider DISPLAY INTERFACE-DVI/HDMI REPEATERS/SWITCHES TI customers also evaluated this product.
TMDS442 4-to-2 DVI/HDMI Switch DISPLAY INTERFACE-DVI/HDMI REPEATERS/SWITCHES TI customers also evaluated this product.
TMS320F2812 32-Bit Digital Signal Controller with Flash C2000™ 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES TI customers also evaluated this product.
LM393 Dual Differential Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
SN74LVC2G14 Dual Schmitt-Trigger Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TPS54620 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
ISO1050 Isolated 5-V CAN Transceivers INTERFACE-ISOLATORS TI customers also evaluated this product.
CDCE706 Programmable 3-PLL Clock Synthesizer / Multiplier / Divider General Purpose Synthesizer with optional SSC-NON-VCXO INPUT TI customers also evaluated this product.
SN74HC04 Hex Inverters BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
TS3USB221 High-Speed USB 2.0 (480 Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single Enable USB-USB SWITCHES-USB TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here