TS3DV421 Status: ACTIVE

4-Channel Differential 8:24 Multiplexer Switch


      
         
Alert me about changes<br/>to this product

 TS3DV421
ron(max)(ohms)20  
ICC(uA)450  
tpd max(ns)0.25  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TL52055: Wide Bandwidth 2-Input, 1-Output 3-Circuit Video Switch
  • TS3DV416: 4-Channel Differential 8:16 Mux Switch For DVI/HDMI Applications
  • TS5V330: Quad SPDT Wide Bandwidth Video Switch with Low On-State Resistance
  • TPS51117: 1.8V to 28V Input Sync. Step Down Controller with DCAP™ Mode, Optimized for Light Load Efficiency
  • TPA6017A2: Stereo, Cost Effective, Class-AB Audio Amplifier
  • TS3USB30E: High-Speed USB 2.0 (480-Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single

More Related Products

Product Information

Features

  • Compatible With HDMI v1.3 DVI 1.0 High-Speed
    Digital Interface
    • Wide Bandwidth of Over 3.8 Gbps
    • Serial Data Stream at 10× Pixel Clock Rate
    • Supports All Video Formats up to 1080p
      and SXGA (1280 × 1024 at 75 Hz)
    • High Bandwidth of 4.95 Gbps (Single Link)
    • HDCP Compatible
  • Low Crosstalk
    (XTALK = –50 dB Typ at 1.65 Gbps)
  • Off Isolation (OIRR = –50 dB Typ at 1.65 Gbps)
  • Low Bit-to-Bit Skew (tsk(o) = 0.1 ns Max)
  • Low and Flat ON-State Resistance
    (rON = 12.5 Max, rON(flat) = 0.5 Typ)
  • Low Input/Output Capacitance
    (CON = 4.5 pF Max)
  • Enables Application-Specific Operating
    Voltage Selection
    • VDD Operating Range From 1.5 V to 2.1 V
      When VSS = GND
    • VDD Operating Range From 3.0 V to 3.6 V
      When VSS = 1.5 V
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per
    JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • For DisplayPort Applications:
    VDD = 1.8 V , VSS = GND

View All Features in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TS3DV421DGVRACTIVE-40 to 850.85 | 1kuTVSOP (DGV) | 48 View 2000 | LARGE T&R
TS3DV421DGVRG4ACTIVE-40 to 850.85 | 1kuTVSOP (DGV) | 48 View 2000 | LARGE T&R
TS3DV421RUARACTIVE-40 to 850.85 | 1kuQFN (RUA) | 42  3000 | LARGE T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:58 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 18 WeeksTS3DV421DGVR
AmericasArrow >1k
AsiaWPI >1k
TI Lead Time*: 18 WeeksTS3DV421DGVRG4
None Reported
View Distributors
TI Lead Time*: 17 WeeksTS3DV421RUAR
AmericasArrow >1k
AsiaWPI >1k
WorldwideDigiKey 741
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TS3DV421DGVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3DV421DGVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3DV421RUAR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TS3DV421 Help

Datasheet

Application Notes

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TL52055 Wide Bandwidth 2-Input, 1-Output 3-Circuit Video Switch SWITCHES AND MULTIPLEXERS-VIDEO SWITCHES TI customers also evaluated this product.
TS3DV416 4-Channel Differential 8:16 Mux Switch For DVI/HDMI Applications SWITCHES AND MULTIPLEXERS-VIDEO SWITCHES TI customers also evaluated this product.
TS5V330 Quad SPDT Wide Bandwidth Video Switch with Low On-State Resistance SWITCHES AND MULTIPLEXERS-VIDEO SWITCHES TI customers also evaluated this product.
TS3DV520 5-Channel Differential 10:20 Mux Switch for DVI/HDMI Applications SWITCHES AND MULTIPLEXERS-VIDEO SWITCHES TI customers also evaluated this product.
TPS51117 1.8V to 28V Input Sync. Step Down Controller with DCAP™ Mode, Optimized for Light Load Efficiency NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPA6017A2 Stereo, Cost Effective, Class-AB Audio Amplifier AUDIO AMPLIFIERS-CLASS-AB SPEAKER AMPLIFIERS TI customers also evaluated this product.
TS3USB30E High-Speed USB 2.0 (480-Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single USB-USB SWITCHES-USB TI customers also evaluated this product.
LM393 Dual Differential Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
LMV358 Dual Low-Voltage Rail-to-Rail Output Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
TS3USB221A ESD Protected,High-Speed USB 2.0 (480-Mbps) 1:2 Multiplexer/Demultiplexer Switch USB-USB SWITCHES-USB TI customers also evaluated this product.
LM358 Dual Operational Amplifiers OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
TPS2231 ExpressCard Single Power Interface Switch PCMCIA AND USB-PCMCIA/CARDBUS SWITCH MATRIX TI customers also evaluated this product.
SN74LVC244A Octal Buffer/Driver With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
TS3USB221 High-Speed USB 2.0 (480 Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single Enable USB-USB SWITCHES-USB TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here