TS3L100 Status: ACTIVE

Quad SPDT Wide Bandwidth LAN Switch with Low On-State Resistance


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TS3L100
Voltage Node(V)3.3  
Vcc min(V)3  
Vcc max(V)3.6  
No. of Bits4  
ron(max)(ohms)15  
ICC(uA)3  
tpd max(ns)7.5  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TS3L301: 16-Bit to 8-Bit SPDT Gigabit LAN Switch with Low and Flat On-State Resistance
  • TS3L110: Quad SPDT High-Bandwidth 10/100 Base-T Lan Switch Differential 8 to 4 Multiplexer/Demultiplexer
  • TS5L100: Quad SPDT Wide Bandwidth LAN Switch with Low On-State Resistance
  • MAX3232: 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver
  • MAX3221: 3-V to 5.5-V Single-Channel RS-232 Line Driver/Receiver
  • CDCE72010: 10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner

More Related Products

Product Information

Features

  • Wide Bandwidth (BW = 350 MHz Min)
  • Low Differential Crosstalk (XTALK = –68 dB Typ)
  • Low Power Consumption (ICC = 10 µA Max)
  • Bidirectional Data Flow, With Near-Zero Propagation Delay
  • Low ON-State Resistance (ron = 5 Typ)
  • Rail-to-Rail Switching on Data I/O Ports (0 to VCC)
  • VCC Operating Range From 3 V to 3.6 V
  • Ioff Supports Partial-Power-Down Mode Operation
  • Data and Control Inputs Have Undershoot Clamp Diodes
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Suitable for Both 10 Base-T/100 Base-T Signaling

Description

The TI TS3L100 LAN switch is a 4-bit 1-of-2 multiplexer/demultiplexer with a single switch-enable (E)\ input. When E\ is low, the switch is enabled and the I port is connected to the Y port. When E\ is high, the switch is disabled and the high-impedance state exists between the I and Y ports. The select (S) input controls the data path of the multiplexer/demultiplexer.

This device can be used to replace mechanical relays in LAN applications. This device has low ron, wide bandwidth, and low differential crosstalk, making it suitable for 10 Base-T, 100 Base-T, and various other LAN applications.

This device is fully specified for partial-power-down applications using Ioff. The Ioff feature ensures that damaging current will not backflow through the device when it is powered down.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TS3L100DACTIVE0 to 701.70 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TS3L100DBQRACTIVE0 to 701.20 | 1kuSSOP/QSOP (DBQ) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TS3L100DBQRE4ACTIVE0 to 701.20 | 1kuSSOP/QSOP (DBQ) | 16 View 2500 | LARGE T&R  Download CAD Format for this Footprint
TS3L100DBQRG4ACTIVE0 to 701.20 | 1kuSSOP/QSOP (DBQ) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TS3L100DE4ACTIVE0 to 701.70 | 1kuSOIC (D) | 16 View 40 | TUBE  Download CAD Format for this FootprintPurchase Samples
TS3L100DG4ACTIVE0 to 701.70 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TS3L100DGVRACTIVE0 to 701.20 | 1kuTVSOP (DGV) | 16  2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TS3L100DGVRE4ACTIVE0 to 701.20 | 1kuTVSOP (DGV) | 16  2000 | LARGE T&R  Download CAD Format for this Footprint
TS3L100DGVRG4ACTIVE0 to 701.20 | 1kuTVSOP (DGV) | 16  2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TS3L100DRACTIVE0 to 701.20 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R  Download CAD Format for this Footprint
TS3L100DRE4ACTIVE0 to 701.20 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R  Download CAD Format for this Footprint
TS3L100DRG4ACTIVE0 to 701.20 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TS3L100PWACTIVE0 to 701.55 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TS3L100PWE4ACTIVE0 to 701.55 | 1kuTSSOP (PW) | 16 View 90 | TUBE  Download CAD Format for this FootprintPurchase Samples
TS3L100PWG4ACTIVE0 to 701.55 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TS3L100PWRACTIVE0 to 701.20 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TS3L100PWRE4ACTIVE0 to 701.20 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R  Download CAD Format for this Footprint
TS3L100PWRG4ACTIVE0 to 701.20 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TS3L100RGYRACTIVE0 to 701.20 | 1kuQFN (RGY) | 16  1000 | LARGE T&R  
TS3L100RGYRG4ACTIVE0 to 701.20 | 1kuQFN (RGY) | 16  1000 | LARGE T&R Download CAD Format for this Symbol 

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:58 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 15 WeeksTS3L100D
AmericasRochester Electronics >1k
TI Lead Time*: 15 WeeksTS3L100DBQR
AmericasArrow >1k
Rochester Electronics >1k
WorldwideDigiKey >1k
TI Lead Time*: 15 WeeksTS3L100DBQRE4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksTS3L100DBQRG4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksTS3L100DE4
None Reported
View Distributors
TI Lead Time*: 15 WeeksTS3L100DG4
None Reported
View Distributors
TI Lead Time*: 14 WeeksTS3L100DGVR
AmericasArrow >1k
Rochester Electronics >1k
WorldwideDigiKey >1k
TI Lead Time*: 14 WeeksTS3L100DGVRE4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTS3L100DGVRG4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksTS3L100DR
AmericasRochester Electronics >1k
TI Lead Time*: 15 WeeksTS3L100DRE4
None Reported
View Distributors
TI Lead Time*: 15 WeeksTS3L100DRG4
None Reported
View Distributors
TI Lead Time*: 18 WeeksTS3L100PW
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksTS3L100PWE4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksTS3L100PWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTS3L100PWR
AmericasArrow >1k
AsiaWPI >1k
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksTS3L100PWRE4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTS3L100PWRG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksTS3L100RGYR
AmericasArrow >1k
Rochester Electronics >1k
WorldwideDigiKey >1k
TI Lead Time*: 16 WeeksTS3L100RGYRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TS3L100D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3L100DBQR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TS3L100DBQRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TS3L100DBQRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TS3L100DE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3L100DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3L100DGVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3L100DGVRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3L100DGVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3L100DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3L100DRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3L100DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3L100PW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3L100PWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3L100PWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3L100PWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3L100PWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3L100PWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3L100RGYR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TS3L100RGYRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TS3L100 Help

Datasheet

Application Notes

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TS3L301 16-Bit to 8-Bit SPDT Gigabit LAN Switch with Low and Flat On-State Resistance SWITCHES AND MULTIPLEXERS-LAN/NETWORK SWITCHES TI customers also evaluated this product.
TS3L110 Quad SPDT High-Bandwidth 10/100 Base-T Lan Switch Differential 8 to 4 Multiplexer/Demultiplexer SWITCHES AND MULTIPLEXERS-LAN/NETWORK SWITCHES TI customers also evaluated this product.
TS5L100 Quad SPDT Wide Bandwidth LAN Switch with Low On-State Resistance SWITCHES AND MULTIPLEXERS-LAN/NETWORK SWITCHES TI customers also evaluated this product.
TS3L4892 16-Bit to 8-Bit SPDT Gigabit LAN Switch With LED Switch SWITCHES AND MULTIPLEXERS-LAN/NETWORK SWITCHES TI customers also evaluated this product.
TS3L500 16-Bit To 8-Bit SPDT Gigabit Lan Switch With Low And Flat On-State Resistance SWITCHES AND MULTIPLEXERS-LAN/NETWORK SWITCHES TI customers also evaluated this product.
MAX3232 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.
MAX3221 3-V to 5.5-V Single-Channel RS-232 Line Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.
CDCE72010 10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner WIRELESS BASE STATION CLOCKS-TRX ADC/DAC FREQUENCY SYNTHERSIZER/JITTER CLEANERS TI customers also evaluated this product.
SN74AVC2T45 Dual-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
SN74AVC4T245 4-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here