TS3L110 Status: ACTIVE

Quad SPDT High-Bandwidth 10/100 Base-T Lan Switch Differential 8 to 4 Multiplexer/Demultiplexer


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TS3L110
Voltage Nodes(V)3.3  
From8  
To4  
IL OFF(Max)(nA)1000  
ron(max)(ohms)8  
RON Mis-match(Max)(Ohms)2  
ICC(uA)1500  
ON Time(Max)(ns)7  
OFF Time(Max)(ns)5  
VCC(Min)(V)3  
VCC(Max)(V)3.6  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TS3L100: Quad SPDT Wide Bandwidth LAN Switch with Low On-State Resistance
  • TS5N412: 4-Bit 1-of-2 Fet Multiplexer/Demultiplexer High-Bandwidth Bus Switch
  • TS5L100: Quad SPDT Wide Bandwidth LAN Switch with Low On-State Resistance
  • TPS5120: Dual Output, Two-Phase Synchronous Buck Controller with Wide Input Voltage Range
  • SN74LVC1G04: Single Inverter
  • SN74LVC125A: Quadruple Bus Buffer Gate With 3-State Outputs

Product Information

Features

  • Wide Bandwidth (BW = 500 MHz Typ)
  • Low Crosstalk (XTALK = –30 dB Typ)
  • Bidirectional Data Flow, With Near-Zero Propagation Delay
  • Low and Flat ON-State Resistance (ron = 4 )
  • Switching on Data I/O Ports (0 to 5 V)
  • VCC Operating Range From 3 V to 3.6 V
  • Ioff Supports Partial-Power-Down Mode Operation
  • Data and Control Inputs Have Undershoot Clamp Diodes
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Suitable for Both 10 Base-T/100 Base-T Signaling

Description

The TI TS3L110 LAN switch is a 4-bit 1-of-2 multiplexer/demultiplexer with a single switch-enable (E)\ input. When E\ is low, the switch is enabled, and the I port is connected to the Y port. When E\ is high, the switch is disabled, and the high-impedance state exists between the I and Y ports. The select (S) input controls the data path of the multiplexer/demultiplexer.

This device can be used to replace mechanical relays in LAN applications. This device has low and flat ron, wide bandwidth, and low crosstalk, making it suitable for 10 Base-T, 100 Base-T, and various other LAN applications. The device can be used to route signals from a 10/100 Base-T ethernet transceiver to the RJ-45 LAN connectors in laptops or in docking stations.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TS3L110DACTIVE-40 to 851.95 | 1kuSOIC (D) | 16 View 40 | TUBE  Download CAD Format for this FootprintPurchase Samples
TS3L110DBQRACTIVE-40 to 851.75 | 1kuSSOP/QSOP (DBQ) | 16 View 2500 | LARGE T&R  Download CAD Format for this Footprint
TS3L110DBQRE4ACTIVE-40 to 851.75 | 1kuSSOP/QSOP (DBQ) | 16 View 2500 | LARGE T&R  Download CAD Format for this Footprint
TS3L110DBQRG4ACTIVE-40 to 851.75 | 1kuSSOP/QSOP (DBQ) | 16 View 2500 | LARGE T&R  Download CAD Format for this Footprint
TS3L110DE4ACTIVE-40 to 851.95 | 1kuSOIC (D) | 16 View 40 | TUBE  Download CAD Format for this FootprintPurchase Samples
TS3L110DG4ACTIVE-40 to 851.95 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TS3L110DGVRACTIVE-40 to 851.75 | 1kuTVSOP (DGV) | 16  2000 | LARGE T&R  Download CAD Format for this Footprint
TS3L110DGVRE4ACTIVE-40 to 851.75 | 1kuTVSOP (DGV) | 16  2000 | LARGE T&R  Download CAD Format for this Footprint
TS3L110DGVRG4ACTIVE-40 to 851.75 | 1kuTVSOP (DGV) | 16  2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TS3L110DRACTIVE-40 to 851.75 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R  Download CAD Format for this Footprint
TS3L110DRE4ACTIVE-40 to 851.75 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R  Download CAD Format for this Footprint
TS3L110DRG4ACTIVE-40 to 851.75 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TS3L110PWACTIVE-40 to 851.95 | 1kuTSSOP (PW) | 16 View 90 | TUBE  Download CAD Format for this FootprintPurchase Samples
TS3L110PWE4ACTIVE-40 to 851.95 | 1kuTSSOP (PW) | 16 View 90 | TUBE  Download CAD Format for this FootprintPurchase Samples
TS3L110PWG4ACTIVE-40 to 851.95 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TS3L110PWRACTIVE-40 to 851.75 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R  Download CAD Format for this Footprint
TS3L110PWRE4ACTIVE-40 to 851.75 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R  Download CAD Format for this Footprint
TS3L110PWRG4ACTIVE-40 to 851.75 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TS3L110RGYRACTIVE-40 to 851.75 | 1kuQFN (RGY) | 16  1000 | LARGE T&R  
TS3L110RGYRG4ACTIVE-40 to 851.75 | 1kuQFN (RGY) | 16  1000 | LARGE T&R Download CAD Format for this Symbol 

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:59 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 19 WeeksTS3L110D
AmericasArrow 320
Rochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksTS3L110DBQR
AmericasArrow >1k
WorldwideDigiKey >1k
TI Lead Time*: 15 WeeksTS3L110DBQRE4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksTS3L110DBQRG4
WorldwideDigiKey  Available
TI Lead Time*: 19 WeeksTS3L110DE4
AsiaFarnell Asia 71
EuropeFarnell 71
WorldwideDigiKey  Available
TI Lead Time*: 19 WeeksTS3L110DG4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTS3L110DGVR
AmericasArrow >1k
Rochester Electronics >1k
WorldwideDigiKey >1k
TI Lead Time*: 12 WeeksTS3L110DGVRE4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTS3L110DGVRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTS3L110DR
AmericasArrow >1k
Rochester Electronics >1k
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksTS3L110DRE4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTS3L110DRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTS3L110PW
AmericasArrow 705
Avnet 360
Rochester Electronics >1k
AsiaWPI 79
EuropeArrow Northern Europe 250
WorldwideDigiKey  Available
Mouser Electronics 93
TI Lead Time*: 20 WeeksTS3L110PWE4
AsiaFarnell Asia 195
EuropeFarnell 195
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTS3L110PWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTS3L110PWR
AmericasRochester Electronics >1k
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksTS3L110PWRE4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTS3L110PWRG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksTS3L110RGYR
AmericasArrow >1k
Rochester Electronics >1k
EuropeAvnet-SILICA >1k
WorldwideDigiKey >1k
Mouser Electronics 532
TI Lead Time*: 16 WeeksTS3L110RGYRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TS3L110D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3L110DBQR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TS3L110DBQRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TS3L110DBQRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TS3L110DE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3L110DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3L110DGVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3L110DGVRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3L110DGVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3L110DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3L110DRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3L110DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3L110PW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3L110PWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3L110PWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3L110PWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3L110PWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3L110PWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3L110RGYR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TS3L110RGYRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TS3L110 Help

Datasheet

  • TS3L110  (PDF, 983 KB)
    28 Sep 2004

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TS3L100 Quad SPDT Wide Bandwidth LAN Switch with Low On-State Resistance SWITCHES AND MULTIPLEXERS-LAN/NETWORK SWITCHES TI customers also evaluated this product.
TS5N412 4-Bit 1-of-2 Fet Multiplexer/Demultiplexer High-Bandwidth Bus Switch SWITCHES AND MULTIPLEXERS-LAN/NETWORK SWITCHES TI customers also evaluated this product.
TS5L100 Quad SPDT Wide Bandwidth LAN Switch with Low On-State Resistance SWITCHES AND MULTIPLEXERS-LAN/NETWORK SWITCHES TI customers also evaluated this product.
TPS5120 Dual Output, Two-Phase Synchronous Buck Controller with Wide Input Voltage Range NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
SN74LVC1G04 Single Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
SN74LVC125A Quadruple Bus Buffer Gate With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
OPA337 MicroSIZE, Single-Supply CMOS Operational Amplifier MicroAmplifier(TM) Series PRECISION AMPLIFIER-LOW INPUT BIAS CURRENT/FET INPUT TI customers also evaluated this product.
TPS51220 Fixed Frequency, 99% Duty Cycle Peak Current Mode Notebook System Power Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
CSD16301Q2 N-Channel NexFET™ Power MOSFET POWER MANAGEMENT-MOSFET TI customers also evaluated this product.
SN74LVC2G17 Dual Schmitt-Trigger Buffer LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
SN74LVC1G125 Single Bus Buffer Gate With 3-State Outputs LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TPS76201 Single Output LDO, 100mA, Adj.(0.7 to 5.5V), Low Quiescent Current, Over Current Limitation LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here