TS3L500 Status: ACTIVE

16-Bit To 8-Bit SPDT Gigabit Lan Switch With Low And Flat On-State Resistance


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TS3L500
Vcc min(V)3.6  
Vcc max(V)3  
ron(max)(ohms)6  
ICC(uA)500  
tpd max(ns)0.25  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TS3L110: Quad SPDT High-Bandwidth 10/100 Base-T Lan Switch Differential 8 to 4 Multiplexer/Demultiplexer
  • TS3L500AE: 16-Bit to 8-Bit SPDT Gigabit LAN Switch With LED Switch and Enhanced ESD Protect
  • TS3L4892: 16-Bit to 8-Bit SPDT Gigabit LAN Switch With LED Switch
  • TS2PCIE412: 4-channel PCIe 8:16 Multiplexer/Demultiplexer Passive FET Switch

More Related Products

Product Information

Features

  • Wide Bandwidth (BW > 1100 MHz Typ)
  • Low Crosstalk (XTALK = -37 dB Typ)
  • Low Bit-to-Bit Skew (tsk(o) = 100 ps Max)
  • Low and Flat ON-State Resistance (ron = 4 Typ)
  • Low Input/Output Capacitance (CON = 8 pF Typ)
  • Rail-to-Rail Switching on Data I/O Ports (0 to 5 V)
  • VCC Operating Range From 3 V to 3.6 V
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Applications
    • 10/100/1000 Base-T Signal Switching
    • Differential (LVDS, LVPECL) Signal Switching
    • Audio/Video Switching
    • Hub and Router Signal Switching

Description

The TS3L500 is a 16-bit to 8-bit multiplexer/demultiplexer LAN switch with a single select (SEL) input. SEL controls the data path of the multiplexer/demultiplexer. The device provides additional I/Os for switching status indicating LED signals.

The device provides a low and flat ON-state resistance (ron) and an excellent ON-state resistance match. Low input/output capacitance, high bandwidth, low skew, and low crosstalk among channels make this device suitable for various LAN applications, such as 10/100/1000 Base-T.

This device can be used to replace mechanical relays in LAN applications. It also can be used to route signals from a 10/100 Base-T ethernet transceiver to the RJ-45 LAN connectors in laptops or in docking stations.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsSamples
TS3L500RHURACTIVE-40 to 852.00 | 1kuWQFN (RHU) | 56 2000 | LARGE T&R Download CAD Format for this Symbol
TS3L500RHURG4ACTIVE-40 to 852.00 | 1kuWQFN (RHU) | 56 2000 | LARGE T&R Download CAD Format for this Symbol

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:59 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 15 WeeksTS3L500RHUR
AmericasArrow >1k
Rochester Electronics >1k
WorldwideDigiKey 607
Mouser Electronics >1k
TI Lead Time*: 15 WeeksTS3L500RHURG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TS3L500RHUR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3L500RHURG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TS3L500 Help

Datasheet

Application Notes

Solution Guides

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TS3L110 Quad SPDT High-Bandwidth 10/100 Base-T Lan Switch Differential 8 to 4 Multiplexer/Demultiplexer SWITCHES AND MULTIPLEXERS-LAN/NETWORK SWITCHES TI customers also evaluated this product.
TS3L500AE 16-Bit to 8-Bit SPDT Gigabit LAN Switch With LED Switch and Enhanced ESD Protect SWITCHES AND MULTIPLEXERS-LAN/NETWORK SWITCHES TI customers also evaluated this product.
TS3L4892 16-Bit to 8-Bit SPDT Gigabit LAN Switch With LED Switch SWITCHES AND MULTIPLEXERS-LAN/NETWORK SWITCHES TI customers also evaluated this product.
TS3L301 16-Bit to 8-Bit SPDT Gigabit LAN Switch with Low and Flat On-State Resistance SWITCHES AND MULTIPLEXERS-LAN/NETWORK SWITCHES TI customers also evaluated this product.
TS3L100 Quad SPDT Wide Bandwidth LAN Switch with Low On-State Resistance SWITCHES AND MULTIPLEXERS-LAN/NETWORK SWITCHES TI customers also evaluated this product.
TS5L100 Quad SPDT Wide Bandwidth LAN Switch with Low On-State Resistance SWITCHES AND MULTIPLEXERS-LAN/NETWORK SWITCHES TI customers also evaluated this product.
TS2PCIE412 4-channel PCIe 8:16 Multiplexer/Demultiplexer Passive FET Switch PCI EXPRESS-PCIe Signal Switches TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here