|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
DESCRIPTION/ORDERING INFORMATIONThe TS3USB221 is a high-bandwidth switch specially designed for the switching of high-speed USB 2.0 signals in handset and consumer applications, such as cell phones, digital cameras, and notebooks with hubs or controllers with limited USB I/Os. The wide bandwidth (1.1 GHz) of this switch allows signals to pass with minimum edge and phase distortion. The device multiplexes differential outputs from a USB host device to one of two corresponding outputs. The switch is bidirectional and offers little or no attenuation of the high-speed signals at the outputs. It is designed for low bit-to-bit skew and high channel-to-channel noise isolation, and is compatible with various standards, such as high-speed USB 2.0 (480 Mbps). |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Footprints | Samples |
| TS3USB221DRCR | ACTIVE | -40 to 85 | 0.60 | 1ku | SON (DRC) | 10 | View | 3000 | LARGE T&R | ||
| TS3USB221DRCRG4 | ACTIVE | -40 to 85 | 0.60 | 1ku | SON (DRC) | 10 | View | 3000 | LARGE T&R | ||
| TS3USB221RSER | ACTIVE | -40 to 85 | 0.60 | 1ku | QFN (RSE) | 10 | 3000 | LARGE T&R | |||
| TS3USB221RSERG4 | ACTIVE | -40 to 85 | 0.60 | 1ku | QFN (RSE) | 10 | 3000 | LARGE T&R | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:58 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 17 WeeksTS3USB221DRCR | |||
| Asia | Farnell Asia | 71 | |
| Worldwide | DigiKey | 2 | |
| TI Lead Time*: 17 WeeksTS3USB221DRCRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 WeeksTS3USB221RSER | |||
| Asia | Farnell Asia | 60 | |
| WPI | >1k | ||
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 15 WeeksTS3USB221RSERG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TS3USB221DRCR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TS3USB221DRCRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TS3USB221RSER | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TS3USB221RSERG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TS3USB221 
| Name | Part # | Company | Tool / Software Type |
| TS3USB221 Evaluation Module | TS3USB221EVM | Texas Instruments | Development Boards/EVMs |
| TS3USB221A Evaluation Module | TS3USB221AEVM | Texas Instruments | Development Boards/EVMs |
| TS3USB221E Evaluation Module | TS3USB221EEVM | Texas Instruments | Development Boards/EVMs |
| Part # | Name | Product Family | Comments |
| TS3USB221E | High-Speed USB 2.0 (480-Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single Enable | USB - USB SWITCHES-USB | |
| TS3USB221A | ESD Protected,High-Speed USB 2.0 (480-Mbps) 1:2 Multiplexer/Demultiplexer Switch | USB - USB SWITCHES-USB | The referenced device is an enhanced pinout option allowing flow through board layout. It also includes enhanced ESD performance. |
| Customers Who Evaluated This Product Also Evaluated... | |||
| TS3USB30 | High-Speed USB 2.0 (480 Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single Enable | USB-USB SWITCHES-USB | TI customers also evaluated this product. |
| TS3USB221E | High-Speed USB 2.0 (480-Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single Enable | USB-USB SWITCHES-USB | TI customers also evaluated this product. |
| TS3USB30E | High-Speed USB 2.0 (480-Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single | USB-USB SWITCHES-USB | TI customers also evaluated this product. |
| TS3USB221A | ESD Protected,High-Speed USB 2.0 (480-Mbps) 1:2 Multiplexer/Demultiplexer Switch | USB-USB SWITCHES-USB | TI customers also evaluated this product. |
| TS3USB31 | High-Speed USB 2.0 (480-Mbps) 1-Port Switch With Single Enable | USB-USB SWITCHES-USB | TI customers also evaluated this product. |
| TL431A | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| TPS2051B | Single, Current-Limited, Power-Distribution Switch | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| SN74LVC1G14 | Single Schmitt-Trigger Inverter | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| TLV431A | Low Voltage Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| LM393 | Dual Differential Comparator | AMPLIFIERS AND LINEAR-COMPARATOR | TI customers also evaluated this product. |
| LM324 | Quadruple Operational Amplifier | OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER | TI customers also evaluated this product. |
| CD74HC4051 | High Speed CMOS 8-Channel Analog Multiplexer/Demultiplexer | SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (less than or equal to 5V) | TI customers also evaluated this product. |
| TLV1117-33 | Single Output LDO, 800mA, Fixed(3.3), Internal Current limit, Thermal Overload Protection | LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS | TI customers also evaluated this product. |
| LM358 | Dual Operational Amplifiers | OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER | TI customers also evaluated this product. |
| DRV602 | 2-Vrms DirectPath Pop-Free Variable Input Gain Line Driver with Diff Inputs | AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number