TS3USB221E Status: ACTIVE

High-Speed USB 2.0 (480-Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single Enable


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TS3USB221ETS3USB30E TS3USB31E 
Number of Channels2  2  2  
ESD HBM(kV)+/-7  +/-8  +/-8  
Architecture1:2 Mux/Demux  1:2 Mux/Demux  1:1 Switch  
ron(max)(ohms)6  10  10  
RON Mis-match(Max)(Ohms)0.2  0.35  0.35  
RON Flatness(Max)(Ohms)1  2  2  
Bandwidth(MHz)1200  900  1100  
ICC(uA) 1   
IL OFF(Max)(nA)2  2  2  
Charge Injection(Max)(pC) N/A  N/A  
ON Time(Max)(ns)5  25  30  
OFF Time(Max)(ns)30  30  25  
tpd max(ns)0.25  0.25  0.25  
Vcc range(V)2.3 to 3.6  3.0 to 4.3  2.25 to 4.3  
Pin/Package10QFN, 10SON  10QFN  8QFN  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TS3USB221: High-Speed USB 2.0 (480 Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single Enable
  • TS3USB30E: High-Speed USB 2.0 (480-Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single
  • TS3USB221A: ESD Protected,High-Speed USB 2.0 (480-Mbps) 1:2 Multiplexer/Demultiplexer Switch
  • TUSB2551A: Advanced Universal Serial Bus Transceiver
  • TUSB6020: USB 2.0 High-Speed On-the-Go Local Bus Interface Bridge Controller
  • SN74LVC2G74: Single Positive-Edge-Triggered D-Type Flip-Flop with Clear and Preset

More Related Products

Product Information

Features

  • VCC Operation of 2.5 V to 3.3 V
  • Switch I/Os Accept Signals Up to 5.5 V
  • 1.8-V Compatible Control-Pin Inputs
  • Low-Power Mode When OE Is Disabled (1 µA)
  • rON = 6 Maximum
  • rON = 0.2 Typical
  • Cio(on) = 7 pF Maximum
  • Low Power Consumption (30 µA Maximum)
  • ESD Performance Tested Per JESD 22
    • 7000-V Human-Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • ESD Performance I/O Port to GND
    • 12-kV Human Body Model (A114-B, Class II)
    • ±7-kV Contact Discharge (IEC 61000-4-2)
  • High Bandwidth (1 GHz Typical)
  • APPLICATIONS
    • Routes Signals for USB 1.0, 1.1, and 2.0

Description

The TS3USB221E is a high-bandwidth switch specially designed for the switching of high-speed USB 2.0 signals in handset and consumer applications, such as cell phones, digital cameras, and notebooks with hubs or controllers with limited USB I/Os. The wide bandwidth (1 GHz) of this switch allows signals to pass with minimum edge and phase distortion. The device multiplexes differential outputs from a USB host device to one of two corresponding outputs. The switch is bidirectional and offers little or no attenuation of the high-speed signals at the outputs. It is designed for low bit-to-bit skew and high channel-to-channel noise isolation, and is compatible with various standards, such as high-speed USB 2.0 (480 Mbps).

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TS3USB221EDRCRACTIVE-40 to 850.60 | 1kuSON (DRC) | 10 View 3000 | LARGE T&R
TS3USB221ERSERACTIVE-40 to 850.60 | 1kuQFN (RSE) | 10  3000 | LARGE T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:59 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksTS3USB221EDRCR
WorldwideDigiKey >1k
TI Lead Time*: 16 WeeksTS3USB221ERSER
WorldwideDigiKey >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TS3USB221EDRCR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TS3USB221ERSER RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TS3USB221E Help

Datasheet

Tools & Software

NamePart # Company Tool / Software Type
TS3USB221 Evaluation ModuleTS3USB221EVMTexas InstrumentsDevelopment Boards/EVMs
TS3USB221A Evaluation ModuleTS3USB221AEVMTexas InstrumentsDevelopment Boards/EVMs
TS3USB221E Evaluation ModuleTS3USB221EEVMTexas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TS3USB221 High-Speed USB 2.0 (480 Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single Enable USB-USB SWITCHES-USB TI customers also evaluated this product.
TS3USB30E High-Speed USB 2.0 (480-Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single USB-USB SWITCHES-USB TI customers also evaluated this product.
TS3USB221A ESD Protected,High-Speed USB 2.0 (480-Mbps) 1:2 Multiplexer/Demultiplexer Switch USB-USB SWITCHES-USB TI customers also evaluated this product.
TS3USB31 High-Speed USB 2.0 (480-Mbps) 1-Port Switch With Single Enable USB-USB SWITCHES-USB TI customers also evaluated this product.
TUSB2551A Advanced Universal Serial Bus Transceiver USB-USB TRANSCEIVERS TI customers also evaluated this product.
TUSB6020 USB 2.0 High-Speed On-the-Go Local Bus Interface Bridge Controller USB-USB ON-THE-GO TI customers also evaluated this product.
SN74LVC2G74 Single Positive-Edge-Triggered D-Type Flip-Flop with Clear and Preset LITTLE LOGIC-LL FLIP-FLOP, LATCH AND REGISTER TI customers also evaluated this product.
TCA8418 Low-Voltage 16-Bit I2C and SMBus I/O Expander With Interrupt Output, Reset, and I2C (SL)-I2C SPECIAL FUNCTIONS TI customers also evaluated this product.
SN74LVC2G07 Dual Buffer/Driver with Open-Drain Output LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TXS0104E 4-Bit Bidirectional Voltage-Level Translator for Open-Drain Applications VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
SN74AVC4T245 4-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
SN74LVC14A Hex Schmitt-Trigger Inverter BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
LMV358 Dual Low-Voltage Rail-to-Rail Output Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
TL331 Single Differential Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here