|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The TS3USB221E is a high-bandwidth switch specially designed for the switching of high-speed USB 2.0 signals in handset and consumer applications, such as cell phones, digital cameras, and notebooks with hubs or controllers with limited USB I/Os. The wide bandwidth (1 GHz) of this switch allows signals to pass with minimum edge and phase distortion. The device multiplexes differential outputs from a USB host device to one of two corresponding outputs. The switch is bidirectional and offers little or no attenuation of the high-speed signals at the outputs. It is designed for low bit-to-bit skew and high channel-to-channel noise isolation, and is compatible with various standards, such as high-speed USB 2.0 (480 Mbps). View All Description in Datasheet |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| TS3USB221EDRCR | ACTIVE | -40 to 85 | 0.60 | 1ku | SON (DRC) | 10 | View | 3000 | LARGE T&R | |
| TS3USB221ERSER | ACTIVE | -40 to 85 | 0.60 | 1ku | QFN (RSE) | 10 | 3000 | LARGE T&R | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:59 AM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 16 WeeksTS3USB221EDRCR | |||
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 16 WeeksTS3USB221ERSER | |||
| Worldwide | DigiKey | >1k | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TS3USB221EDRCR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TS3USB221ERSER | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TS3USB221E 
| Name | Part # | Company | Tool / Software Type |
| TS3USB221 Evaluation Module | TS3USB221EVM | Texas Instruments | Development Boards/EVMs |
| TS3USB221A Evaluation Module | TS3USB221AEVM | Texas Instruments | Development Boards/EVMs |
| TS3USB221E Evaluation Module | TS3USB221EEVM | Texas Instruments | Development Boards/EVMs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TS3USB221 | High-Speed USB 2.0 (480 Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single Enable | USB-USB SWITCHES-USB | TI customers also evaluated this product. |
| TS3USB30E | High-Speed USB 2.0 (480-Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single | USB-USB SWITCHES-USB | TI customers also evaluated this product. |
| TS3USB221A | ESD Protected,High-Speed USB 2.0 (480-Mbps) 1:2 Multiplexer/Demultiplexer Switch | USB-USB SWITCHES-USB | TI customers also evaluated this product. |
| TS3USB31 | High-Speed USB 2.0 (480-Mbps) 1-Port Switch With Single Enable | USB-USB SWITCHES-USB | TI customers also evaluated this product. |
| TUSB2551A | Advanced Universal Serial Bus Transceiver | USB-USB TRANSCEIVERS | TI customers also evaluated this product. |
| TUSB6020 | USB 2.0 High-Speed On-the-Go Local Bus Interface Bridge Controller | USB-USB ON-THE-GO | TI customers also evaluated this product. |
| SN74LVC2G74 | Single Positive-Edge-Triggered D-Type Flip-Flop with Clear and Preset | LITTLE LOGIC-LL FLIP-FLOP, LATCH AND REGISTER | TI customers also evaluated this product. |
| TCA8418 | Low-Voltage 16-Bit I2C and SMBus I/O Expander With Interrupt Output, Reset, and | I2C (SL)-I2C SPECIAL FUNCTIONS | TI customers also evaluated this product. |
| SN74LVC2G07 | Dual Buffer/Driver with Open-Drain Output | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| TXS0104E | 4-Bit Bidirectional Voltage-Level Translator for Open-Drain Applications | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| SN74AVC4T245 | 4-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| SN74LVC14A | Hex Schmitt-Trigger Inverter | BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| LMV358 | Dual Low-Voltage Rail-to-Rail Output Operational Amplifier | OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER | TI customers also evaluated this product. |
| TL331 | Single Differential Comparator | AMPLIFIERS AND LINEAR-COMPARATOR | TI customers also evaluated this product. |

No Tags are Available for this Part Number