TS3USB30 Status: ACTIVE

High-Speed USB 2.0 (480 Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single Enable


      
         
Alert me about changes<br/>to this product

See Also

  • TS3USB221A - The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  The referenced device is an enhanced pinout option allowing flow through board layout.
  • TS3USB30E - The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.  This device is an ESD enhanced version, but does not include the flow through layout option.
 TS3USB30
Number of Channels2  
ESD HBM(kV)+/-2  
Architecture1:2 Mux/Demux  
ron(max)(ohms)10  
RON Mis-match(Max)(Ohms)0.35  
RON Flatness(Max)(Ohms)2  
Bandwidth(MHz)955  
ICC(uA)1  
IL OFF(Max)(nA)2  
Charge Injection(Max)(pC)N/A  
ON Time(Max)(ns)25  
OFF Time(Max)(ns)30  
tpd max(ns)0.25  
Vcc range(V)3.0 to 4.3  
Pin/Package10QFN  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TS3USB221: High-Speed USB 2.0 (480 Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single Enable
  • TS3USB30E: High-Speed USB 2.0 (480-Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single
  • TS3USB31: High-Speed USB 2.0 (480-Mbps) 1-Port Switch With Single Enable
  • TLV431A: Low Voltage Adjustable Precision Shunt Regulator
  • SN74LVC1G08: Single 2-Input Positive-AND Gate
  • TPD2E001: Low-Capacitance 2-Channel +/-15 kV ESD-Protection Array for High-Speed Data Interfaces

More Related Products

Product Information

Features

  • VCC Operation at 3 V and 4.3 V
  • 1.8-V Compatible Control-Pin Inputs
  • IOFF Supports Partial Power-Down-Mode Operation
  • ron = 10 Max
  • Typ
  • Cio(ON) = 7 pF Typ
  • Low Power Consumption (1 µA Max)
  • ESD Performance Tested Per JESD 22
    • 6000-V Human-Body Model (HBM)
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
    • 250-V Machine Model (A115-A)
  • –3-dB Bandwidth = 955 MHz Typ
  • Packaged in 10-pin TQFN (1.4 mm × 1.8 mm)
  • APPLICATIONS
    • Routes Signals for USB 1.0, 1.1, and 2.0
    • Mobile Industry Processor Interface (MIPI) Signal Routing

DESCRIPTION/ORDERING INFORMATION

The TS3USB30 is a high-bandwidth switch specially designed for the switching of high-speed USB 2.0 signals in handset and consumer applications, such as cell phones, digital cameras, and notebooks with hubs or controllers with limited USB I/Os. The wide bandwidth (750 MHz) of this switch allows signals to pass with minimum edge and phase distortion. The device multiplexes differential outputs from a USB host device to one of two corresponding outputs. The switch is bidirectional and offers little or no attenuation of the high-speed signals at the outputs. It is designed for low bit-to-bit skew and high channel-to-channel noise isolation, and is compatible with various standards, such as high-speed USB 2.0 (480 Mbps).

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
TS3USB30RSWRACTIVE-40 to 850.55 | 1kuQFN (RSW) | 10 3000 | LARGE T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:58 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 18 WeeksTS3USB30RSWR
AmericasArrow >1k
AsiaWPI 582
WorldwideDigiKey >1k
Mouser Electronics >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TS3USB30RSWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TS3USB30 Help

Datasheet

Part # Name Product Family Comments
TS3USB221A   ESD Protected,High-Speed USB 2.0 (480-Mbps) 1:2 Multiplexer/Demultiplexer Switch   USB - USB SWITCHES-USB   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  The referenced device is an enhanced pinout option allowing flow through board layout.  
TS3USB30E   High-Speed USB 2.0 (480-Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single   USB - USB SWITCHES-USB   The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.  This device is an ESD enhanced version, but does not include the flow through layout option.  
Customers Who Evaluated This Product Also Evaluated...
TS3USB221 High-Speed USB 2.0 (480 Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single Enable USB-USB SWITCHES-USB TI customers also evaluated this product.
TS3USB30E High-Speed USB 2.0 (480-Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single USB-USB SWITCHES-USB TI customers also evaluated this product.
TS3USB31 High-Speed USB 2.0 (480-Mbps) 1-Port Switch With Single Enable USB-USB SWITCHES-USB TI customers also evaluated this product.
TS3USB221E High-Speed USB 2.0 (480-Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single Enable USB-USB SWITCHES-USB TI customers also evaluated this product.
TS3USB221A ESD Protected,High-Speed USB 2.0 (480-Mbps) 1:2 Multiplexer/Demultiplexer Switch USB-USB SWITCHES-USB TI customers also evaluated this product.
TLV431A Low Voltage Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
SN74LVC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
TPD2E001 Low-Capacitance 2-Channel +/-15 kV ESD-Protection Array for High-Speed Data Interfaces ESD/EMI Protection-ESD Solutions TI customers also evaluated this product.
SN74AUP1G07 Low-Power Single Buffer/Driver with Open-Drain Outputs LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
NE5532 Dual Low-Noise High-Speed Audio Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
SN65LVDS32 Quad LVDS Receiver LVDS/M-LVDS/ECL/CML-LVDS PHYS (<800MBPS) TI customers also evaluated this product.
SN74LVC244A Octal Buffer/Driver With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
LM311 Differential Comparator With Strobes AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
SN74AVC1T45 Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
TPA3001D1 20-W Mono Class-D Audio Power Amplifier (TPA3001) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here