TS3USB30E Status: ACTIVE

High-Speed USB 2.0 (480-Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single


      
         
Alert me about changes<br/>to this product

 TS3USB221E TS3USB30ETS3USB31E 
Number of Channels2  2  2  
ESD HBM(kV)+/-7  +/-8  +/-8  
Architecture1:2 Mux/Demux  1:2 Mux/Demux  1:1 Switch  
ron(max)(ohms)6  10  10  
RON Mis-match(Max)(Ohms)0.2  0.35  0.35  
RON Flatness(Max)(Ohms)1  2  2  
Bandwidth(MHz)1200  900  1100  
ICC(uA) 1   
IL OFF(Max)(nA)2  2  2  
Charge Injection(Max)(pC) N/A  N/A  
ON Time(Max)(ns)5  25  30  
OFF Time(Max)(ns)30  30  25  
tpd max(ns)0.25  0.25  0.25  
Vcc range(V)2.3 to 3.6  3.0 to 4.3  2.25 to 4.3  
Pin/Package10QFN, 10SON  10QFN  8QFN  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TS3USB221: High-Speed USB 2.0 (480 Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single Enable
  • TS3USB221E: High-Speed USB 2.0 (480-Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single Enable
  • TS3USB30: High-Speed USB 2.0 (480 Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single Enable
  • TS3A27518E: 6-Bit, 1-of-2 Mux/Demux with 240 MHz Bandwidth
  • TPA2005D1: 1.4-W Mono Class-D Audio Amplifier (TPA2005)
  • TS3DV421: 4-Channel Differential 8:24 Multiplexer Switch

More Related Products

Product Information

Features

  • VCC Operation at 3 V to 4.3 V
  • 1.8-V Compatible Control-Pin Inputs
  • IOFF Supports Partial Power-Down-Mode Operation
    • D+/D– Pins Tolerate up to 5.25V
  • rON = 10 Max
  • rON = 0.35 Typ
  • Cio(ON) = 7.5 pF Typ
  • Low Power Consumption (1 µA Max)
  • –3dB Bandwidth = 900 MHz Typ
  • Latch-Up Performance Exceeds
    100 mA Per JESD 78, Class II(1)
  • ESD Performance Tested Per JESD 22
    • 8000-V Human-Body Model (A114-B,
      Class II)
    • 1000-V Charged-Device Model (C101)
  • ESD Performance I/O Port to GND(2)
    • 15000-V Human-Body Model
  • Packaged in 10-pin TQFN (1.4 mm × 1.8 mm)
  • APPLICATIONS
    • Routes Signals for USB 1.0, 1.1, and 2.0

(1) Except OE and S inputs
(2) High-voltage HBM is performed in addition to the standard HBM testing (A114-B, Class II) and applies to I/O ports tested with respect to GND only.

DESCRIPTION/ORDERING INFORMATION

The TS3USB30E is a high-bandwidth switch specially designed for the switching of high-speed USB 2.0 signals in handset and consumer applications, such as cell phones, digital cameras, and notebooks with hubs or controllers with limited USB I/Os. The wide bandwidth (900 MHz) of this switch allows signals to pass with minimum edge and phase distortion. The device multiplexes differential outputs from a USB host device to one of two corresponding outputs. The switch is bidirectional and offers little or no attenuation of the high-speed signals at the outputs. It is designed for low bit-to-bit skew and high channel-to-channel noise isolation, and is compatible with various standards, such as high-speed USB 2.0 (480 Mbps).

The TS3USB30E integrates ESD protection cells on all pins, is available in a tiny µQFN package (1.8 mm × 1.4 mm), a DGS package, and is characterized over the free air temperature range of –40°C to 85°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
TS3USB30ERSWRACTIVE-40 to 850.55 | 1kuQFN (RSW) | 10 3000 | LARGE T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:58 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 17 WeeksTS3USB30ERSWR
AsiaWPI 60
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TS3USB30ERSWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TS3USB30E Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TS3USB221 High-Speed USB 2.0 (480 Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single Enable USB-USB SWITCHES-USB TI customers also evaluated this product.
TS3USB221E High-Speed USB 2.0 (480-Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single Enable USB-USB SWITCHES-USB TI customers also evaluated this product.
TS3USB30 High-Speed USB 2.0 (480 Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single Enable USB-USB SWITCHES-USB TI customers also evaluated this product.
TS3USB221A ESD Protected,High-Speed USB 2.0 (480-Mbps) 1:2 Multiplexer/Demultiplexer Switch USB-USB SWITCHES-USB TI customers also evaluated this product.
TS3USB31 High-Speed USB 2.0 (480-Mbps) 1-Port Switch With Single Enable USB-USB SWITCHES-USB TI customers also evaluated this product.
TS3A27518E 6-Bit, 1-of-2 Mux/Demux with 240 MHz Bandwidth SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TPA2005D1 1.4-W Mono Class-D Audio Amplifier (TPA2005) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TS3DV421 4-Channel Differential 8:24 Multiplexer Switch SWITCHES AND MULTIPLEXERS-VIDEO SWITCHES TI customers also evaluated this product.
TPS54310 3V to 6V, 3A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54620 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
LM2904 Dual Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
TPS61085 18.5V, 2A, 650kHz, 1.2MHz Step-Up DC-DC Converter with Forced PWM Mode DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
TPS54231 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPD12S521 HDMI Transmitter Port Protection and Interface Device ESD/EMI Protection-ESD Solutions TI customers also evaluated this product.
SN74LVC16245A 16-Bit Bus Transceiver With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here