TS3V330 Status: ACTIVE

Quad SPDT Wide Bandwidth Video Switch with Low On-State Resistance


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TS3V330
Voltage Node(V)3.3  
Vcc min(V)3  
Vcc max(V)3.6  
No. of Bits4  
ron(max)(ohms)10  
ICC(uA)3  
tpd max(ns)6.5  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TS5V330: Quad SPDT Wide Bandwidth Video Switch with Low On-State Resistance
  • TL52055: Wide Bandwidth 2-Input, 1-Output 3-Circuit Video Switch
  • TS3DV416: 4-Channel Differential 8:16 Mux Switch For DVI/HDMI Applications
  • TS3A44159: 0.45-Ohm Quad SPDT Analog Switch Quad-Channel 2:1 Multiplexer/Demultiplexer with Two Controls
  • TS5A22362: 0.65-Ohm Dual SPDT Analog Switch With Negative Rail Capability

More Related Products

Product Information

Features

  • Low Differential Gain and Phase (DG = 0.82%, DP = 0.1 Degree Typ)
  • Wide Bandwidth (BW = 300 MHz Min)
  • Low Crosstalk (XTALK = -80 dB Typ)
  • Low Power Consumption (ICC = 10 µA Max)
  • Bidirectional Data Flow With Near-Zero Propagation Delay
  • Low ON-State Resistance (ron = 3 Typ)
  • Rail-to-Rail Switching on Data I/O Ports (0 to VCC)
  • VCC Operating Range From 3 V to 3.6 V
  • Ioff Supports Partial-Power-Down Mode Operation
  • Data and Control Inputs Provide Undershoot Clamp Diode
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Suitable for Both RGB and Composite-Video Switching

DESCRIPTION/ORDERING INFORMATION

The TS3V330 video switch is a 4-bit 1-of-2 multiplexer/demultiplexer, with a single switch-enable (EN) input. When EN is low, the switch is enabled and the D port is connected to the S port. When EN is high, the switch is disabled and the high-impedance state exists between the D and S ports. The select (IN) input controls the data path of the multiplexer/demultiplexer.

Low differential gain and phase make this switch ideal for composite and RGB video applications. This device has wide bandwidth and low crosstalk, making it suitable for high-frequency applications as well.

This device is fully specified for partial-power-down applications using Ioff. The Ioff feature ensures that damaging current will not backflow through the device when it is powered down. This switch maintains isolation during power off.

To ensure the high-impedance state during power up or power down, EN should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TS3V330DACTIVE-40 to 850.75 | 1kuSOIC (D) | 16 View 40 | TUBE  Download CAD Format for this FootprintPurchase Samples
TS3V330DBQRACTIVE-40 to 850.65 | 1kuSSOP/QSOP (DBQ) | 16 View 2500 | LARGE T&R  Download CAD Format for this Footprint
TS3V330DBQRE4ACTIVE-40 to 850.65 | 1kuSSOP/QSOP (DBQ) | 16 View 2500 | LARGE T&R  Download CAD Format for this Footprint
TS3V330DBQRG4ACTIVE-40 to 850.65 | 1kuSSOP/QSOP (DBQ) | 16 View 2500 | LARGE T&R  Download CAD Format for this Footprint
TS3V330DE4ACTIVE-40 to 850.75 | 1kuSOIC (D) | 16 View 40 | TUBE  Download CAD Format for this FootprintPurchase Samples
TS3V330DG4ACTIVE-40 to 850.75 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TS3V330DGVRACTIVE-40 to 850.65 | 1kuTVSOP (DGV) | 16  2000 | LARGE T&R  Download CAD Format for this Footprint
TS3V330DGVRE4ACTIVE-40 to 850.65 | 1kuTVSOP (DGV) | 16  2000 | LARGE T&R  Download CAD Format for this Footprint
TS3V330DGVRG4ACTIVE-40 to 850.65 | 1kuTVSOP (DGV) | 16  2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TS3V330DRACTIVE-40 to 850.65 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R  Download CAD Format for this Footprint
TS3V330DRE4ACTIVE-40 to 850.65 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R  Download CAD Format for this Footprint
TS3V330DRG4ACTIVE-40 to 850.65 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TS3V330PWACTIVE-40 to 850.75 | 1kuTSSOP (PW) | 16 View 90 | TUBE  Download CAD Format for this FootprintPurchase Samples
TS3V330PWE4ACTIVE-40 to 850.75 | 1kuTSSOP (PW) | 16 View 90 | TUBE  Download CAD Format for this FootprintPurchase Samples
TS3V330PWG4ACTIVE-40 to 850.75 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TS3V330PWRACTIVE-40 to 850.65 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R  Download CAD Format for this Footprint
TS3V330PWRE4ACTIVE-40 to 850.65 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R  Download CAD Format for this Footprint
TS3V330PWRG4ACTIVE-40 to 850.65 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TS3V330RGYRACTIVE-40 to 850.70 | 1kuQFN (RGY) | 16  1000 | LARGE T&R  
TS3V330RGYRG4ACTIVE-40 to 850.70 | 1kuQFN (RGY) | 16  1000 | LARGE T&R Download CAD Format for this Symbol 

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:58 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 15 WeeksTS3V330D
AmericasRochester Electronics 840
AsiaFarnell Asia 30
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksTS3V330DBQR
AmericasArrow >1k
AsiaFarnell Asia 907
WPI >1k
EuropeFarnell 825
WorldwideDigiKey 107
TI Lead Time*: 15 WeeksTS3V330DBQRE4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksTS3V330DBQRG4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksTS3V330DE4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksTS3V330DG4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTS3V330DGVR
AmericasArrow >1k
Rochester Electronics >1k
WorldwideDigiKey >1k
TI Lead Time*: 12 WeeksTS3V330DGVRE4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTS3V330DGVRG4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksTS3V330DR
AmericasArrow >1k
Rochester Electronics >1k
AsiaWPI >1k
WorldwideDigiKey >1k
TI Lead Time*: 15 WeeksTS3V330DRE4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksTS3V330DRG4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksTS3V330PW
AmericasArrow 720
Rochester Electronics 630
AsiaWPI 53
EuropeEBV Elektronik 270
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksTS3V330PWE4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksTS3V330PWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTS3V330PWR
AmericasArrow >1k
Rochester Electronics >1k
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksTS3V330PWRE4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTS3V330PWRG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksTS3V330RGYR
AmericasArrow >1k
Rochester Electronics >1k
WorldwideDigiKey 152
TI Lead Time*: 16 WeeksTS3V330RGYRG4
WorldwideDigiKey  Available
Mouser Electronics 643
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TS3V330D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3V330DBQR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TS3V330DBQRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TS3V330DBQRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TS3V330DE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3V330DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3V330DGVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3V330DGVRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3V330DGVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3V330DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3V330DRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3V330DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3V330PW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3V330PWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3V330PWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3V330PWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3V330PWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3V330PWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3V330RGYR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TS3V330RGYRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TS3V330 Help

Datasheet

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TS5V330 Quad SPDT Wide Bandwidth Video Switch with Low On-State Resistance SWITCHES AND MULTIPLEXERS-VIDEO SWITCHES TI customers also evaluated this product.
TL52055 Wide Bandwidth 2-Input, 1-Output 3-Circuit Video Switch SWITCHES AND MULTIPLEXERS-VIDEO SWITCHES TI customers also evaluated this product.
TS3DV416 4-Channel Differential 8:16 Mux Switch For DVI/HDMI Applications SWITCHES AND MULTIPLEXERS-VIDEO SWITCHES TI customers also evaluated this product.
TS5V330C Quad SPDT Wide Bandwidth Video Switch With ESD & Low On-State Resistance SWITCHES AND MULTIPLEXERS-VIDEO SWITCHES TI customers also evaluated this product.
TS3V340 Quad SPDT High-Bandwidth Video Switch with Low and Flat On-State Resistance SWITCHES AND MULTIPLEXERS-VIDEO SWITCHES TI customers also evaluated this product.
TS3DV520 5-Channel Differential 10:20 Mux Switch for DVI/HDMI Applications SWITCHES AND MULTIPLEXERS-VIDEO SWITCHES TI customers also evaluated this product.
TS3DV421 4-Channel Differential 8:24 Multiplexer Switch SWITCHES AND MULTIPLEXERS-VIDEO SWITCHES TI customers also evaluated this product.
TS3A44159 0.45-Ohm Quad SPDT Analog Switch Quad-Channel 2:1 Multiplexer/Demultiplexer with Two Controls SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TS5A22362 0.65-Ohm Dual SPDT Analog Switch With Negative Rail Capability SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here