TS3V340 Status: ACTIVE

Quad SPDT High-Bandwidth Video Switch with Low and Flat On-State Resistance


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TS3V340
Voltage Node(V)3.3  
Vcc min(V)3  
Vcc max(V)3.6  
No. of Bits4  
ron(max)(ohms)6  
ICC(uA)1500  
tpd max(ns)3.5  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TL52055: Wide Bandwidth 2-Input, 1-Output 3-Circuit Video Switch
  • TS5V330: Quad SPDT Wide Bandwidth Video Switch with Low On-State Resistance
  • TS5V330C: Quad SPDT Wide Bandwidth Video Switch With ESD & Low On-State Resistance
  • TPS40210: Wide Input Range Current Mode Boost Controller
  • SN74LVC1G14: Single Schmitt-Trigger Inverter
  • TPS73001: Single Output LDO, 200mA, Adj.(1.5 to 5.5V), High PSRR, Low Noise

More Related Products

Product Information

Features

  • Low Differential Gain and Phase (DG = 0.2%, DP = 0.1° Typ)
  • Wide Bandwidth (BW = 500 MHz Typ)
  • Low Crosstalk (XTALK = –80 dB Typ)
  • Bidirectional Data Flow, With Near-Zero Propagation Delay
  • Low and Flat ON-State Resistance (ron = 3 Typ)
  • VCC Operating Range From 3 V to 3.6 V
  • Ioff Supports Partial-Power-Down Mode Operation
  • Data and Control Inputs Provide Undershoot Clamp Diode
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Suitable for Both RGB and Composite Video Switching

Description

The TI video switch TS3V340 is a 4-bit 1-of-2 multiplexer/demultiplexer with a single switch-enable (EN)\ input. When EN\ is low, the switch is enabled and the D port is connected to the S port. When EN\ is high, the switch is disabled and the high-impedance state exists between the D and S ports. The select (IN) input controls the data path of the multiplexer/demultiplexer.

Low differential gain and phase makes this switch ideal for composite and RGB video applications. The device has a wide bandwidth and low crosstalk, making it suitable for high-frequency applications as well.

This device is fully specified for partial-power-down applications using Ioff. The Ioff feature ensures that damaging current will not backflow through the device when it is powered down.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TS3V340DACTIVE-40 to 850.43 | 1kuSOIC (D) | 16 View 40 | TUBE  Download CAD Format for this FootprintPurchase Samples
TS3V340DBQRACTIVE-40 to 850.39 | 1kuSSOP/QSOP (DBQ) | 16 View 2500 | LARGE T&R  Download CAD Format for this Footprint
TS3V340DBQRE4ACTIVE-40 to 850.39 | 1kuSSOP/QSOP (DBQ) | 16 View 2500 | LARGE T&R  Download CAD Format for this Footprint
TS3V340DBQRG4ACTIVE-40 to 850.39 | 1kuSSOP/QSOP (DBQ) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TS3V340DE4ACTIVE-40 to 850.43 | 1kuSOIC (D) | 16 View 40 | TUBE  Download CAD Format for this FootprintPurchase Samples
TS3V340DG4ACTIVE-40 to 850.43 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TS3V340DGVRACTIVE-40 to 850.39 | 1kuTVSOP (DGV) | 16  2000 | LARGE T&R  Download CAD Format for this Footprint
TS3V340DGVRE4ACTIVE-40 to 850.39 | 1kuTVSOP (DGV) | 16  2000 | LARGE T&R  Download CAD Format for this Footprint
TS3V340DGVRG4ACTIVE-40 to 850.39 | 1kuTVSOP (DGV) | 16  2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TS3V340DRACTIVE-40 to 850.39 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R  Download CAD Format for this Footprint
TS3V340DRE4ACTIVE-40 to 850.39 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R  Download CAD Format for this Footprint
TS3V340DRG4ACTIVE-40 to 850.39 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TS3V340PWACTIVE-40 to 850.43 | 1kuTSSOP (PW) | 16 View 90 | TUBE  Download CAD Format for this FootprintPurchase Samples
TS3V340PWE4ACTIVE-40 to 850.43 | 1kuTSSOP (PW) | 16 View 90 | TUBE  Download CAD Format for this FootprintPurchase Samples
TS3V340PWG4ACTIVE-40 to 850.43 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TS3V340PWRACTIVE-40 to 850.39 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R  Download CAD Format for this Footprint
TS3V340PWRE4ACTIVE-40 to 850.39 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R  Download CAD Format for this Footprint
TS3V340PWRG4ACTIVE-40 to 850.39 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TS3V340RGYRACTIVE-40 to 850.39 | 1kuQFN (RGY) | 16  1000 | LARGE T&R  
TS3V340RGYRG4ACTIVE-40 to 850.39 | 1kuQFN (RGY) | 16  1000 | LARGE T&R Download CAD Format for this Symbol 

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:58 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 15 WeeksTS3V340D
AmericasArrow >1k
Rochester Electronics >1k
AsiaWPI 45
TI Lead Time*: 15 WeeksTS3V340DBQR
AmericasArrow >1k
Rochester Electronics >1k
AsiaWPI >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 15 WeeksTS3V340DBQRE4
WorldwideDigiKey  Available
Mouser Electronics >1k
TI Lead Time*: 15 WeeksTS3V340DBQRG4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksTS3V340DE4
None Reported
View Distributors
TI Lead Time*: 15 WeeksTS3V340DG4
None Reported
View Distributors
TI Lead Time*: 12 WeeksTS3V340DGVR
AmericasArrow >1k
Rochester Electronics >1k
WorldwideDigiKey >1k
Mouser Electronics 871
TI Lead Time*: 12 WeeksTS3V340DGVRE4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTS3V340DGVRG4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksTS3V340DR
AmericasRochester Electronics >1k
TI Lead Time*: 15 WeeksTS3V340DRE4
None Reported
View Distributors
TI Lead Time*: 15 WeeksTS3V340DRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTS3V340PW
AmericasArrow >1k
Rochester Electronics >1k
AsiaWPI 85
WorldwideDigiKey  Available
Mouser Electronics 720
TI Lead Time*: 20 WeeksTS3V340PWE4
AsiaFarnell Asia 623
EuropeFarnell 566
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTS3V340PWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTS3V340PWR
AmericasRochester Electronics >1k
WorldwideDigiKey 17
Mouser Electronics >1k
TI Lead Time*: 20 WeeksTS3V340PWRE4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTS3V340PWRG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksTS3V340RGYR
AmericasArrow >1k
Rochester Electronics >1k
WorldwideDigiKey 96
Mouser Electronics 1k
TI Lead Time*: 16 WeeksTS3V340RGYRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TS3V340D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3V340DBQR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TS3V340DBQRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TS3V340DBQRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TS3V340DE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3V340DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3V340DGVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3V340DGVRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3V340DGVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3V340DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3V340DRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3V340DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3V340PW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3V340PWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3V340PWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3V340PWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3V340PWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3V340PWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS3V340RGYR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TS3V340RGYRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TS3V340 Help

Datasheet

Application Notes

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TL52055 Wide Bandwidth 2-Input, 1-Output 3-Circuit Video Switch SWITCHES AND MULTIPLEXERS-VIDEO SWITCHES TI customers also evaluated this product.
TS5V330 Quad SPDT Wide Bandwidth Video Switch with Low On-State Resistance SWITCHES AND MULTIPLEXERS-VIDEO SWITCHES TI customers also evaluated this product.
TS5V330C Quad SPDT Wide Bandwidth Video Switch With ESD & Low On-State Resistance SWITCHES AND MULTIPLEXERS-VIDEO SWITCHES TI customers also evaluated this product.
TS3V330 Quad SPDT Wide Bandwidth Video Switch with Low On-State Resistance SWITCHES AND MULTIPLEXERS-VIDEO SWITCHES TI customers also evaluated this product.
TS3DV416 4-Channel Differential 8:16 Mux Switch For DVI/HDMI Applications SWITCHES AND MULTIPLEXERS-VIDEO SWITCHES TI customers also evaluated this product.
TPS40210 Wide Input Range Current Mode Boost Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
SN74LVC1G14 Single Schmitt-Trigger Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TPS73001 Single Output LDO, 200mA, Adj.(1.5 to 5.5V), High PSRR, Low Noise LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
CD4053B CMOS Triple 2-Channel Analog Multiplexer/Demultiplexer with Logic-Level Conversion SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (greater than 5V) TI customers also evaluated this product.
TS3USB221 High-Speed USB 2.0 (480 Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single Enable USB-USB SWITCHES-USB TI customers also evaluated this product.
TS3A44159 0.45-Ohm Quad SPDT Analog Switch Quad-Channel 2:1 Multiplexer/Demultiplexer with Two Controls SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
DRV602 2-Vrms DirectPath™ Pop-Free Variable Input Gain Line Driver with Diff Inputs AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS TI customers also evaluated this product.
TPS2051B Single, Current-Limited, Power-Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
PCA9306 Dual Bi-Directional I2C-Bus and SMBus Voltage Level-Translator I2C (SL)-I2C SPECIAL FUNCTIONS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here