TS5A1066 Status: ACTIVE

10-Ohm SPST Analog Switch


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TS5A1066
Configuration1 X SPST  
ron(max)(ohms)10  
IL OFF(Max)(nA)N/A  
OFF Time(Max)(ns)4.5  
ON Time(Max)(ns)5.5  
Operating Temp Range(Celsius)-40 to 85  
Pin/Package5DSBGA, 5SC70, 5SOT-23  
Approx. Price (US$) 0.14 | 1ku  
VCC(Min)(V)5.5  
Voltage Nodes(V)5, 3.3, 2.5, 1.8  
RON Flatness(Max)(Ohms)5  
Technology FamilyTS  
ESD Rating(kV)2kV HBM  
Bandwidth(MHz)400  
Charge Injection(Max)(pC)1  
RON Mis-match(Max)(Ohms)N/A  
Voltage Node(V)1.8, 2.5, 3.0, 3.3, 5.0  
Vcc max(V)5.5  
Vcc min(V)1.65  
Number of Channels1  
ICC(uA)5  
RatingCatalog  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TS5A3166: 1-Ohm SPST Analog Switch 5-V/3.3-V Single-Channel Analog Switch
  • TS5A2053: 10-Ohm SPDT Analog Switch
  • TS5A3157: 10-Ohm SPDT Analog Switch

More Related Products

Product Information

Features

  • Low ON-State Resistance (10 )
  • Control Inputs Are 5.5-V Tolerant
  • Low Charge Injection
  • Low Total Harmonic Distortion (THD)
  • 1.65-V to 5.5-V Single-Supply Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)

DESCRIPTION/ORDERING INFORMATION

The TS5A1066 is a single-pole single-throw (SPST) analog switch that is designed to operate from 1.65 V to 5.5 V. This device can handle both digital and analog signals, and signals up to V+ (peak) can be transmitted in either direction.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TS5A1066DBVRACTIVE-40 to 850.14 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R  Download CAD Format for this Footprint
TS5A1066DBVRE4ACTIVE-40 to 850.14 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R  Download CAD Format for this Footprint
TS5A1066DBVRG4ACTIVE-40 to 850.14 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TS5A1066DCKRACTIVE-40 to 850.14 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R  Download CAD Format for this Footprint
TS5A1066DCKRE4ACTIVE-40 to 850.14 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R  Download CAD Format for this Footprint
TS5A1066DCKRG4ACTIVE-40 to 850.14 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TS5A1066YZPRACTIVE-40 to 850.24 | 1kuDSBGA (YZP) | 5  3000 | LARGE T&R  Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:58 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 12 WeeksTS5A1066DBVR
AmericasArrow >1k
Avnet >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 12 WeeksTS5A1066DBVRE4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTS5A1066DBVRG4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksTS5A1066DCKR
AmericasArrow >1k
WorldwideDigiKey >1k
TI Lead Time*: 18 WeeksTS5A1066DCKRE4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksTS5A1066DCKRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTS5A1066YZPR
AmericasArrow >1k
Rochester Electronics >1k
AsiaWPI >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TS5A1066DBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS5A1066DBVRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS5A1066DBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS5A1066DCKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS5A1066DCKRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS5A1066DCKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS5A1066YZPR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TS5A1066 Help

Datasheet

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TS5A3166 1-Ohm SPST Analog Switch 5-V/3.3-V Single-Channel Analog Switch SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TS5A2053 10-Ohm SPDT Analog Switch SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TS5A3157 10-Ohm SPDT Analog Switch SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TS5A2066 Dual-Channel 10-Ohm SPST Analog Switch SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TS5A3167 1-Ohm SPST Analog Switch 5-V/3.3-V Single-Channel Analog Switch SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here