TS5A2053 Status: ACTIVE

10-Ohm SPDT Analog Switch


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TS5A2053
Configuration1 X SPST  
ron(max)(ohms)13.8  
IL OFF(Max)(nA)N/A  
OFF Time(Max)(ns)4.1  
ON Time(Max)(ns)6.8  
Operating Temp Range(Celsius)-40 to 85  
Pin/Package8SM8, 8US8  
Approx. Price (US$) 0.27 | 1ku  
VCC(Min)(V)5.5  
Voltage Nodes(V)1.8, 2.5, 3.0, 3.3, 5.0  
RON Flatness(Max)(Ohms)4.5  
Technology FamilyTS  
ESD Rating(kV)2kV HBM  
Bandwidth(MHz)330  
Charge Injection(Max)(pC)5  
RON Mis-match(Max)(Ohms)4.5  
Voltage Node(V)1.8, 2.5, 3.0, 3.3, 5.0  
Vcc max(V)5.5  
Vcc min(V)1.65  
Number of Channels1  
Vcc range(V)1.65 to 5.5  
ICC(uA)0.1  
RatingCatalog  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TS5A1066: 10-Ohm SPST Analog Switch
  • TS3A24157: 0.65 Ohm Dual SPDT Analog Switch Dual-Channel 2:1 Multiplexer/Demultiplexer
  • TS5A3159A: 1 Ohm SPDT Analog Switch 5-V/3.3-V Single Channel 2:1 Multiplexer/Demultiplexer
  • SN74LV08A: Quadruple 2-Input Positive-AND Gates
  • TPS40061: Wide Input (10V-55V) up to 1 MHz Frequency Synchronous Buck Controller, source/sink

More Related Products

Product Information

Features

  • Low ON-State Resistance (10 )
  • Control Inputs Are 5-V Tolerant
  • Low Charge Injection
  • Excellent ON-Resistance Matching
  • Low Total Harmonic Distortion (THD)
  • 1.65-V to 5.5-V Single-Supply Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Applications
    • Cell Phones
    • Portable Audio Video Equipment
    • Battery-Powered Equipment
    • Low-Voltage Data Acquisition Systems
    • Test Equipment
    • Communication Circuits

Description

The TS5A2053 is a single-pole double-throw (SPDT) analog switch that is designed to operate from 1.65 V to 5.5 V. This device can handle both digital and analog signals, and signals up to V+ can be transmitted in either direction.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
TS5A2053DCTRACTIVE-40 to 850.27 | 1kuSM8 (DCT) | 8 3000 | LARGE T&R  Download CAD Format for this Footprint
TS5A2053DCTRE4ACTIVE-40 to 850.27 | 1kuSM8 (DCT) | 8 3000 | LARGE T&R  Download CAD Format for this Footprint
TS5A2053DCTRG4ACTIVE-40 to 850.27 | 1kuSM8 (DCT) | 8 3000 | LARGE T&R  
TS5A2053DCURACTIVE-40 to 850.27 | 1kuUS8 (DCU) | 8 3000 | LARGE T&R  Download CAD Format for this Footprint
TS5A2053DCURE4ACTIVE-40 to 850.27 | 1kuUS8 (DCU) | 8 3000 | LARGE T&R  Download CAD Format for this Footprint
TS5A2053DCURG4ACTIVE-40 to 850.27 | 1kuUS8 (DCU) | 8 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:58 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 15 WeeksTS5A2053DCTR
AmericasArrow >1k
Rochester Electronics >1k
AsiaWPI >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 15 WeeksTS5A2053DCTRE4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksTS5A2053DCTRG4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTS5A2053DCUR
AmericasArrow >1k
Rochester Electronics >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 12 WeeksTS5A2053DCURE4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTS5A2053DCURG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TS5A2053DCTR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS5A2053DCTRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS5A2053DCTRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS5A2053DCUR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS5A2053DCURE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS5A2053DCURG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TS5A2053 Help

Datasheet

Application Notes

View Application Notes for Analog Switches/Multiplexers (less than or equal to 5V)

Errata

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TS5A1066 10-Ohm SPST Analog Switch SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TS3A24157 0.65 Ohm Dual SPDT Analog Switch Dual-Channel 2:1 Multiplexer/Demultiplexer SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TS5A3159A 1 Ohm SPDT Analog Switch 5-V/3.3-V Single Channel 2:1 Multiplexer/Demultiplexer SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TS5A3166 1-Ohm SPST Analog Switch 5-V/3.3-V Single-Channel Analog Switch SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TS5A3359 1-Ohm SP3T Analog Switch 5-V/3.3-V Single-Channel 3:1 Multiplexer/Demultiplexer SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TS5A23157 Dual 10-Ohm SPDT Analog Switch SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TS5A3357 Single 5-Ohm SP3T Analog Switch 5-V/3.3-V 3:1 Analog Multiplexer/Demultiplexer SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TS5A2066 Dual-Channel 10-Ohm SPST Analog Switch SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TS3A24159 0.3 Ohm Dual SPDT Analog Switch Dual-Channel 2:1 Multiplexer/Demultiplexer SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TS3A4741 0.9-Ohm Low-Voltage Single-Supply Dual SPST Analog Switch SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
SN74LV08A Quadruple 2-Input Positive-AND Gates GATES-AND GATES TI customers also evaluated this product.
TPS40061 Wide Input (10V-55V) up to 1 MHz Frequency Synchronous Buck Controller, source/sink NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here