|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
DESCRIPTION/ORDERING INFORMATIONThe TS5A22362 and TS5A22364 are single-pole double-throw (SPDT) analog switches designed to operate from 2.3 V to 5.5 V. The devices feature negative signal capability that allows signals below ground to pass through the switch without distortion. Additionally, the TS5A22364 includes an internal shunt switch, which automatically discharges any capacitance at the NC or NO terminals when they are unconnected to COM. This reduces the audible click/pop noise when switching between two sources. The break-before-make feature prevents signal distortion during the transferring of a signal from one path to another. Low ON-state resistance, excellent channel-to-channel ON-state resistance matching, and minimal total harmonic distortion (THD) performance are ideal for audio applications. |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| TS5A22364DGSR | ACTIVE | -40 to 85 | 0.65 | 1ku | MSOP (DGS) | 10 | View | 2500 | LARGE T&R | |
| TS5A22364DGSRG4 | ACTIVE | -40 to 85 | 0.65 | 1ku | MSOP (DGS) | 10 | View | 2500 | LARGE T&R | |
| TS5A22364DRCR | ACTIVE | -40 to 85 | 0.65 | 1ku | SON (DRC) | 10 | View | 3000 | LARGE T&R | |
| TS5A22364YZPR | ACTIVE | -40 to 85 | 0.41 | 1ku | DSBGA (YZP) | 10 | 3000 | LARGE T&R | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:58 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 12 WeeksTS5A22364DGSR | |||
| Americas | Arrow | >1k | |
| Avnet | >1k | ||
| Newark | >1k | ||
| Rochester Electronics | >1k | ||
| Asia | WPI | >1k | |
| Europe | Arrow Northern Europe | >1k | |
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 12 WeeksTS5A22364DGSRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 16 WeeksTS5A22364DRCR | |||
| Americas | Arrow | >1k | |
| Avnet | >1k | ||
| Newark | >1k | ||
| Asia | Farnell Asia | >1k | |
| WPI | >1k | ||
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 14 WeeksTS5A22364YZPR | |||
| Asia | WPI | >1k | |
| Worldwide | DigiKey | 712 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TS5A22364DGSR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TS5A22364DGSRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TS5A22364DRCR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TS5A22364YZPR | Green (RoHS & no Sb/Br) | SNAGCU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TS5A22364 
View Application Notes for Analog Switches/Multiplexers (less than or equal to 5V)
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TS3A44159 | 0.45-Ohm Quad SPDT Analog Switch Quad-Channel 2:1 Multiplexer/Demultiplexer with Two Controls | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) | TI customers also evaluated this product. |
| TS3A5018 | 10-Ohm Quad SPDT Analog Switch | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) | TI customers also evaluated this product. |
| TS3A4751 | 0.9 Ohm Low-Voltage Single-Supply Quad SPST Analog Switch | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) | TI customers also evaluated this product. |
| TS5A23157 | Dual 10-Ohm SPDT Analog Switch | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) | TI customers also evaluated this product. |
| TS3A27518E | 6-Bit, 1-of-2 Mux/Demux with 240 MHz Bandwidth | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) | TI customers also evaluated this product. |
| TS3A24157 | 0.65 Ohm Dual SPDT Analog Switch Dual-Channel 2:1 Multiplexer/Demultiplexer | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) | TI customers also evaluated this product. |
| TS3A24159 | 0.3 Ohm Dual SPDT Analog Switch Dual-Channel 2:1 Multiplexer/Demultiplexer | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) | TI customers also evaluated this product. |
| TS5A26542 | TS5A26542 | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) | TI customers also evaluated this product. |
| TS5A22366 | 0.7-Ohm Dual SPDT Analog Switch With Negative Rail Capability | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) | TI customers also evaluated this product. |
| TS5A22362 | 0.65-Ohm Dual SPDT Analog Switch With Negative Rail Capability | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) | TI customers also evaluated this product. |
| NE555 | Single Precision Timer | CLOCKS AND TIMERS-TIMERS(CT) | TI customers also evaluated this product. |
| SN74LVC1G08 | Single 2-Input Positive-AND Gate | LITTLE LOGIC-LL GATE | TI customers also evaluated this product. |
| TL594 | Pulse-Width-Modulation (PWM) Control Circuit | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| LM358A | Dual Operational Amplifier | OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER | TI customers also evaluated this product. |
| TPS51116 | DDR1, DDR2, DDR3 Switcher and LDO | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TLV431A | Low Voltage Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| TL431A | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| SN74AHC1G08 | Single 2-Input Positive-AND Gate | LITTLE LOGIC-LL GATE | TI customers also evaluated this product. |
| TS3USB221A | ESD Protected,High-Speed USB 2.0 (480-Mbps) 1:2 Multiplexer/Demultiplexer Switch | USB-USB SWITCHES-USB | TI customers also evaluated this product. |
| SN74LVC1G32 | Single 2-Input Positive-OR Gate | LITTLE LOGIC-LL GATE | TI customers also evaluated this product. |

No Tags are Available for this Part Number