TS5A22366 Status: ACTIVE

0.7-Ohm Dual SPDT Analog Switch With Negative Rail Capability


      
         
Alert me about changes<br/>to this product

 TS5A22366
Configuration2 X SPDT  
OFF Time(Max)(ns)325  
ON Time(Max)(ns)374  
Operating Temp Range(Celsius)-40 to 85  
Pin/Package12DSBGA  
Approx. Price (US$) 0.65 | 1ku  
VCC(Min)(V)2.25  
VCC(Max)(V)5.5  
Voltage Nodes(V)2.5,3.0,3.3,5.0  
RON Flatness(Max)(Ohms)0.37  
Technology FamilyTS  
ESD Rating(kV)2.5kV HBM  
Bandwidth(MHz)32  
Charge Injection(Max)(pC)168  
RON Mis-match(Max)(Ohms)0.2  
Voltage Node(V)2.5,3.0,3.3,5.0  
Vcc max(V)5.5  
Vcc min(V)2.25  
Number of Channels2  
Vcc range(V)2.25 to 5.5  
ICC(uA)7  
RatingCatalog  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TS5A22362: 0.65-Ohm Dual SPDT Analog Switch With Negative Rail Capability
  • TS5A21366: 0.75-Ohm Dual SPST Analog Switch with 1.8-V compatible input logic
  • TS5A12301E: IEC Level 4 ESD Protected, 0.75-Ohm SPDT Analog Switch with 1.8-V Logic Compatible Input Logic
  • TS3USB221A: ESD Protected,High-Speed USB 2.0 (480-Mbps) 1:2 Multiplexer/Demultiplexer Switch

More Related Products

Product Information

Features

  • Negative Signaling Capability: Maximum
    Swing From –2.75 V to 2.75 V (V+ = 2.75 V)
  • Low ON-State Resistance (0.7 Typ)
  • Excellent ON-State Resistance Matching
  • 1.8-V Compatible Control Input Threshold
    Independent of V+
  • Control Inputs Are 5.5-V Tolerant
  • 2.25-V to 5.5-V Power Supply (V+)
  • Low Charge Injection
  • Specified Break-Before-Make Switching
  • Latch-Up Performance Exceeds 100 mA Per
    JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2500-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
    • 200-V Machine Model (A115-A)
  • APPLICATIONS
    • Cell Phones
    • PDAs
    • Portable Instrumentation
    • Audio Routing
    • Portable Media Players

DESCRIPTION/ORDERING INFORMATION

The TS5A22366 is a dual single-pole double-throw (SPDT) analog switch that is designed to operate from 2.25 V to 5.5 V. The device features negative signal capability that allows signals below ground to pass through the switch without distortion.

The break-before-make feature prevents signal distortion during the transferring of a signal from one path to another. Low ON-state resistance, excellent channel-to-channel ON-state resistance matching, and minimal total harmonic distortion (THD) performance are ideal for audio applications.

The TS5A22366 is available is a ultra small 1.6 mm × 1.2 mm wafer-chip-scale package (WCSP) (0.4 mm pitch) and in a 2 mm × 1.5 mm quad flat (QFN) package (0.5 mm pitch).

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
TS5A22366YFCRACTIVE-40 to 850.65 | 1kuDSBGA (YFC) | 12 3000 | LARGE T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:58 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksTS5A22366YFCR
AsiaWPI >1k
WorldwideDigiKey >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TS5A22366YFCR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TS5A22366 Help

Datasheet

Application Notes

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TS5A22362 0.65-Ohm Dual SPDT Analog Switch With Negative Rail Capability SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TS5A21366 0.75-Ohm Dual SPST Analog Switch with 1.8-V compatible input logic SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TS5A12301E IEC Level 4 ESD Protected, 0.75-Ohm SPDT Analog Switch with 1.8-V Logic Compatible Input Logic SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TS5A2066 Dual-Channel 10-Ohm SPST Analog Switch SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TS3A44159 0.45-Ohm Quad SPDT Analog Switch Quad-Channel 2:1 Multiplexer/Demultiplexer with Two Controls SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TS5A23159 1-Ohm Dual SPDT Analog Switch 5 V/3.3 V 2-Channel 2:1 Multiplexer/Demultiplexer SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TS3A27518E 6-Bit, 1-of-2 Mux/Demux with 240 MHz Bandwidth SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TS5A22364 0.65-Ohm Dual SPDT Analog Switch With Negative Rail Capability SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TS5A26542 TS5A26542 SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TS3A5018 10-Ohm Quad SPDT Analog Switch SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TS3USB221A ESD Protected,High-Speed USB 2.0 (480-Mbps) 1:2 Multiplexer/Demultiplexer Switch USB-USB SWITCHES-USB TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here