|
|
|
|
Other qualified versions of TS5A23157
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The TS5A23157 is a dual single-pole double-throw (SPDT) analog switch designed to operate from 1.65 V to 5.5 V. This device can handle both digital and analog signals. Signals up to 5.5 V (peak) can be transmitted in either direction. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Footprints | Samples |
| TS5A23157DGSR | ACTIVE | -40 to 85 | 0.41 | 1ku | MSOP (DGS) | 10 | View | 2500 | LARGE T&R | ||
| TS5A23157DGSRE4 | ACTIVE | -40 to 85 | 0.41 | 1ku | MSOP (DGS) | 10 | View | 2500 | LARGE T&R | ||
| TS5A23157DGSRG4 | ACTIVE | -40 to 85 | 0.41 | 1ku | MSOP (DGS) | 10 | View | 2500 | LARGE T&R | ||
| TS5A23157DGST | ACTIVE | -40 to 85 | 0.70 | 1ku | MSOP (DGS) | 10 | View | 250 | SMALL T&R | Purchase Samples | |
| TS5A23157DGSTE4 | ACTIVE | -40 to 85 | 0.70 | 1ku | MSOP (DGS) | 10 | View | 250 | SMALL T&R | Purchase Samples | |
| TS5A23157DGSTG4 | ACTIVE | -40 to 85 | 0.70 | 1ku | MSOP (DGS) | 10 | View | 250 | SMALL T&R | Purchase Samples | |
| TS5A23157RSER | ACTIVE | -40 to 85 | 0.41 | 1ku | QFN (RSE) | 10 | 3000 | LARGE T&R | |||
| TS5A23157RSERG4 | ACTIVE | -40 to 85 | 0.41 | 1ku | QFN (RSE) | 10 | 3000 | LARGE T&R | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:50 AM GMT, 06 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 15 WeeksTS5A23157DGSR | |||
| Americas | Rochester Electronics | >1k | |
| Asia | WPI | 326 | |
| TI Lead Time*: 15 WeeksTS5A23157DGSRE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 15 WeeksTS5A23157DGSRG4 | |||
| Americas | Rochester Electronics | >1k | |
| TI Lead Time*: 15 WeeksTS5A23157DGST | |||
| Americas | Newark | 83 | |
| Asia | WPI | 224 | |
| TI Lead Time*: 15 WeeksTS5A23157DGSTE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 15 WeeksTS5A23157DGSTG4 | |||
| Americas | Avnet | 500 | |
| TI Lead Time*: 15 WeeksTS5A23157RSER | |||
| Americas | Arrow | >1k | |
| Newark | 717 | ||
| Asia | Farnell Asia | 313 | |
| WPI | >1k | ||
| Europe | Farnell | 313 | |
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 15 WeeksTS5A23157RSERG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TS5A23157DGSR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TS5A23157DGSRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TS5A23157DGSRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TS5A23157DGST | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TS5A23157DGSTE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TS5A23157DGSTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TS5A23157RSER | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TS5A23157RSERG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TS5A23157 
View Application Notes for Analog Switches/Multiplexers (less than or equal to 5V)
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TS3A24157 | 0.65 Ohm Dual SPDT Analog Switch Dual-Channel 2:1 Multiplexer/Demultiplexer | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) | TI customers also evaluated this product. |
| TS5A2066 | Dual-Channel 10-Ohm SPST Analog Switch | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) | TI customers also evaluated this product. |
| TS3A5018 | 10-Ohm Quad SPDT Analog Switch | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) | TI customers also evaluated this product. |
| TS5A23157-Q1 | Automotive Catalog Dual 15-Ohm SPDT Analog Switch | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) | TI customers also evaluated this product. |
| TS5A22364 | 0.65-Ohm Dual SPDT Analog Switch With Negative Rail Capability | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) | TI customers also evaluated this product. |
| TS3A24159 | 0.3 Ohm Dual SPDT Analog Switch Dual-Channel 2:1 Multiplexer/Demultiplexer | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) | TI customers also evaluated this product. |
| TS5A23159 | 1-Ohm Dual SPDT Analog Switch 5 V/3.3 V 2-Channel 2:1 Multiplexer/Demultiplexer | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) | TI customers also evaluated this product. |
| TPS54231 | 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| PCA9306 | Dual Bi-Directional I2C-Bus and SMBus Voltage Level-Translator | I2C (SL)-I2C SPECIAL FUNCTIONS | TI customers also evaluated this product. |
| MSP430F2001 | 16-bit Ultra-Low-Power Microcontroller, 1kB Flash, 128B RAM, Comparator | MSP43016-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES | TI customers also evaluated this product. |
| ISO1050 | Isolated 5-V CAN Transceivers | INTERFACE-ISOLATORS | TI customers also evaluated this product. |
| SN74LVC08A | Quadruple 2-Input Positive-AND Gate | GATES-AND GATES | TI customers also evaluated this product. |
| TPD4S009 | 4-Channel ESD Solution for High-Speed Differential Interface | ESD/EMI Protection-ESD Solutions | TI customers also evaluated this product. |
| TPS54331 | 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| SN74LV245A | Octal Bus Transceivers With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS | TI customers also evaluated this product. |
| SN74ALVC164245 | 16-Bit 2.5-V to 3.3-V/3.3-V To 5-V Level Shifting Transceiver With 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| TSC2003 | 4-wire Touch Screen Controller | TOUCH SCREEN CONTROLLER-TOUCH SCREEN CONTROLLER ONLY | TI customers also evaluated this product. |

No Tags are Available for this Part Number