TS5A23159 Status: ACTIVE

1-Ohm Dual SPDT Analog Switch 5 V/3.3 V 2-Channel 2:1 Multiplexer/Demultiplexer


      
         
Alert me about changes<br/>to this product

 TS5A23159
Configuration2 X SPDT  
ron(max)(ohms)0.9  
IL OFF(Max)(nA)20uA  
OFF Time(Max)(ns)8  
ON Time(Max)(ns)16.5  
Operating Temp Range(Celsius)-40 to 85  
Pin/Package10MSOP, 10QFN  
Approx. Price (US$) 0.49 | 1ku  
VCC(Min)(V)5.5  
VCC(Max)(V)5.5  
RON Flatness(Max)(Ohms)0.25  
Technology FamilyTS  
ESD Rating(kV)2kV HBM  
Bandwidth(MHz)100  
Charge Injection(Max)(pC)7  
RON Mis-match(Max)(Ohms)0.1  
Voltage Node(V)1.8, 2.5, 3.0, 3.3, 5.0  
Vcc max(V)5.5  
Vcc min(V)1.65  
Number of Channels2  
ICC(uA)0.75  
RatingCatalog  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TS5A22362: 0.65-Ohm Dual SPDT Analog Switch With Negative Rail Capability
  • TS3A24157: 0.65 Ohm Dual SPDT Analog Switch Dual-Channel 2:1 Multiplexer/Demultiplexer
  • TPD2E001: Low-Capacitance 2-Channel +/-15 kV ESD-Protection Array for High-Speed Data Interfaces
  • SN74LVC1G32: Single 2-Input Positive-OR Gate
  • SN74LVC1G125: Single Bus Buffer Gate With 3-State Outputs

Product Information

Features

  • Isolation in Power-Down Mode, V+ = 0
  • Specified Break-Before-Make Switching
  • Low ON-State Resistance (1 )
  • Control Inputs Are 5.5-V Tolerant
  • Low Charge Injection
  • Excellent ON-State Resistance Matching
  • Low Total Harmonic Distortion (THD)
  • 1.65-V to 5.5-V Single-Supply Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Applications
    • Cell Phones
    • PDAs
    • Portable Instrumentation
    • Audio and Video Signal Routing
    • Low-Voltage Data-Acquisition Systems
    • Communication Circuits
    • Modems
    • Hard Drives
    • Computer Peripherals
    • Wireless Terminals and Peripherals

DESCRIPTION/ORDERING INFORMATION

The TS5A23159 is a dual single-pole double-throw (SPDT) analog switch that is designed to operate from 1.65 V to 5.5 V. The device offers low ON-state resistance and excellent ON-state resistance matching with the break-before-make feature, to prevent signal distortion during the transferring of a signal from one channel to another. The device has an excellent total harmonic distortion (THD) performance and consumes very low power. These features make this device suitable for portable audio applications.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TS5A23159DGSRACTIVE-40 to 850.49 | 1kuMSOP (DGS) | 10 View 2500 | LARGE T&R  Download CAD Format for this Footprint
TS5A23159DGSRE4ACTIVE-40 to 850.49 | 1kuMSOP (DGS) | 10 View 2500 | LARGE T&R  Download CAD Format for this Footprint
TS5A23159DGSRG4ACTIVE-40 to 850.49 | 1kuMSOP (DGS) | 10 View 2500 | LARGE T&R  Download CAD Format for this Footprint
TS5A23159DGSTACTIVE-40 to 850.80 | 1kuMSOP (DGS) | 10 View 250 | SMALL T&R  Download CAD Format for this Footprint
TS5A23159DGSTE4ACTIVE-40 to 850.80 | 1kuMSOP (DGS) | 10 View 250 | SMALL T&R  Download CAD Format for this Footprint
TS5A23159DGSTG4ACTIVE-40 to 850.80 | 1kuMSOP (DGS) | 10 View 250 | SMALL T&R  Download CAD Format for this Footprint
TS5A23159RSERACTIVE-40 to 850.49 | 1kuQFN (RSE) | 10  3000 | LARGE T&R  Download CAD Format for this Footprint
TS5A23159RSERG4ACTIVE-40 to 850.49 | 1kuQFN (RSE) | 10  3000 | LARGE T&R Download CAD Format for this Symbol 

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:50 AM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 12 WeeksTS5A23159DGSR
AmericasRochester Electronics >1k
AsiaWPI >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 12 WeeksTS5A23159DGSRE4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTS5A23159DGSRG4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTS5A23159DGST
AmericasNewark 46
Rochester Electronics >1k
AsiaFarnell Asia 634
EuropeAvnet-SILICA 250
Farnell 534
WorldwideDigiKey 90
Mouser Electronics 336
TI Lead Time*: 12 WeeksTS5A23159DGSTE4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTS5A23159DGSTG4
EuropeEBV Elektronik 1k
WorldwideDigiKey  Available
TI Lead Time*: 11 WeeksTS5A23159RSER
AmericasRochester Electronics >1k
AsiaWPI >1k
WorldwideDigiKey >1k
Mouser Electronics 615
TI Lead Time*: 11 WeeksTS5A23159RSERG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TS5A23159DGSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS5A23159DGSRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS5A23159DGSRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS5A23159DGST RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS5A23159DGSTE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS5A23159DGSTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS5A23159RSER RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS5A23159RSERG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TS5A23159 Help

Datasheet

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TS5A22362 0.65-Ohm Dual SPDT Analog Switch With Negative Rail Capability SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TS3A24157 0.65 Ohm Dual SPDT Analog Switch Dual-Channel 2:1 Multiplexer/Demultiplexer SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TPD2E001 Low-Capacitance 2-Channel +/-15 kV ESD-Protection Array for High-Speed Data Interfaces ESD/EMI Protection-ESD Solutions TI customers also evaluated this product.
SN74LVC1G32 Single 2-Input Positive-OR Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
SN74LVC1G125 Single Bus Buffer Gate With 3-State Outputs LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
SN74LVC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
MAX3243 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15kV ESD (HBM) Protection INTERFACE-RS-232 TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here