TS5A23166 Status: ACTIVE

0.9-Ohm Dual SPST Analog Switch 5-V/3.3-V 2-Channel Analog Switch


      
         
Alert me about changes<br/>to this product

See Also

  • TS5A23167 - Same as TS5A23166 but is Normally Closed.
  • TS5A21366 - Similar to TS5A23166 but has 1.8V compatible control inputs.
 TS5A23166
Configuration2 X SPST  
ron(max)(ohms)1  
IL OFF(Max)(nA)20uA  
OFF Time(Max)(ns)13  
ON Time(Max)(ns)9  
Operating Temp Range(Celsius)-40 to 85  
Pin/Package8DSBGA, 8US8  
Approx. Price (US$) 0.43 | 1ku  
VCC(Min)(V)5.5  
Voltage Nodes(V)5, 3.3, 2.5, 1.8  
RON Flatness(Max)(Ohms)0.25  
Technology FamilyTS  
ESD Rating(kV)2kV HBM  
Bandwidth(MHz)150  
Charge Injection(Max)(pC)6  
RON Mis-match(Max)(Ohms)0.1  
Voltage Node(V)1.8, 2.5, 3.0, 3.3, 5.0  
Vcc max(V)5.5  
Vcc min(V)1.65  
Number of Channels2  
ICC(uA)0.1  
RatingCatalog  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TS5A2066: Dual-Channel 10-Ohm SPST Analog Switch
  • TS5A3166: 1-Ohm SPST Analog Switch 5-V/3.3-V Single-Channel Analog Switch
  • TS5A21366: 0.75-Ohm Dual SPST Analog Switch with 1.8-V compatible input logic
  • REF3325: 30ppm/C Drift, 3.9uA, SOT23-3, SC70-3 Voltage Reference
  • TPS60400: 60mA Charge Pump Voltage Inverter with Variable Switching Frequency
  • SN74LVC2G17: Dual Schmitt-Trigger Buffer

More Related Products

Product Information

Features

  • Isolation in Powered-Down Mode, V+ = 0
  • Low ON-State Resistance (0.9 )
  • Control Inputs Are 5.5-V Tolerant
  • Low Charge Injection
  • Excellent ON-State Resistance Matching
  • Low Total Harmonic Distortion (THD)
  • 1.65-V to 5.5-V Single-Supply Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • APPLICATIONS
    • Cell Phones
    • PDAs
    • Portable Instrumentation
    • Audio and Video Signal Routing
    • Low-Voltage Data-Acquisition Systems
    • Communication Circuits
    • Modems
    • Hard Drives

View All Features in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
TS5A23166DCURACTIVE-40 to 850.43 | 1kuUS8 (DCU) | 8 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TS5A23166DCURE4ACTIVE-40 to 850.43 | 1kuUS8 (DCU) | 8 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TS5A23166DCURG4ACTIVE-40 to 850.43 | 1kuUS8 (DCU) | 8 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TS5A23166YZPRACTIVE-40 to 850.45 | 1kuDSBGA (YZP) | 8 3000 | LARGE T&R  Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:58 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 12 WeeksTS5A23166DCUR
AmericasNewark >1k
AsiaWPI >1k
WorldwideDigiKey 543
Mouser Electronics 115
TI Lead Time*: 12 WeeksTS5A23166DCURE4
AsiaFarnell Asia >1k
EuropeFarnell >1k
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTS5A23166DCURG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTS5A23166YZPR
AmericasArrow >1k
Rochester Electronics >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TS5A23166DCUR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS5A23166DCURE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS5A23166DCURG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS5A23166YZPR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TS5A23166 Help

Datasheet

Application Notes

Simulation Models

Part # Name Product Family Comments
TS5A23167   0.9-Ohm Dual SPST Analog Switch 5-V/3.3-V 2-Channel Analog Switch   SWITCHES AND MULTIPLEXERS - ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V)   Same as TS5A23166 but is Normally Closed.  
TS5A21366   0.75-Ohm Dual SPST Analog Switch with 1.8-V compatible input logic   SWITCHES AND MULTIPLEXERS - ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V)   Similar to TS5A23166 but has 1.8V compatible control inputs.  
Customers Who Evaluated This Product Also Evaluated...
TS5A2066 Dual-Channel 10-Ohm SPST Analog Switch SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TS5A3166 1-Ohm SPST Analog Switch 5-V/3.3-V Single-Channel Analog Switch SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TS5A21366 0.75-Ohm Dual SPST Analog Switch with 1.8-V compatible input logic SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TS3A44159 0.45-Ohm Quad SPDT Analog Switch Quad-Channel 2:1 Multiplexer/Demultiplexer with Two Controls SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TS3A4741 0.9-Ohm Low-Voltage Single-Supply Dual SPST Analog Switch SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TS5A3359 1-Ohm SP3T Analog Switch 5-V/3.3-V Single-Channel 3:1 Multiplexer/Demultiplexer SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TS3A4751 0.9 Ohm Low-Voltage Single-Supply Quad SPST Analog Switch SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TS5A23159 1-Ohm Dual SPDT Analog Switch 5 V/3.3 V 2-Channel 2:1 Multiplexer/Demultiplexer SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TS5A22362 0.65-Ohm Dual SPDT Analog Switch With Negative Rail Capability SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
REF3325 30ppm/C Drift, 3.9uA, SOT23-3, SC70-3 Voltage Reference VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE TI customers also evaluated this product.
TPS60400 60mA Charge Pump Voltage Inverter with Variable Switching Frequency INDUCTORLESS DC/DC REGULATORS (CHARGE PUMPS)-INVERTING CHARGE PUMP REGULATORS TI customers also evaluated this product.
SN74LVC2G17 Dual Schmitt-Trigger Buffer LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
SN74AVC1T45 Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
SN74LVC1G07 Single Buffer/Driver With Open-Drain Output LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TMS320F2812 32-Bit Digital Signal Controller with Flash C2000™ 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES TI customers also evaluated this product.
TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TL431B Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TS3USB221 High-Speed USB 2.0 (480 Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single Enable USB-USB SWITCHES-USB TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here