TS5A23167 Status: ACTIVE

0.9-Ohm Dual SPST Analog Switch 5-V/3.3-V 2-Channel Analog Switch


      
         
Alert me about changes<br/>to this product

See Also

  • TS5A23166 - Same as TS5A23167 but is Normally Open.
  • TS5A21366 - Similar to TS5A23167 but is Normally Open and has 1.8V compatible control inputs.

Datasheet

Download - PDF Icon

Customers Who Evaluated This Product Also Evaluated

  • TS5A23166: 0.9-Ohm Dual SPST Analog Switch 5-V/3.3-V 2-Channel Analog Switch
  • TS5A2066: Dual-Channel 10-Ohm SPST Analog Switch
  • TS5A21366: 0.75-Ohm Dual SPST Analog Switch with 1.8-V compatible input logic
  • OPA2227: High Precision, Low Noise Operational Amplifiers
  • TPS79418: Single Output LDO, 250mA, Fixed(1.8V), High PSRR, Low Noise
  • THS4130: Fully Differential Input/Output Low Noise Amplifier With Shutdown

Product Information

Features

  • Isolation in Powered-Off Mode, V+ = 0
  • Low ON-State Resistance (0.9 )
  • Control Inputs Are 5.5-V Tolerant
  • Low Charge Injection
  • Low Total Harmonic Distortion (THD)
  • 1.65-V to 5.5-V Single-Supply Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model(A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • APPLICATIONS
    • Cell Phones
    • PDAs
    • Portable Instrumentation
    • Audio and Video Signal Routing
    • Low-Voltage Data Acquisition Systems
    • Communication Circuits
    • Modems
    • Hard Drives
    • Computer Peripherals

View All Features in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
TS5A23167DCURACTIVE-40 to 850.43 | 1kuUS8 (DCU) | 8 3000 | LARGE T&R  Download CAD Format for this Footprint
TS5A23167DCURE4ACTIVE-40 to 850.43 | 1kuUS8 (DCU) | 8 3000 | LARGE T&R  Download CAD Format for this Footprint
TS5A23167DCURG4ACTIVE-40 to 850.43 | 1kuUS8 (DCU) | 8 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TS5A23167YZPRACTIVE-40 to 850.45 | 1kuDSBGA (YZP) | 8 3000 | LARGE T&R  Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:59 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 12 WeeksTS5A23167DCUR
AmericasArrow >1k
WorldwideDigiKey 122
Mouser Electronics >1k
TI Lead Time*: 12 WeeksTS5A23167DCURE4
WorldwideDigiKey  Available
TI Lead Time*: 12 WeeksTS5A23167DCURG4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksTS5A23167YZPR
AmericasArrow >1k
Rochester Electronics >1k
WorldwideDigiKey 754
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TS5A23167DCUR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS5A23167DCURE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS5A23167DCURG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS5A23167YZPR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TS5A23167 Help

Datasheet

Application Notes

Part # Name Product Family Comments
TS5A23166   0.9-Ohm Dual SPST Analog Switch 5-V/3.3-V 2-Channel Analog Switch   SWITCHES AND MULTIPLEXERS - ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V)   Same as TS5A23167 but is Normally Open.  
TS5A21366   0.75-Ohm Dual SPST Analog Switch with 1.8-V compatible input logic   SWITCHES AND MULTIPLEXERS - ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V)   Similar to TS5A23167 but is Normally Open and has 1.8V compatible control inputs.  
Customers Who Evaluated This Product Also Evaluated...
TS5A23166 0.9-Ohm Dual SPST Analog Switch 5-V/3.3-V 2-Channel Analog Switch SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TS5A2066 Dual-Channel 10-Ohm SPST Analog Switch SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TS5A21366 0.75-Ohm Dual SPST Analog Switch with 1.8-V compatible input logic SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
OPA2227 High Precision, Low Noise Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
TPS79418 Single Output LDO, 250mA, Fixed(1.8V), High PSRR, Low Noise LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
THS4130 Fully Differential Input/Output Low Noise Amplifier With Shutdown OPERATIONAL AMPLIFIER-FULLY DIFFERENTIAL AMPLIFIER TI customers also evaluated this product.
SN74LVC1G34 Single Buffer Gate LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
CC1101 Low-Power Sub-1GHz RF Transceiver Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
TMP112 TMP112 High-Precision, Low-Power, Digital Temperature Sensor TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
REF200 Dual Current Source/Current Sink VOLTAGE REFERENCE-CURRENT REFERENCE TI customers also evaluated this product.
TPS75918 Single Output LDO, 7.5A, Fixed(1.8V), Fast Transient Response, Low Quiescent Current LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here