|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
|
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Footprints | Samples |
| TS5A3157DBVR | ACTIVE | -40 to 85 | 0.16 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | ||
| TS5A3157DBVRE4 | ACTIVE | -40 to 85 | 0.16 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | ||
| TS5A3157DBVRG4 | ACTIVE | -40 to 85 | 0.16 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | ||
| TS5A3157DCKR | ACTIVE | -40 to 85 | 0.16 | 1ku | SC70 (DCK) | 6 | View | 3000 | LARGE T&R | ||
| TS5A3157DCKRE4 | ACTIVE | -40 to 85 | 0.16 | 1ku | SC70 (DCK) | 6 | View | 3000 | LARGE T&R | ||
| TS5A3157DCKRG4 | ACTIVE | -40 to 85 | 0.16 | 1ku | SC70 (DCK) | 6 | View | 3000 | LARGE T&R | ||
| TS5A3157YZPR | ACTIVE | -40 to 85 | 0.22 | 1ku | DSBGA (YZP) | 6 | 3000 | LARGE T&R | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:58 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 12 WeeksTS5A3157DBVR | |||
| Worldwide | Mouser Electronics | 552 | |
| TI Lead Time*: 12 WeeksTS5A3157DBVRE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 12 WeeksTS5A3157DBVRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 12 WeeksTS5A3157DCKR | |||
| Worldwide | Mouser Electronics | 34 | |
| TI Lead Time*: 12 WeeksTS5A3157DCKRE4 | |||
| Worldwide | Mouser Electronics | 175 | |
| TI Lead Time*: 12 WeeksTS5A3157DCKRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 18 WeeksTS5A3157YZPR | |||
| Americas | Arrow | >1k | |
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | >1k | ||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TS5A3157DBVR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TS5A3157DBVRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TS5A3157DBVRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TS5A3157DCKR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TS5A3157DCKRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TS5A3157DCKRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TS5A3157YZPR | Green (RoHS & no Sb/Br) | SNAGCU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TS5A3157 
View Application Notes for Analog Switches/Multiplexers (less than or equal to 5V)
| Part # | Name | Product Family | Comments |
| TS5A12301E | IEC Level 4 ESD Protected, 0.75-Ohm SPDT Analog Switch with 1.8-V Logic Compatible Input Logic | SWITCHES AND MULTIPLEXERS - ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) | Lower On-Resistance and control inputs have ability to interface with lower voltage GPIOs. |
| Customers Who Evaluated This Product Also Evaluated... | |||
| TS5A1066 | 10-Ohm SPST Analog Switch | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) | TI customers also evaluated this product. |
| TS5A3159 | 1-Ohm SPDT Analog Switch | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) | TI customers also evaluated this product. |
| TS5A3357 | Single 5-Ohm SP3T Analog Switch 5-V/3.3-V 3:1 Analog Multiplexer/Demultiplexer | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) | TI customers also evaluated this product. |
| TS5A2066 | Dual-Channel 10-Ohm SPST Analog Switch | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) | TI customers also evaluated this product. |
| TS5A3159A | 1 Ohm SPDT Analog Switch 5-V/3.3-V Single Channel 2:1 Multiplexer/Demultiplexer | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) | TI customers also evaluated this product. |
| UCC28600 | 8-Pin Quasi Resonant Flyback Green Mode Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| SN74HC244 | Octal Buffers And Line Drivers With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| TL074 | Quad Low-Noise JFET-Input General-Purpose Operational Amplifier | OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER | TI customers also evaluated this product. |
| SN74LVC1G3157-Q1 | Automotive Catalog Single-Pole, Double-Throw Analog Switch | SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (less than or equal to 5V) | TI customers also evaluated this product. |
| TLV431A | Low Voltage Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| SN74LVC8T245 | 8-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and Three-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| ADS7828 | 12-Bit 50 kSPS ADC I2C Low Power 8-Channel MUX Int 2.5V Ref | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| SN74HC74 | Dual D-Type Positive-Edge-Triggered Flip-Flops With Clear and Preset | FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE FLIP-FLOPS | TI customers also evaluated this product. |
| TPS51100 | 3A Source/Sink DDR terminator Regulator | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS76801 | Single Output LDO, 1.0A, Adj.(1.5 to 5.5V), Low Quiescent Current, Fast Transient Response | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |

No Tags are Available for this Part Number