|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The TS5A3166 is a single-pole single-throw (SPST) analog switch that is designed to operate from 1.65 V to 5.5 V. The device offers a low ON-state resistance. The device has excellent total harmonic distortion (THD) performance and consumes very low power. These features make this device suitable for portable audio applications. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TS5A3166DBVR | ACTIVE | -40 to 85 | 0.22 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | |||
| TS5A3166DBVRE4 | ACTIVE | -40 to 85 | 0.22 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | |||
| TS5A3166DBVRG4 | ACTIVE | -40 to 85 | 0.22 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | |||
| TS5A3166DCKR | ACTIVE | -40 to 85 | 0.22 | 1ku | SC70 (DCK) | 5 | View | 3000 | LARGE T&R | |||
| TS5A3166DCKRE4 | ACTIVE | -40 to 85 | 0.22 | 1ku | SC70 (DCK) | 5 | View | 3000 | LARGE T&R | |||
| TS5A3166DCKRG4 | ACTIVE | -40 to 85 | 0.22 | 1ku | SC70 (DCK) | 5 | View | 3000 | LARGE T&R | |||
| TS5A3166YZPR | ACTIVE | -40 to 85 | 0.25 | 1ku | DSBGA (YZP) | 5 | 3000 | LARGE T&R | ||||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:59 AM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 15 WeeksTS5A3166DBVR | |||
| Americas | Rochester Electronics | >1k | |
| Asia | WPI | >1k | |
| Europe | Compel | >1k | |
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | 303 | ||
| TI Lead Time*: 15 WeeksTS5A3166DBVRE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 WeeksTS5A3166DBVRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 WeeksTS5A3166DCKR | |||
| Americas | Newark | >1k | |
| Worldwide | DigiKey | 485 | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 15 WeeksTS5A3166DCKRE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 WeeksTS5A3166DCKRG4 | |||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 14 WeeksTS5A3166YZPR | |||
| Worldwide | Mouser Electronics | >1k | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TS5A3166DBVR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TS5A3166DBVRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TS5A3166DBVRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TS5A3166DCKR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TS5A3166DCKRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TS5A3166DCKRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TS5A3166YZPR | Green (RoHS & no Sb/Br) | SNAGCU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TS5A3166 
View Application Notes for Analog Switches/Multiplexers (less than or equal to 5V)
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TS5A1066 | 10-Ohm SPST Analog Switch | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) | TI customers also evaluated this product. |
| TS3A44159 | 0.45-Ohm Quad SPDT Analog Switch Quad-Channel 2:1 Multiplexer/Demultiplexer with Two Controls | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) | TI customers also evaluated this product. |
| TS5A23166 | 0.9-Ohm Dual SPST Analog Switch 5-V/3.3-V 2-Channel Analog Switch | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) | TI customers also evaluated this product. |
| TS5A3159 | 1-Ohm SPDT Analog Switch | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) | TI customers also evaluated this product. |
| TS5A4594 | Single-Channel 8-Ohm SPST Analog Switch | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) | TI customers also evaluated this product. |
| TS5A3167 | 1-Ohm SPST Analog Switch 5-V/3.3-V Single-Channel Analog Switch | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) | TI customers also evaluated this product. |
| TS3A4751 | 0.9 Ohm Low-Voltage Single-Supply Quad SPST Analog Switch | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) | TI customers also evaluated this product. |
| TS5A3157 | 10-Ohm SPDT Analog Switch | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) | TI customers also evaluated this product. |
| TL431A | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| INA128 | Precision, Low Power Instrumentation Amplifiers | INSTRUMENTATION AMPLIFIER-DUAL SUPPLY | TI customers also evaluated this product. |
| SN74LVC138A | 3-Line To 8-Line decoder/Demultiplexer | DECODERS/ENCODERS/MULTIPLEXERS-DECODERS/DEMULTIPLEXERS | TI customers also evaluated this product. |
| SN74LVC1G08 | Single 2-Input Positive-AND Gate | LITTLE LOGIC-LL GATE | TI customers also evaluated this product. |
| LM339 | Quad Differential Comparator | AMPLIFIERS AND LINEAR-COMPARATOR | TI customers also evaluated this product. |
| SN74HC14 | Hex Schmitt-Trigger Inverters | BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| TLV431A | Low Voltage Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| TLV1117-33 | Single Output LDO, 800mA, Fixed(3.3), Internal Current limit, Thermal Overload Protection | LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS | TI customers also evaluated this product. |
| SN65176B | Differential Bus Transceiver | INTERFACE-RS-485 | TI customers also evaluated this product. |
| SN74LVC1G14 | Single Schmitt-Trigger Inverter | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |

No Tags are Available for this Part Number