|
|
|
|
Customers Who Evaluated This Product Also EvaluatedProduct InformationFeatures
Description
The TS5A9411 is a single-pole double-throw (SPDT) analog switch that is designed to operate from 2.25 V to 5.5 V. The device offers low ON-state resistance, low leakage, and low power with a break-before-make feature. These features make this device suitable for portable and battery-powered applications. |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| TS5A9411DCKR | ACTIVE | -40 to 85 | 0.16 | 1ku | SC70 (DCK) | 6 | View | 3000 | LARGE T&R | |
| TS5A9411DCKRG4 | ACTIVE | -40 to 85 | 0.16 | 1ku | SC70 (DCK) | 6 | View | 3000 | LARGE T&R | |
| TS5A9411DCKT | ACTIVE | -40 to 85 | 0.31 | 1ku | SC70 (DCK) | 6 | View | 250 | SMALL T&R | Purchase Samples |
| TS5A9411DCKTG4 | ACTIVE | -40 to 85 | 0.31 | 1ku | SC70 (DCK) | 6 | View | 250 | SMALL T&R | Purchase Samples |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:57 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 16 WeeksTS5A9411DCKR | |||
| Americas | Arrow | >1k | |
| Rochester Electronics | >1k | ||
| Asia | WPI | >1k | |
| Worldwide | Mouser Electronics | >1k | |
| TI Lead Time*: 16 WeeksTS5A9411DCKRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 14 WeeksTS5A9411DCKT | |||
| Americas | Arrow | >1k | |
| Asia | Farnell Asia | 750 | |
| Europe | Farnell | 750 | |
| TI Lead Time*: 14 WeeksTS5A9411DCKTG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TS5A9411DCKR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TS5A9411DCKRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TS5A9411DCKT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TS5A9411DCKTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TS5A9411 
View Application Notes for Analog Switches/Multiplexers (less than or equal to 5V)
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TL431A | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| SN74LVC2G04 | Dual Inverter | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |

No Tags are Available for this Part Number