TS5N412 Status: ACTIVE

4-Bit 1-of-2 Fet Multiplexer/Demultiplexer High-Bandwidth Bus Switch


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TS5N412
Vcc min(V)4.75  
Vcc max(V)5.25  
ron(max)(ohms)7.5,12.5  
ICC(uA)10000  
tpd max(ns)3  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TS3L110: Quad SPDT High-Bandwidth 10/100 Base-T Lan Switch Differential 8 to 4 Multiplexer/Demultiplexer
  • TS3L100: Quad SPDT Wide Bandwidth LAN Switch with Low On-State Resistance
  • TS5N214: 2-Bit 1-of-4 Fet Multiplexer/Demultiplexer High-Bandwidth Bus Switch

More Related Products

Product Information

Features

  • Low and Flat ON-State Resistance (ron) Characteristics Over Operating Range (ron = 3 Typ)
  • 0- to 10-V Switching on Data I/O Ports
  • Bidirectional Data Flow With Near-Zero Propagation Delay
  • Low Input/Output Capacitance Minimizes Loading and Signal Distortion (Cio(OFF) = 20 pF Max, B Port)
  • VCC Operating Range From 4.75 V to 5.25 V
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Supports Both Digital and Analog Applications
  • APPLICATIONS
    • PCI Interface
    • Differential Signal Interface
    • Memory Interleaving
    • Bus Isolation
    • Low-Distortion Signal Gating

DESCRIPTION/ORDERING INFORMATION

The TS5N412 is a high-bandwidth FET bus switch utilizing a charge pump to elevate the gate voltage of the pass transistor, providing a low and flat ON-state resistance (ron). The low and flat ON-state resistance allows for minimal propagation delay and supports rail-to-rail switching on the data input/output (I/O) ports. The device also features low data I/O capacitance to minimize capacitive loading and signal distortion on the data bus. Specifically designed to support high-bandwidth applications, the TS5N412 provides an optimized interface solution ideally suited for broadband communications, networking, and data-intensive computing systems.

The TS5N412 is a 4-bit 1-of-2 multiplexer/demultiplexer with a single output-enable (OE) input. The select (S) inputs control the data path of the multiplexer/demultiplexer. When OE is low, the multiplexer/demultiplexer is enabled and the A port is connected to the B port, allowing bidirectional data flow between ports. When OE is high, the multiplexer/demultiplexer is disabled and a high-impedance state exists between the A and B ports.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry prevents damaging current backflow through the device when it is powered down. The device has isolation during power off.

To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TS5N412DBQRACTIVE-40 to 850.90 | 1kuSSOP/QSOP (DBQ) | 16 View 2500 | LARGE T&R  Download CAD Format for this FootprintPurchase Samples
TS5N412DBQRE4ACTIVE-40 to 850.90 | 1kuSSOP/QSOP (DBQ) | 16 View 2500 | LARGE T&R  Download CAD Format for this FootprintPurchase Samples
TS5N412DBQRG4ACTIVE-40 to 850.90 | 1kuSSOP/QSOP (DBQ) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TS5N412PWACTIVE-40 to 851.00 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TS5N412PWE4ACTIVE-40 to 851.00 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TS5N412PWG4ACTIVE-40 to 851.00 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TS5N412PWRACTIVE-40 to 850.90 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R  Download CAD Format for this FootprintPurchase Samples
TS5N412PWRE4ACTIVE-40 to 850.90 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R  Download CAD Format for this FootprintPurchase Samples
TS5N412PWRG4ACTIVE-40 to 850.90 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:57 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 18 WeeksTS5N412DBQR
None Reported
View Distributors
TI Lead Time*: 18 WeeksTS5N412DBQRE4
None Reported
View Distributors
TI Lead Time*: 18 WeeksTS5N412DBQRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTS5N412PW
AmericasArrow 680
Rochester Electronics 350
TI Lead Time*: 20 WeeksTS5N412PWE4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTS5N412PWG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTS5N412PWR
AmericasArrow >1k
Rochester Electronics >1k
TI Lead Time*: 20 WeeksTS5N412PWRE4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTS5N412PWRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TS5N412DBQR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TS5N412DBQRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TS5N412DBQRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TS5N412PW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS5N412PWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS5N412PWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS5N412PWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS5N412PWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS5N412PWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TS5N412 Help

Datasheet

  • TS5N412  (PDF, 532 KB)
    28 Jul 2005

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TS3L110 Quad SPDT High-Bandwidth 10/100 Base-T Lan Switch Differential 8 to 4 Multiplexer/Demultiplexer SWITCHES AND MULTIPLEXERS-LAN/NETWORK SWITCHES TI customers also evaluated this product.
TS3L100 Quad SPDT Wide Bandwidth LAN Switch with Low On-State Resistance SWITCHES AND MULTIPLEXERS-LAN/NETWORK SWITCHES TI customers also evaluated this product.
TS5N214 2-Bit 1-of-4 Fet Multiplexer/Demultiplexer High-Bandwidth Bus Switch SWITCHES AND MULTIPLEXERS-LAN/NETWORK SWITCHES TI customers also evaluated this product.
TS5L100 Quad SPDT Wide Bandwidth LAN Switch with Low On-State Resistance SWITCHES AND MULTIPLEXERS-LAN/NETWORK SWITCHES TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here