TS5V330 Status: ACTIVE

Quad SPDT Wide Bandwidth Video Switch with Low On-State Resistance


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
 

 TS5V330
Voltage Node(V)5  
Vcc min(V)4  
Vcc max(V)5.5  
No. of Bits4  
ron(max)(ohms)10  
ICC(uA)3  
tpd max(ns)5  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TS3V330: Quad SPDT Wide Bandwidth Video Switch with Low On-State Resistance
  • TL52055: Wide Bandwidth 2-Input, 1-Output 3-Circuit Video Switch
  • TS5V330C: Quad SPDT Wide Bandwidth Video Switch With ESD & Low On-State Resistance
  • SN74LVC1G32: Single 2-Input Positive-OR Gate
  • TPS51610: Single Phase D-CAP+™Mode Step Down Controller for IMVP6+ CPU/GPU Vcore
  • THS7314: 3-Channel SDTV Video Amp with 5th Order Filter and 6-dB Gain

More Related Products

Product Information

Features

  • Low Differential Gain and Phase
    (DG = 0.64%, DP = 0.1 Degrees Typ)
  • Wide Bandwidth (BW = 300 MHz Min)
  • Low Crosstalk (XTALK = –63 dB Typ)
  • Low Power Consumption
    (ICC = 3 µA Max)
  • Bidirectional Data Flow With Near-Zero Propagation Delay
  • Low ON-State Resistance (ron = 3 Typ)
  • VCC Operating Range From 4.5 V to 5.5 V
  • Ioff Supports Partial-Power-Down Mode Operation
  • Data and Control Inputs Provide Undershoot Clamp Diode
  • Control Inputs Can Be Driven by TTL or 5-V/3.3-V CMOS Outputs
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 1000-V Charged-Device Model (C101)
  • Suitable for Both RGB and Composite-Video Switching

DESCRIPTION/ORDERING INFORMATION

The TS5V330 video switch is a 4-bit 1-of-2 multiplexer/demultiplexer with a single switch-enable (EN) input. When EN is low, the switch is enabled and the D port is connected to the S port. When EN is high, the switch is disabled and the high-impedance state exists between the D and S ports. The select (IN) input controls the data path of the multiplexer/demultiplexer.

Low differential gain and phase make this switch ideal for composite and RGB video applications. This device has wide bandwidth and low crosstalk, making it suitable for high-frequency applications as well.

This device is fully specified for partial-power-down applications using Ioff. The Ioff feature ensures that damaging current will not backflow through the device when it is powered down. This switch maintains isolation during power off.

To ensure the high-impedance state during power up or power down, EN should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TS5V330DACTIVE-40 to 850.75 | 1kuSOIC (D) | 16 View 40 | TUBE  Download CAD Format for this FootprintPurchase Samples
TS5V330DBQRACTIVE-40 to 850.70 | 1kuSSOP/QSOP (DBQ) | 16 View 2500 | LARGE T&R  Download CAD Format for this Footprint
TS5V330DBQRE4ACTIVE-40 to 850.70 | 1kuSSOP/QSOP (DBQ) | 16 View 2500 | LARGE T&R  Download CAD Format for this Footprint
TS5V330DBQRG4ACTIVE-40 to 850.70 | 1kuSSOP/QSOP (DBQ) | 16 View 2500 | LARGE T&R  Download CAD Format for this Footprint
TS5V330DE4ACTIVE-40 to 850.75 | 1kuSOIC (D) | 16 View 40 | TUBE  Download CAD Format for this FootprintPurchase Samples
TS5V330DG4ACTIVE-40 to 850.75 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TS5V330DRACTIVE-40 to 850.70 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R  Download CAD Format for this Footprint
TS5V330DRE4ACTIVE-40 to 850.70 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R  Download CAD Format for this Footprint
TS5V330DRG4ACTIVE-40 to 850.70 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TS5V330PWACTIVE-40 to 850.75 | 1kuTSSOP (PW) | 16 View 90 | TUBE  Download CAD Format for this FootprintPurchase Samples
TS5V330PWE4ACTIVE-40 to 850.75 | 1kuTSSOP (PW) | 16 View 90 | TUBE  Download CAD Format for this FootprintPurchase Samples
TS5V330PWG4ACTIVE-40 to 850.75 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TS5V330PWRACTIVE-40 to 850.70 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R  Download CAD Format for this Footprint
TS5V330PWRE4ACTIVE-40 to 850.70 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R  Download CAD Format for this Footprint
TS5V330PWRG4ACTIVE-40 to 850.70 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TS5V330RGYRACTIVE-40 to 850.70 | 1kuQFN (RGY) | 16  1000 | LARGE T&R  
TS5V330RGYRG4ACTIVE-40 to 850.70 | 1kuQFN (RGY) | 16  1000 | LARGE T&R Download CAD Format for this Symbol 

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:59 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 15 WeeksTS5V330D
AmericasArrow 405
Rochester Electronics 278
AsiaFarnell Asia 220
EuropeFarnell 122
WorldwideDigiKey  Available
Mouser Electronics 799
TI Lead Time*: 15 WeeksTS5V330DBQR
AmericasArrow >1k
Rochester Electronics >1k
AsiaWPI >1k
Wintech >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 15 WeeksTS5V330DBQRE4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksTS5V330DBQRG4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksTS5V330DE4
AsiaFarnell Asia 21
EuropeFarnell 21
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksTS5V330DG4
EuropeEBV Elektronik 40
WorldwideDigiKey  Available
Mouser Electronics 838
TI Lead Time*: 20 WeeksTS5V330DR
AmericasArrow >1k
Rochester Electronics >1k
AsiaWintech >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 20 WeeksTS5V330DRE4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTS5V330DRG4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksTS5V330PW
AmericasRochester Electronics >1k
EuropeSpoerle 360
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksTS5V330PWE4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksTS5V330PWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTS5V330PWR
AmericasArrow >1k
Rochester Electronics >1k
AsiaWPI >1k
EuropeCompel 4
WorldwideDigiKey 132
Mouser Electronics >1k
TI Lead Time*: 20 WeeksTS5V330PWRE4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTS5V330PWRG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksTS5V330RGYR
AmericasArrow >1k
Rochester Electronics >1k
WorldwideDigiKey >1k
TI Lead Time*: 16 WeeksTS5V330RGYRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TS5V330D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS5V330DBQR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TS5V330DBQRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TS5V330DBQRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TS5V330DE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS5V330DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS5V330DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS5V330DRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS5V330DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS5V330PW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS5V330PWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS5V330PWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS5V330PWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS5V330PWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS5V330PWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TS5V330RGYR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TS5V330RGYRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TS5V330 Help

Datasheet

Application Notes

View Application Notes for Video Switches

More Literature

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TS3V330 Quad SPDT Wide Bandwidth Video Switch with Low On-State Resistance SWITCHES AND MULTIPLEXERS-VIDEO SWITCHES TI customers also evaluated this product.
TL52055 Wide Bandwidth 2-Input, 1-Output 3-Circuit Video Switch SWITCHES AND MULTIPLEXERS-VIDEO SWITCHES TI customers also evaluated this product.
TS5V330C Quad SPDT Wide Bandwidth Video Switch With ESD & Low On-State Resistance SWITCHES AND MULTIPLEXERS-VIDEO SWITCHES TI customers also evaluated this product.
TS3DV416 4-Channel Differential 8:16 Mux Switch For DVI/HDMI Applications SWITCHES AND MULTIPLEXERS-VIDEO SWITCHES TI customers also evaluated this product.
TS3DV421 4-Channel Differential 8:24 Multiplexer Switch SWITCHES AND MULTIPLEXERS-VIDEO SWITCHES TI customers also evaluated this product.
TS3V340 Quad SPDT High-Bandwidth Video Switch with Low and Flat On-State Resistance SWITCHES AND MULTIPLEXERS-VIDEO SWITCHES TI customers also evaluated this product.
SN74LVC1G32 Single 2-Input Positive-OR Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
TPS51610 Single Phase D-CAP+™Mode Step Down Controller for IMVP6+ CPU/GPU Vcore NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
THS7314 3-Channel SDTV Video Amp with 5th Order Filter and 6-dB Gain VIDEO FUNCTIONS-INTEGRATED FILTER TI customers also evaluated this product.
SN74LV4052A Dual 4-Channel Analog Multiplexer/Demultiplexer SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TPS63010 High Efficient Single Inductor Buck-Boost Converter with 2-A Switches DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS TI customers also evaluated this product.
SN74LVC4245A Octal Bus Transceiver And 3.3-V To 5-V Shifter With 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
SN74LVC2G125 Dual Bus Buffer Gate with 3-State Outputs LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TFP410 PanelBus DVI Transmitter 165MHz DISPLAY INTERFACE-PANELBUS (DVI) TI customers also evaluated this product.
NE555 Single Precision Timer CLOCKS AND TIMERS-TIMERS(CT) TI customers also evaluated this product.
TS3USB30E High-Speed USB 2.0 (480-Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single USB-USB SWITCHES-USB TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here