|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
DESCRIPTION/ORDERING INFORMATIONThe TS5V330C is a 4-bit 1-of-2 multiplexer/demultiplexer video switch with a single switch-enable (EN) input. The select (IN) input controls the data path of the multiplexer/demultiplexer. When EN is low, the switch is enabled and the D port is connected to the S port. When EN is high, the switch is disabled and a high impedance state exists between the D and S ports. Low differential gain and phase makes this switch ideal for video applications. The device has a wide bandwidth and low cross talk which makes it suitable for high frequency video applications. The device can be used for RGB and composite video switching applications. This device is fully specified for partial-power-down applications using Ioff. The Ioff feature ensures that damaging current will not backflow through the device when it is powered down. The device has isolation during power off. To ensure the high-impedance state during power up or power down, EN should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver. |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| TS5V330CD | PREVIEW | -40 to 85 | 0.70 | 1ku | SOIC (D) | 16 | View | 40 | Not Available |
| TS5V330CDBQR | ACTIVE | -40 to 85 | 0.29 | 1ku | SSOP/QSOP (DBQ) | 16 | View | 2500 | LARGE T&R | |
| TS5V330CDBR | PREVIEW | -40 to 85 | 0.29 | 1ku | SSOP (DB) | 16 | View | 2000 | Not Available |
| TS5V330CDR | ACTIVE | -40 to 85 | 0.29 | 1ku | SOIC (D) | 16 | View | 2500 | LARGE T&R | |
| TS5V330CPW | PREVIEW | -40 to 85 | 0.70 | 1ku | TSSOP (PW) | 16 | View | 90 | Not Available |
| TS5V330CPWR | PREVIEW | -40 to 85 | 0.29 | 1ku | TSSOP (PW) | 16 | View | 2000 | Not Available |
| TS5V330CRGYR | PREVIEW | -40 to 85 | 0.29 | 1ku | QFN (RGY) | 16 | 3000 | Not Available | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:59 AM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 18 WeeksTS5V330CDBQR | |||
| Asia | WPI | 585 | |
| Worldwide | DigiKey | 279 | |
| TI Lead Time*: 18 WeeksTS5V330CDR | |||
| Asia | WPI | >1k | |
| Worldwide | DigiKey | 185 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TS5V330CD | View | ||||
| TS5V330CDBQR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TS5V330CDBR | View | ||||
| TS5V330CDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TS5V330CPW | View | ||||
| TS5V330CPWR | View | ||||
| TS5V330CRGYR | View | ||||
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TS5V330C 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TL52055 | Wide Bandwidth 2-Input, 1-Output 3-Circuit Video Switch | SWITCHES AND MULTIPLEXERS-VIDEO SWITCHES | TI customers also evaluated this product. |
| TS5V330 | Quad SPDT Wide Bandwidth Video Switch with Low On-State Resistance | SWITCHES AND MULTIPLEXERS-VIDEO SWITCHES | TI customers also evaluated this product. |
| TS3V330 | Quad SPDT Wide Bandwidth Video Switch with Low On-State Resistance | SWITCHES AND MULTIPLEXERS-VIDEO SWITCHES | TI customers also evaluated this product. |
| TS3V340 | Quad SPDT High-Bandwidth Video Switch with Low and Flat On-State Resistance | SWITCHES AND MULTIPLEXERS-VIDEO SWITCHES | TI customers also evaluated this product. |
| TS3DV416 | 4-Channel Differential 8:16 Mux Switch For DVI/HDMI Applications | SWITCHES AND MULTIPLEXERS-VIDEO SWITCHES | TI customers also evaluated this product. |
| MAX3232 | 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver | INTERFACE-RS-232 | TI customers also evaluated this product. |
| SN74AHC1G08 | Single 2-Input Positive-AND Gate | LITTLE LOGIC-LL GATE | TI customers also evaluated this product. |
| TS3A44159 | 0.45-Ohm Quad SPDT Analog Switch Quad-Channel 2:1 Multiplexer/Demultiplexer with Two Controls | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) | TI customers also evaluated this product. |
| TPS5430 | 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS54160 | 3.5V to 60V, 1.5A Step Down SWIFT™ Converter with Eco-Mode™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TS3A27518E | 6-Bit, 1-of-2 Mux/Demux with 240 MHz Bandwidth | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) | TI customers also evaluated this product. |
| NE555 | Single Precision Timer | CLOCKS AND TIMERS-TIMERS(CT) | TI customers also evaluated this product. |
| LMV321 | Single Low-Voltage Rail-to-Rail Output Operational Amplifier | OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER | TI customers also evaluated this product. |
| LM293 | Dual Differential Comparator | AMPLIFIERS AND LINEAR-COMPARATOR | TI customers also evaluated this product. |
| TRS3232E | 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15-kV ESD Protection | INTERFACE-RS-232 | TI customers also evaluated this product. |

No Tags are Available for this Part Number