|
|
|
|
Other qualified versions of TSB12LV01B-EP
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
NOTE: Designing with this device may require extensive support. Before incorporating this device into a design, customers should contact TI or an Authorized TI Distributor. Description
The TSB12LV01B is an IEEE 1394-1995 standard (from now on referred to only as 1394) high-speed serial-bus link-layer controller that allows for easy integration into an I/O subsystem. The TSB12LV01B provides a high-performance IEEE 1394-1995 interface with the capability of transferring data between the 32-bit host bus, the 1394 PHY-link interface, and external devices connected to the local bus interface. The 1394 PHY-link interface provides the connection to the 1394 physical (PHY) layer device and is supported by the link-layer controller (LLC). The LLC provides the control for transmitting and receiving 1394 packet data between the FIFO and PHY-link interface at rates of 100 Mbits/s, 200 Mbits/s, and 400 Mbits/s. The TSB12LV01B transmits and receives correctly-formatted 1394 packets and generates and inspects the 32-bit cyclic redundancy check (CRC). The TSB12LV01B is capable of being cycle master and supports reception of isochronous data on two channels. TSB12LV01B has a generic 32-bit host bus interface, which will connect to most 32-bit hosts. The LLC also provides the capability to receive status from the physical layer device and to access the physical layer control and status registers by the application software. An internal 2K-byte memory is provided that can be configured as multiple variable-size FIFOs and eliminates the need for external FIFOs. Separate FIFOs can be user configured to support general 1394 receive, asynchronous transmit, and isochronous transmit transfer operations. These functions are accomplished by appropriately sizing the general receive FIFO (GRF), asynchronous transmit FIFO (ATF), and isochronous transmit FIFO (ITF). The TSB12LV01B is a revision of the TSB12LV01A, with feature enhancements and corrections. It is pin for pin compatible with the TSB12LV01A with the restrictions noted below. It is also software compatible with the extensions noted below. All errata items to the TSB12LV01A have been fixed, and the following feature enhancements have been made:
However, there are three restrictions that were not present in the TSB12LV01A device:
This document is not intended to serve as a tutorial on 1394; users are referred to the IEEE 1394-1995 serial bus standard for detailed information regarding the 1394 high-speed serial bus. |
| Price | Packaging | CAD Design Tools | Samples | |||||||
| Device | Status | Temp (oC) | DSCC # | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TSB12LV01BIPZTEP | ACTIVE | -40 to 85 | V62/03611-01XE | 17.03 | 100u | TQFP (PZT) | 100 | View | 90 | JEDEC TRAY (10+1) | Contact TI Distributor or Sales Office | ||
| V62/03611-01XE | ACTIVE | -40 to 85 | 17.03 | 100u | TQFP (PZT) | 100 | View | 90 | JEDEC TRAY (10+1) | Contact TI Distributor or Sales Office | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:54 AM GMT, 08 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 16 WeeksTSB12LV01BIPZTEP | |||
| Europe | Avnet-SILICA | 63 | |
| Worldwide | DigiKey | 1 | |
| TI Lead Time*: 16 WeeksV62/03611-01XE | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TSB12LV01BIPZTEP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| V62/03611-01XE | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TSB12LV01B-EP 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TSB12LV26-EP | Enhanced Product Ohci-Lynx Pci-Based Ieee 1394 Host Controller | 1394-1394 LINK LAYER CONTROLLERS | TI customers also evaluated this product. |
| TSB12LV32-EP | Enhanced Product Ieee 1394-1995 And P1394A Compliant General Purpose Link-Layer Controller | 1394-1394 LINK LAYER CONTROLLERS | TI customers also evaluated this product. |
| TSB12LV01B | High Performance 1394 3.3V Link Layer for Telecom, Embedded & Industrial App.,32-Bit I/F, 2kb FIFO | 1394-1394 LINK LAYER CONTROLLERS | TI customers also evaluated this product. |
| TSB82AA2-EP | Enhanced Product 1394B Ohci-Lynx Controller | 1394-1394 LINK LAYER CONTROLLERS | TI customers also evaluated this product. |
| TSB12LV21B-EP | Enhanced Product (Pcilynx-2) Ieee 1394 Link Layer Controller | 1394-1394 LINK LAYER CONTROLLERS | TI customers also evaluated this product. |
| TSB12LV32 | General-Purpose Link Layer Controller (GP2Lynx) | 1394-1394 LINK LAYER CONTROLLERS | TI customers also evaluated this product. |
| TSB42AC3 | High Performance 1394-1995 Link Layer for Industrial and Bridge applications | 1394-1394 LINK LAYER CONTROLLERS | TI customers also evaluated this product. |
| TSB41AB2 | IEEE 1394a Two-Port Cable Transceiver/Arbiter | 1394-1394 PHYSICAL LAYER CONTROLLERS | TI customers also evaluated this product. |
| TSB43AA82A-EP | Enhanced Product 1394 Integrated Phy And Link-Layer Controller | 1394-1394 INTEGRATED DEVICES | TI customers also evaluated this product. |
| TSB41BA3B-EP | Enhanced Product Ieee 1394B Three-Port Cable Transceiver/Arbiter | 1394-1394 PHYSICAL LAYER CONTROLLERS | TI customers also evaluated this product. |
| TSB41BA3B | IEEE 1394b Three-Port Cable Transceiver/Arbiter | 1394-1394 PHYSICAL LAYER CONTROLLERS | TI customers also evaluated this product. |
| TSB41AB3 | IEEE 1394a Three-Port Cable Transceiver/Arbiter | 1394-1394 PHYSICAL LAYER CONTROLLERS | TI customers also evaluated this product. |
| TSB41AB3-EP | Enhanced Product Ieee 1394A Three-Port Cable Transceiver/Arbiter | 1394-1394 PHYSICAL LAYER CONTROLLERS | TI customers also evaluated this product. |
| TSB41BA3A-EP | Enhanced Product Ieee 1394B Three-Port Cable Transceiver/Arbiter | 1394-1394 PHYSICAL LAYER CONTROLLERS | TI customers also evaluated this product. |
| TSB41BA3A | IEEE 1394b Three-Port Cable Transceiver/Arbiter | 1394-1394 PHYSICAL LAYER CONTROLLERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number