TSB12LV21B-EP Status: ACTIVE

Enhanced Product (Pcilynx-2) Ieee 1394 Link Layer Controller


      
         
Alert me about changes<br/>to this product


Special Note

For a complete datasheet or more information, contact support@ti.com.


Datasheet

Download - PDF Icon

 TSB12LV21B-EP
Pin/Package176LQFP  
Operating Temp Range(Celsius)-55 to 125  
RatingMilitary  
 Samples
 Inventory

Other qualified versions of TSB12LV21B-EP

Version Part Number Definition
Catalog TSB12LV21B TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • TSB82AA2-EP: Enhanced Product 1394B Ohci-Lynx Controller
  • TSB12LV26: OHCI-Lynx PCI-Based IEEE 1394 Host Controller
  • TSB12LV01B: High Performance 1394 3.3V Link Layer for Telecom, Embedded & Industrial App.,32-Bit I/F, 2kb FIFO
  • TSB41BA3A-EP: Enhanced Product Ieee 1394B Three-Port Cable Transceiver/Arbiter
  • TSB41AB3-EP: Enhanced Product Ieee 1394A Three-Port Cable Transceiver/Arbiter
  • TSB43AB23-EP: Enhanced Product Ieee 1394A-2000 Ohci Phy/Link Layer Controller

More Related Products

Product Information

Features

  • Controlled Baseline
    • One Assembly Site
    • One Test Site
    • One Fabrication Site
  • Extended Temperature Performance of -55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • IEEE Standard for 1394-1995 Compliant
  • IEEE Standard for 1212-1991 Compliant
  • Supports IEEE 1394-1995 Link Layer Control
  • PCI Local Bus Specification Rev. 2.1 Compliant
  • Supports IEEE 1394 Transfer Rates of 100, 200, and 400 Mbit per Second
  • 3.3-V Core Logic While Maintaining 5-V Tolerant Inputs
  • Performs the Function of 1394 Cycle Master
  • Provides 4 KBytes of Configurable FIFO RAM
  • Provides Five Scatter-Gather DMA Channels
  • Provides Software Control of Interrupt Events
  • Provides Four General-Purpose Input/Outputs
  • Supports Plug-and-Play (PnP) Specification

View All Features in Datasheet

Description

The TSB12LV21B (PCILynx-2) provides a high-performance IEEE 1394-1995 interface with the capability to transfer data between the 1394 PHY-link interface, the PCI bus interface, and external devices connected to the local bus interface. The 1394 PHY-link interface provides the connection to the 1394 physical layer device; it is supported by the onboard link layer controller (LLC). The LLC provides the control for transmitting and receiving 1394 packet data between the FIFO and PHY-link interface at rates of 100 Mbit/s, 200 Mbit/s, and 400 Mbit/s. The link layer also provides the capability to receive status from the physical layer device and to access the physical layer control and status registers by the application software.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
TSB12LV21BMPGFEPACTIVE-55 to 125V62/08625-01XE28.10 | 100uLQFP (PGF) | 176 40 | JEDEC TRAY (10+1)Contact TI Distributor or Sales Office
V62/08625-01XEACTIVE-55 to 125 28.10 | 100uLQFP (PGF) | 176 40 | JEDEC TRAY (10+1)Contact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:58 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTSB12LV21BMPGFEP
WorldwideDigiKey 110
TI Lead Time*: 20 WeeksV62/08625-01XE
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TSB12LV21BMPGFEP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
V62/08625-01XE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TSB12LV21B-EP Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TSB82AA2-EP Enhanced Product 1394B Ohci-Lynx Controller 1394-1394 LINK LAYER CONTROLLERS TI customers also evaluated this product.
TSB12LV26 OHCI-Lynx PCI-Based IEEE 1394 Host Controller 1394-1394 LINK LAYER CONTROLLERS TI customers also evaluated this product.
TSB12LV01B High Performance 1394 3.3V Link Layer for Telecom, Embedded & Industrial App.,32-Bit I/F, 2kb FIFO 1394-1394 LINK LAYER CONTROLLERS TI customers also evaluated this product.
TSB42AC3 High Performance 1394-1995 Link Layer for Industrial and Bridge applications 1394-1394 LINK LAYER CONTROLLERS TI customers also evaluated this product.
TSB82AA2 High Performance 1394b 3.3V OHCI 1.1+ Compliant Link Layer Controller 1394-1394 LINK LAYER CONTROLLERS TI customers also evaluated this product.
TSB82AA2B 1394b OHCI-Lynx (TM) Controller 1394-1394 LINK LAYER CONTROLLERS TI customers also evaluated this product.
TSB12LV26-EP Enhanced Product Ohci-Lynx Pci-Based Ieee 1394 Host Controller 1394-1394 LINK LAYER CONTROLLERS TI customers also evaluated this product.
TSB12LV32-EP Enhanced Product Ieee 1394-1995 And P1394A Compliant General Purpose Link-Layer Controller 1394-1394 LINK LAYER CONTROLLERS TI customers also evaluated this product.
TSB41BA3A-EP Enhanced Product Ieee 1394B Three-Port Cable Transceiver/Arbiter 1394-1394 PHYSICAL LAYER CONTROLLERS TI customers also evaluated this product.
TSB41AB3-EP Enhanced Product Ieee 1394A Three-Port Cable Transceiver/Arbiter 1394-1394 PHYSICAL LAYER CONTROLLERS TI customers also evaluated this product.
TSB43AB23-EP Enhanced Product Ieee 1394A-2000 Ohci Phy/Link Layer Controller 1394-1394 INTEGRATED DEVICES TI customers also evaluated this product.
TSB43AA82A-EP Enhanced Product 1394 Integrated Phy And Link-Layer Controller 1394-1394 INTEGRATED DEVICES TI customers also evaluated this product.
TSB43AB21A-EP Enhanced Product Integrated 1394A-2000 Ochi Phy/Link-Layer Controller 1394-1394 INTEGRATED DEVICES TI customers also evaluated this product.
TSB41BA3B-EP Enhanced Product Ieee 1394B Three-Port Cable Transceiver/Arbiter 1394-1394 PHYSICAL LAYER CONTROLLERS TI customers also evaluated this product.
XIO2213B x1 PCIe to 1394b OHCI Host Controller 1394-1394 INTEGRATED DEVICES TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here