TSB12LV26-EP Status: ACTIVE

Enhanced Product Ohci-Lynx Pci-Based Ieee 1394 Host Controller


      
         
Alert me about changes<br/>to this product

 TSB12LV26-EP
Supply Voltage(s)(V)3.3  
Speed(Max)(Mbps)400  
FIFO(kb)9  
Pin/Package100LQFP  
Operating Temp Range(Celsius)-40 to 110  
RatingHiRel Enhanced Product  
 Samples
 Inventory

Other qualified versions of TSB12LV26-EP

Version Part Number Definition
Catalog TSB12LV26 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • TSB12LV32-EP: Enhanced Product Ieee 1394-1995 And P1394A Compliant General Purpose Link-Layer Controller
  • TSB12LV01B-EP: Enhanced Product High Performance 1394 3.3V Link Layer For Telecom, Embedded & Indust. App.
  • TSB12LV26: OHCI-Lynx PCI-Based IEEE 1394 Host Controller
  • TSB43AA82A-EP: Enhanced Product 1394 Integrated Phy And Link-Layer Controller
  • TSB41BA3B-EP: Enhanced Product Ieee 1394B Three-Port Cable Transceiver/Arbiter
  • TSB41BA3A-EP: Enhanced Product Ieee 1394B Three-Port Cable Transceiver/Arbiter

More Related Products

Product Information

Features

  • Controlled Baseline
  • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of –40°C to 110°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product Change Notification
  • Qualification Pedigree
  • 3.3-V and 5-V PCI bus signaling
  • 3.3-V supply (core voltage is internally regulated to 1.8 V)
  • Serial bus data rates of 100M bits/s, 200M bits/s, and 400M bits/s
  • Physical write posting of up to three outstanding transactions
  • Serial ROM interface supports 2-wire devices
  • External cycle timer control for customized synchronization
  • PCI burst transfers and deep FIFOs to tolerate large host latency
  • Two general-purpose I/Os
  • Fabricated in advanced low-power CMOS process
  • Packaged in 100-terminal LQFP (PZ)
  • PCI_CLKRUN\ protocol

Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.
OHCI-Lynx and TI are trademarks of Texas Instruments.
Other trademarks are the property of their respective owners.

Description

The Texas Instruments TSB12LV26 device is a PCI-to-1394 host controller compliant with the PCI Local Bus Specification, PCI Bus Power Management Interface Specification, IEEE Std 1394-1995, and 1394 Open Host Controller Interface Specification. The chip provides the IEEE 1394 link function and is compatible with 100M bits/s, 200M bits/s, and 400M bits/s serial bus data rates.

As required by the 1394 Open Host Controller Interface Specification (OHCI) and IEEE Std 1394a-2000, internal control registers are memory-mapped and nonprefetchable. The PCI configuration header is accessed through configuration cycles specified by PCI and provides plug-and-play (PnP) compatibility. Furthermore, the TSB12LV26 device is compliant with the PCI Bus Power Management Interface Specification, per the PC 99 Design Guide requirements.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
TSB12LV26TPZEPACTIVE-40 to 110V62/03627-01XE11.20 | 100uLQFP (PZ) | 100 90 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
V62/03627-01XEACTIVE-40 to 110 11.20 | 100uLQFP (PZ) | 100 90 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:58 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 12 WeeksTSB12LV26TPZEP
AmericasAvnet 9
WorldwideDigiKey 203
TI Lead Time*: 12 WeeksV62/03627-01XE
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TSB12LV26TPZEP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
V62/03627-01XE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TSB12LV26-EP Help

Datasheet

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TSB12LV32-EP Enhanced Product Ieee 1394-1995 And P1394A Compliant General Purpose Link-Layer Controller 1394-1394 LINK LAYER CONTROLLERS TI customers also evaluated this product.
TSB12LV01B-EP Enhanced Product High Performance 1394 3.3V Link Layer For Telecom, Embedded & Indust. App. 1394-1394 LINK LAYER CONTROLLERS TI customers also evaluated this product.
TSB12LV26 OHCI-Lynx PCI-Based IEEE 1394 Host Controller 1394-1394 LINK LAYER CONTROLLERS TI customers also evaluated this product.
TSB82AA2-EP Enhanced Product 1394B Ohci-Lynx Controller 1394-1394 LINK LAYER CONTROLLERS TI customers also evaluated this product.
TSB12LV21B-EP Enhanced Product (Pcilynx-2) Ieee 1394 Link Layer Controller 1394-1394 LINK LAYER CONTROLLERS TI customers also evaluated this product.
TSB12LV01B High Performance 1394 3.3V Link Layer for Telecom, Embedded & Industrial App.,32-Bit I/F, 2kb FIFO 1394-1394 LINK LAYER CONTROLLERS TI customers also evaluated this product.
TSB82AA2B 1394b OHCI-Lynx (TM) Controller 1394-1394 LINK LAYER CONTROLLERS TI customers also evaluated this product.
TSB42AC3 High Performance 1394-1995 Link Layer for Industrial and Bridge applications 1394-1394 LINK LAYER CONTROLLERS TI customers also evaluated this product.
TSB12LV32 General-Purpose Link Layer Controller (GP2Lynx) 1394-1394 LINK LAYER CONTROLLERS TI customers also evaluated this product.
TSB43AA82A-EP Enhanced Product 1394 Integrated Phy And Link-Layer Controller 1394-1394 INTEGRATED DEVICES TI customers also evaluated this product.
TSB41BA3B-EP Enhanced Product Ieee 1394B Three-Port Cable Transceiver/Arbiter 1394-1394 PHYSICAL LAYER CONTROLLERS TI customers also evaluated this product.
TSB41BA3A-EP Enhanced Product Ieee 1394B Three-Port Cable Transceiver/Arbiter 1394-1394 PHYSICAL LAYER CONTROLLERS TI customers also evaluated this product.
TSB41AB3-EP Enhanced Product Ieee 1394A Three-Port Cable Transceiver/Arbiter 1394-1394 PHYSICAL LAYER CONTROLLERS TI customers also evaluated this product.
TSB41BA3B IEEE 1394b Three-Port Cable Transceiver/Arbiter 1394-1394 PHYSICAL LAYER CONTROLLERS TI customers also evaluated this product.
TSB41AB3 IEEE 1394a Three-Port Cable Transceiver/Arbiter 1394-1394 PHYSICAL LAYER CONTROLLERS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here