|
|
|
|
Other qualified versions of TSB12LV32-EP
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The TSB12LV32 (GP2Lynx) is a high-performance general-purpose IEEE 1394a-2000 link-layer controller (LLC) with the capability of transferring data between a host controller, the 1394 Phy-link interface, and external devices connected to the data mover port (local bus interface). The 1394 Phy-link interface provides the connection to the 1394 physical layer device and is supported by the LLC. The LLC provides the control for transmitting and receiving 1394 packet data between the microcontroller interface and the Phy-link interface via internal 2K byte FIFOs at rates up to 400 Mbit/s. The TSB12LV32 transmits and receives correctly formatted 1394 packets, generates and detects the 1394 cycle start packets, communicates transaction layer transmit requests to the Phy, and generates and inspects the 32-bit cyclic redundancy check (CRC). View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | DSCC # | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TSB12LV32TPZEP | ACTIVE | -40 to 110 | V62/03622-01XE | 14.56 | 100u | LQFP (PZ) | 100 | 90 | JEDEC TRAY (10+1) | Contact TI Distributor or Sales Office | ||
| V62/03622-01XE | ACTIVE | -40 to 110 | 14.56 | 100u | LQFP (PZ) | 100 | 90 | JEDEC TRAY (10+1) | Contact TI Distributor or Sales Office | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:58 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTSB12LV32TPZEP | |||
| Asia | WPI | 310 | |
| TI Lead Time*: 20 WeeksV62/03622-01XE | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TSB12LV32TPZEP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| V62/03622-01XE | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TSB12LV32-EP 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TSB12LV26-EP | Enhanced Product Ohci-Lynx Pci-Based Ieee 1394 Host Controller | 1394-1394 LINK LAYER CONTROLLERS | TI customers also evaluated this product. |
| TSB12LV01B-EP | Enhanced Product High Performance 1394 3.3V Link Layer For Telecom, Embedded & Indust. App. | 1394-1394 LINK LAYER CONTROLLERS | TI customers also evaluated this product. |
| TSB12LV32 | General-Purpose Link Layer Controller (GP2Lynx) | 1394-1394 LINK LAYER CONTROLLERS | TI customers also evaluated this product. |
| TSB12LV26 | OHCI-Lynx PCI-Based IEEE 1394 Host Controller | 1394-1394 LINK LAYER CONTROLLERS | TI customers also evaluated this product. |
| TSB12LV21B-EP | Enhanced Product (Pcilynx-2) Ieee 1394 Link Layer Controller | 1394-1394 LINK LAYER CONTROLLERS | TI customers also evaluated this product. |
| TSB82AA2B | 1394b OHCI-Lynx (TM) Controller | 1394-1394 LINK LAYER CONTROLLERS | TI customers also evaluated this product. |
| TSB82AA2-EP | Enhanced Product 1394B Ohci-Lynx Controller | 1394-1394 LINK LAYER CONTROLLERS | TI customers also evaluated this product. |
| TSB12LV01B | High Performance 1394 3.3V Link Layer for Telecom, Embedded & Industrial App.,32-Bit I/F, 2kb FIFO | 1394-1394 LINK LAYER CONTROLLERS | TI customers also evaluated this product. |
| TSB42AC3 | High Performance 1394-1995 Link Layer for Industrial and Bridge applications | 1394-1394 LINK LAYER CONTROLLERS | TI customers also evaluated this product. |
| TSB41BA3B-EP | Enhanced Product Ieee 1394B Three-Port Cable Transceiver/Arbiter | 1394-1394 PHYSICAL LAYER CONTROLLERS | TI customers also evaluated this product. |
| TSB41AB3-EP | Enhanced Product Ieee 1394A Three-Port Cable Transceiver/Arbiter | 1394-1394 PHYSICAL LAYER CONTROLLERS | TI customers also evaluated this product. |
| TSB43AB21A-EP | Enhanced Product Integrated 1394A-2000 Ochi Phy/Link-Layer Controller | 1394-1394 INTEGRATED DEVICES | TI customers also evaluated this product. |
| TSB41BA3A-EP | Enhanced Product Ieee 1394B Three-Port Cable Transceiver/Arbiter | 1394-1394 PHYSICAL LAYER CONTROLLERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number