TSB41BA3A-EP Status: ACTIVE

Enhanced Product Ieee 1394B Three-Port Cable Transceiver/Arbiter


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TSB41BA3A-EP
Supply Voltage(s)(V)3.3  
Speed(Max)(Mbps)400  
Ports3  
Pin/Package80HTQFP  
Operating Temp Range(Celsius)-40 to 110  
RatingHiRel Enhanced Product  
 Samples
 Inventory

Other qualified versions of TSB41BA3A-EP

Version Part Number Definition
Catalog TSB41BA3A TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • TSB41AB3-EP: Enhanced Product Ieee 1394A Three-Port Cable Transceiver/Arbiter
  • TSB41BA3A: IEEE 1394b Three-Port Cable Transceiver/Arbiter
  • TSB41BA3B-EP: Enhanced Product Ieee 1394B Three-Port Cable Transceiver/Arbiter
  • TSB12LV21B-EP: Enhanced Product (Pcilynx-2) Ieee 1394 Link Layer Controller
  • TSB82AA2-EP: Enhanced Product 1394B Ohci-Lynx Controller
  • TSB12LV26: OHCI-Lynx PCI-Based IEEE 1394 Host Controller

More Related Products

Product Information

Features

  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of –40°C to 110°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree
  • Fully Supports Provisions of IEEE 1394b-2002 at S100, S100B, S200, S200B, S400, and S400B Signaling Rates (B Signifies 1394b Signaling)
  • Fully Supports Provisions of IEEE 1394a-2000 and 1394-1995 Standards for High Performance Serial Bus
  • Fully Interoperable With Firewire™, DTVLink™, SB1394™, DishWire™, and i.LINK™ Implementation of IEEE Std 1394
  • Provides Three Fully Backward Compatible, (1394a-2000 Fully Compliant) Bilingual 1394b Cable Ports at 400 Megabits per Second (Mbits/s)
  • Same Three Fully Backward Compatible Ports Are 1394a-2000 Fully Compliant Cable Ports at 100/200/400 Mbits/s
  • Full 1394a-2000 Support Includes:
    • Connection Debounce
    • Arbitrated Short Reset
    • Multispeed Concatenation
    • Arbitration Acceleration
    • Fly-By Concatenation
    • Port Disable/Suspend/Resume
    • Extended Resume Signaling for Compatibility With Legacy DV Devices
  • Power-Down Features to Conserve Energy in Battery Powered Applications

View All Features in Datasheet

Description

The TSB41BA3A provides the digital and analog transceiver functions needed to implement a three-port node in a cable-based IEEE 1394 network. Each cable port incorporates two differential line transceivers. The transceivers include circuitry to monitor the line conditions as needed for determining connection status, for initialization and arbitration, and for packet reception and transmission. The TSB41BA3A is designed to interface with a link-layer controller (LLC), such as the TSB82AA2, TSB12LV21, TSB12LV26, TSB12LV32, TSB42AA4, TSB42AB4, TSB12LV01B, or TSB12LV01C. It may also be connected cable port to cable port to an integrated 1394 Link + PHY layer such as the TSB43AB2.

The TSB41BA3A is powered by a single 3.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
TSB41BA3ATPFPEPACTIVE-40 to 110V62/03670-02XE16.63 | 100uHTQFP (PFP) | 80 View 96 | JEDEC TRAY (10+1) Download CAD Format for this SymbolContact TI Distributor or Sales Office
V62/03670-02XEACTIVE-40 to 110 16.63 | 100uHTQFP (PFP) | 80 View 96 | JEDEC TRAY (10+1) Download CAD Format for this SymbolContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:58 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTSB41BA3ATPFPEP
AmericasArrow 244
WorldwideDigiKey 82
TI Lead Time*: 20 WeeksV62/03670-02XE
AmericasArrow 144
Rochester Electronics 10
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TSB41BA3ATPFPEP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
V62/03670-02XE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TSB41BA3A-EP Help

Datasheet

Errata

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TSB41AB3-EP Enhanced Product Ieee 1394A Three-Port Cable Transceiver/Arbiter 1394-1394 PHYSICAL LAYER CONTROLLERS TI customers also evaluated this product.
TSB41BA3A IEEE 1394b Three-Port Cable Transceiver/Arbiter 1394-1394 PHYSICAL LAYER CONTROLLERS TI customers also evaluated this product.
TSB41BA3B-EP Enhanced Product Ieee 1394B Three-Port Cable Transceiver/Arbiter 1394-1394 PHYSICAL LAYER CONTROLLERS TI customers also evaluated this product.
TSB41BA3B IEEE 1394b Three-Port Cable Transceiver/Arbiter 1394-1394 PHYSICAL LAYER CONTROLLERS TI customers also evaluated this product.
TSB41BA3D S400 Capable 1394b Physical Layer (Phy) 1394-1394 PHYSICAL LAYER CONTROLLERS TI customers also evaluated this product.
TSB12LV21B-EP Enhanced Product (Pcilynx-2) Ieee 1394 Link Layer Controller 1394-1394 LINK LAYER CONTROLLERS TI customers also evaluated this product.
TSB82AA2-EP Enhanced Product 1394B Ohci-Lynx Controller 1394-1394 LINK LAYER CONTROLLERS TI customers also evaluated this product.
TSB12LV26 OHCI-Lynx PCI-Based IEEE 1394 Host Controller 1394-1394 LINK LAYER CONTROLLERS TI customers also evaluated this product.
TSB82AA2 High Performance 1394b 3.3V OHCI 1.1+ Compliant Link Layer Controller 1394-1394 LINK LAYER CONTROLLERS TI customers also evaluated this product.
TSB43AB21A-EP Enhanced Product Integrated 1394A-2000 Ochi Phy/Link-Layer Controller 1394-1394 INTEGRATED DEVICES TI customers also evaluated this product.
TSB12LV26-EP Enhanced Product Ohci-Lynx Pci-Based Ieee 1394 Host Controller 1394-1394 LINK LAYER CONTROLLERS TI customers also evaluated this product.
TSB12LV32-EP Enhanced Product Ieee 1394-1995 And P1394A Compliant General Purpose Link-Layer Controller 1394-1394 LINK LAYER CONTROLLERS TI customers also evaluated this product.
TSB12LV01B-EP Enhanced Product High Performance 1394 3.3V Link Layer For Telecom, Embedded & Indust. App. 1394-1394 LINK LAYER CONTROLLERS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here