TSB41BA3D Status: ACTIVE

S400 Capable 1394b Physical Layer (Phy)


      
         
Alert me about changes<br/>to this product

 TSB41BA3D
Supply Voltage(s)(V)3.3  
Speed(Max)(Mbps)400  
Ports3  
Pin/Package80HTQFP  
Operating Temp Range(Celsius)-40 to 85,0 to 70  
RatingCatalog  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TSB41AB3: IEEE 1394a Three-Port Cable Transceiver/Arbiter
  • TSB81BA3: IEEE P1394b s800 Three-Port Cable Transceiver/Arbiter
  • TSB41BA3B: IEEE 1394b Three-Port Cable Transceiver/Arbiter
  • TSB82AA2: High Performance 1394b 3.3V OHCI 1.1+ Compliant Link Layer Controller

More Related Products

Product Information

Features

  • Fully Supports Provisions of IEEE 1394b-2002
    at S100, S100B, S200, S200B, S400, and S400B
    Signaling Rates (B Signifies IEEE 1394b Signaling)
  • Fully Supports Provisions of IEEE 1394a-2000 and
    1394-1995 Standards for High-Performance Serial Bus
  • Fully Interoperable With Firewire™, DTVLink, SB1394,
    DishWire, and i.LINK™ Implementation of IEEE Std 1394
  • Provides Three Fully Backward-Compatible,
    (1394a-2000 Fully Compliant) Bilingual 1394b
    Cable Ports at 400 Megabits per Second (Mbps)
  • Same Three Fully Backward-Compatible Ports Are 1394a-2000
    Fully Compliant Cable Ports at 100/200/400 Mbps
  • Full 1394a-2000 Support Includes:
    • Connection Debounce
    • Arbitrated Short Reset
    • Multispeed Concatenation
    • Arbitration Acceleration
    • Fly-By Concatenation
    • Port Disable/Suspend/Resume
    • Extended Resume Signaling for Compatibility With
      Legacy DV Devices
  • Power-Down Features to Conserve Energy in
    Battery-Powered Applications
  • Low-Power Automotive Sleep Mode Support
  • Fully Compliant With Open Host Controller
    Interface (OHCI) Requirements
  • Cable Power Presence Monitoring
  • Cable Ports Monitor Line Conditions for Active
    Connection to Remote Node
  • Register Bits Give Software Control of Contender Bit,
    Power Class Bits, Link Active Control Bit, and
    1394a-2000 Features
  • Interface to Link-Layer Controller Supports Low-Cost
    TI Bus-Holder Isolation

View All Features in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TSB41BA3DIPFPACTIVE-40 to 857.05 | 1kuHTQFP (PFP) | 80 View 96 | JEDEC TRAY (10+1)
TSB41BA3DPFPACTIVE0 to 706.40 | 1kuHTQFP (PFP) | 80 View 96 | JEDEC TRAY (10+1)

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:57 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTSB41BA3DIPFP
AmericasAvnet 288
WorldwideDigiKey 574
TI Lead Time*: 20 WeeksTSB41BA3DPFP
WorldwideDigiKey 3
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TSB41BA3DIPFP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TSB41BA3DPFP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TSB41BA3D Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TSB41AB3 IEEE 1394a Three-Port Cable Transceiver/Arbiter 1394-1394 PHYSICAL LAYER CONTROLLERS TI customers also evaluated this product.
TSB81BA3 IEEE P1394b s800 Three-Port Cable Transceiver/Arbiter 1394-1394 PHYSICAL LAYER CONTROLLERS TI customers also evaluated this product.
TSB41BA3B IEEE 1394b Three-Port Cable Transceiver/Arbiter 1394-1394 PHYSICAL LAYER CONTROLLERS TI customers also evaluated this product.
TSB41BA3B-EP Enhanced Product Ieee 1394B Three-Port Cable Transceiver/Arbiter 1394-1394 PHYSICAL LAYER CONTROLLERS TI customers also evaluated this product.
TSB81BA3D IEEE P1394b Three-Port Cable Transceiver Arbiter 1394-1394 PHYSICAL LAYER CONTROLLERS TI customers also evaluated this product.
TSB82AA2 High Performance 1394b 3.3V OHCI 1.1+ Compliant Link Layer Controller 1394-1394 LINK LAYER CONTROLLERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here