TSB42AC3 Status: ACTIVE

High Performance 1394-1995 Link Layer for Industrial and Bridge applications


      
         
Alert me about changes<br/>to this product


Special Note

This product is for high-volume applications only. Contact support@ti.com for more information


Datasheet

Download - PDF Icon

 TSB42AC3
Supply Voltage(s)(V)3.3  
Speed(Max)(Mbps)400  
FIFO(kb)10  
Pin/Package100TQFP  
Operating Temp Range(Celsius)0 to 70  
RatingCatalog  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TSB12LV01B: High Performance 1394 3.3V Link Layer for Telecom, Embedded & Industrial App.,32-Bit I/F, 2kb FIFO
  • TSB82AA2-EP: Enhanced Product 1394B Ohci-Lynx Controller
  • TSB12LV21B-EP: Enhanced Product (Pcilynx-2) Ieee 1394 Link Layer Controller
  • TSB41BA3A: IEEE 1394b Three-Port Cable Transceiver/Arbiter
  • TSB81BA3E: IEEE P1394b Three-Port Cable Transceiver Arbiter
  • TSB41BA3B: IEEE 1394b Three-Port Cable Transceiver/Arbiter

More Related Products

Product Information

Features

  • 50-MHz Host Interface Frequency Allows Direct Connection to Host With Bus Speeds up to 50 MHz
  • Programmable 10K Byte Total for Asynchronous, Isochronous, and General Receive FIFO
  • Separate ACK FIFO Register Decreases ACK-tracking Burden on the Host
  • Additional Programmable Status Output to Pins, Including cd and paccom Bits to Aid External DMA
  • Supports 1394 Transfer Rates of 100, 200, and 400 Mbit/s in Cable Environment
  • Supports 1394 Transfer Rates of 50 and 100 Mbit/s in Backplane Environment
  • Generic 32-Bit Host Bus Interface
  • Completely Software Compatible With the TSB12LV01B
  • IEEE 1149.1 JTAG Interface to Support Board Level Scan Testing
  • Operates from a 3.3-V Power Supply
  • Support Provisions of IEEE 1394-1995 (1394) Standard for High-Performance Serial Bus
  • High Performance 100-Pin TQFP Package

Description

The TSB42AC3 is a 1394-1995 general purpose link layer ideal for a wide-range of applications, including motion control, motor control, video, and process control. The TSB42AC3 provides a high-performance interface with the capability of transferring data between the 32-bit host controller and the 1394 PHY-link interface. The 1394 PHY-link interface provides the connection to the 1394 physical layer device (PHY) and is supported by the link-layer controller (LLC). The LLC provides the control for transmitting and receiving 1394 packet data between the FIFO and PHY-link interface at rates of 50 (backplane only), 100, 200, and 400 Mbit/s.

The TSB42AC3 has a 32-bit, 50-MHz host interface, which makes connection to most 32-bit hosts fairly easy.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TSB42AC3PZTACTIVE0 to 709.50 | 1kuTQFP (PZT) | 100 View 90 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TSB42AC3PZTG4ACTIVE0 to 709.50 | 1kuTQFP (PZT) | 100 View 90 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:57 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTSB42AC3PZT
AmericasRochester Electronics 9
TI Lead Time*: 20 WeeksTSB42AC3PZTG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TSB42AC3PZT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView
TSB42AC3PZTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TSB42AC3 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TSB12LV01B High Performance 1394 3.3V Link Layer for Telecom, Embedded & Industrial App.,32-Bit I/F, 2kb FIFO 1394-1394 LINK LAYER CONTROLLERS TI customers also evaluated this product.
TSB82AA2-EP Enhanced Product 1394B Ohci-Lynx Controller 1394-1394 LINK LAYER CONTROLLERS TI customers also evaluated this product.
TSB12LV21B-EP Enhanced Product (Pcilynx-2) Ieee 1394 Link Layer Controller 1394-1394 LINK LAYER CONTROLLERS TI customers also evaluated this product.
TSB12LV26 OHCI-Lynx PCI-Based IEEE 1394 Host Controller 1394-1394 LINK LAYER CONTROLLERS TI customers also evaluated this product.
TSB82AA2B 1394b OHCI-Lynx (TM) Controller 1394-1394 LINK LAYER CONTROLLERS TI customers also evaluated this product.
TSB12LV32 General-Purpose Link Layer Controller (GP2Lynx) 1394-1394 LINK LAYER CONTROLLERS TI customers also evaluated this product.
TSB12LV26-EP Enhanced Product Ohci-Lynx Pci-Based Ieee 1394 Host Controller 1394-1394 LINK LAYER CONTROLLERS TI customers also evaluated this product.
TSB12LV32-EP Enhanced Product Ieee 1394-1995 And P1394A Compliant General Purpose Link-Layer Controller 1394-1394 LINK LAYER CONTROLLERS TI customers also evaluated this product.
TSB41BA3A IEEE 1394b Three-Port Cable Transceiver/Arbiter 1394-1394 PHYSICAL LAYER CONTROLLERS TI customers also evaluated this product.
TSB81BA3E IEEE P1394b Three-Port Cable Transceiver Arbiter 1394-1394 PHYSICAL LAYER CONTROLLERS TI customers also evaluated this product.
TSB41BA3B IEEE 1394b Three-Port Cable Transceiver/Arbiter 1394-1394 PHYSICAL LAYER CONTROLLERS TI customers also evaluated this product.
TSB41AB3 IEEE 1394a Three-Port Cable Transceiver/Arbiter 1394-1394 PHYSICAL LAYER CONTROLLERS TI customers also evaluated this product.
TSB81BA3D IEEE P1394b Three-Port Cable Transceiver Arbiter 1394-1394 PHYSICAL LAYER CONTROLLERS TI customers also evaluated this product.
TSB41AB2 IEEE 1394a Two-Port Cable Transceiver/Arbiter 1394-1394 PHYSICAL LAYER CONTROLLERS TI customers also evaluated this product.
TSB41AB1 IEEE 1394a One-Port Cable Transceiver/Arbiter 1394-1394 PHYSICAL LAYER CONTROLLERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here