TSB43AB23 Status: ACTIVE

OHCI 1.1, 1394a Link Layer Controller integrated with a 1394a, 400Mbps, 3-port Physical Layer (PHY)


      
         
Alert me about changes<br/>to this product

 TSB43AB23
Speed(Max)(Mbps)400  
FIFO(kb)9  
Supply Voltage(s)(V)3.3  
Pin/Package128TQFP, 144LQFP  
Operating Temp Range(Celsius)0 to 70  
RatingCatalog  
 Samples
 Inventory

Other qualified versions of TSB43AB23

Version Part Number Definition
Enhanced Product TSB43AB23-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

  • TSB43AB23-EP: Enhanced Product Ieee 1394A-2000 Ohci Phy/Link Layer Controller
  • TSB43AB22A: OHCI 1.1, 1394a Link Layer Controller integrated with 1394a, 400Mbps, 2-port Physical Layer (PHY)

Product Information

Features

  • Fully compliant with 1394 Open Host Controller Interface Specification (Release 1.1)
  • Fully compliant with provisions of IEEE Std 1394-1995 for a high-performance serial bus and IEEE Std 1394a-2000
  • Fully interoperable with FireWire and i.LINK implementations of IEEE Std 1394
  • Compliant with Intel Mobile Power Guideline 2000
  • Full IEEE Std 1394a-2000 support includes: connection debounce, arbitrated short reset, multispeed concatenation, arbitration acceleration, fly-by concatenation, and port disable/suspend/resume
  • Power-down features to conserve energy in battery-powered applications include: automatic device power down during suspend, PCI power management for link-layer, and inactive ports powered down
  • Ultralow-power sleep mode
  • Three IEEE Std 1394a-2000 fully compliant cable ports at 100M bits/s, 200M bits/s, and 400M bits/s
  • Cable ports monitor line conditions for active connection to remote node
  • Cable power presence monitoring
  • Separate cable bias (TPBIAS) for each port
  • 1.8-V core logic with universal PCI interfaces compatible with 3.3-V and 5-V PCI signaling environments
  • Physical write posting of up to three outstanding transactions
  • PCI burst transfers and deep FIFOs to tolerate large host latency
  • PCI_CLKRUN\ protocol
  • External cycle timer control for customized synchronization
  • Extended resume signaling for compatibility with legacy DV components
  • PHY-link logic performs system initialization and arbitration functions
  • PHY-link encode and decode functions included for data-strobe bit level encoding
  • PHY-link incoming data resynchronized to local clock

View All Features in Datasheet

Description

The Texas Instruments TSB43AB23 device is an integrated 1394a-2000 OHCI PHY/link-layer controller (LLC) device that is fully compliant with the PCI Local Bus Specification, the PCI Bus Power Management Interface Specification (Revision 1.1), IEEE Std 1394-1995, IEEE Std 1394a-2000, and the 1394 Open Host Controller Interface Specification (Release 1.1). It is capable of transferring data between the 33-MHz PCI bus and the 1394 bus at 100M bits/s, 200M bits/s, and 400M bits/s. The TSB43AB23 device provides three 1394 ports that have separate cable bias (TPBIAS). The TSB43AB23 device also supports the IEEE Std 1394a-2000 power-down features for battery-operated applications and arbitration enhancements.

As required by the 1394 Open Host Controller Interface Specification (OHCI) and IEEE Std 1394a-2000, internal control registers are memory-mapped and nonprefetchable.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
TSB43AB23PDTACTIVE0 to 704.25 | 1kuTQFP (PDT) | 128 90 | JEDEC TRAY (5+1) Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TSB43AB23PDTG4ACTIVE0 to 704.25 | 1kuTQFP (PDT) | 128 90 | JEDEC TRAY (5+1) Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TSB43AB23PGEACTIVE0 to 704.25 | 1kuLQFP (PGE) | 144 60 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TSB43AB23PGEG4ACTIVE0 to 704.25 | 1kuLQFP (PGE) | 144 60 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:35 AM GMT, 09 Feb 2010
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTSB43AB23PDT
AmericasRochester Electronics >1k
AsiaFarnell Asia 90
EuropeAvnet-SILICA 5
Farnell 90
WorldwideDigiKey 67
Mouser Electronics 88
TI Lead Time*: 20 WeeksTSB43AB23PDTG4
AmericasRochester Electronics >1k
WorldwideDigiKey 357
TI Lead Time*: 20 WeeksTSB43AB23PGE
AmericasRochester Electronics 974
WorldwideMouser Electronics 115
TI Lead Time*: 20 WeeksTSB43AB23PGEG4
AmericasRochester Electronics >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TSB43AB23PDT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TSB43AB23PDTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TSB43AB23PGE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TSB43AB23PGEG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TSB43AB23 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TSB43AB23-EP Enhanced Product Ieee 1394A-2000 Ohci Phy/Link Layer Controller 1394-1394 INTEGRATED DEVICES TI customers also evaluated this product.
TSB43AB22A OHCI 1.1, 1394a Link Layer Controller integrated with 1394a, 400Mbps, 2-port Physical Layer (PHY) 1394-1394 INTEGRATED DEVICES TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for TSB43AB23:

View All Tags

Other Support



Click Here