|
|
|
|
Special NoteThis product is for high-volume CE applications only. Contact support@ti.com for more information
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The iceLynx-Micro (consumer electronics link with integrated microcontroller and physical layer (PHY)) is a high performance 1394 link-layer device designed as a total solution for digitally interfacing advanced audio/video consumer electronics applications. The device is offered in both a DTCP encryption/decryption version (TSB43CA43A and TSB43CA42) and a non-DTCP encryption/decryption version (TSB43CB43). In addition to supporting transmit and receive of MPEG2 and DSS formatted transport streams with encryption and decryption, iceLynx-Micro supports the IEC 61883-6 and audio music protocol standards for audio format and packetizing, and asynchronous and asynchronous stream (as defined by 1394). The device also features an embedded ARM7TDMI microprocessor core with access to 256K bytes of internal program memory. The ARM7 is embedded to process 1394 specific transactions, thus significantly reducing the processing power required by the host CPU and the development time required by the user. The ARM7 is accessed from the 16/1-bit host CPU interface, from a UART communication port, or from a JTAG debug port. The iceLynx-Micro integrated 3-port PHY allows the user enhanced flexibility as two additional devices can be utilized in a system application. The PHYs speeds are capable of running at 100 Mbps, 200 Mbps, or 400 Mbps. The PHY follows all requirements as stated in the IEEE 1394-1995 and IEEE 1394a-2000 standards. The TSB43CA43A and TSB43CA42 version of iceLynx-Micro incorporates two M6 baseline ciphers (one per HSDI port) per the 5C specification to support transmit and receive of MPEG2 formatted transport streams with encryption and decryption. The TSB43CB43 version of iceLynx-Micro is identical to the TSB43CA43A without implementation of the encryption/decryption features. The TSB43CB43 device allows customers that do not require the encryption/decryption features to incorporate iceLynx-Micro without becoming DTLA licensees. Both devices support the IEC 61883-6 and audio music protocol standards for audio format and packetizing. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TSB43CB43APGF | ACTIVE | -20 to 70 | 15.75 | 1ku | LQFP (PGF) | 176 | 40 | JEDEC TRAY (10+1) | Purchase Samples | ||
| TSB43CB43APGFG4 | ACTIVE | -20 to 70 | 15.75 | 1ku | LQFP (PGF) | 176 | 40 | JEDEC TRAY (10+1) | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| TI Inventory Status | Reported Distributor Inventory | |||||
| TSB43CB43APGF | As of 8:16 AM GMT, 03 Jul 2009 | As of 8:16 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | DigiKey | 39 | |||
| Rochester Electronics | >1k | |||||
| TSB43CB43APGFG4 | As of 8:16 AM GMT, 03 Jul 2009 | As of 8:16 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | DigiKey | Available | |||
| Rochester Electronics | 560 | |||||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TSB43CB43APGF | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| TSB43CB43APGFG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TSB43CB43A 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TSB43EA42 | Integrated 1394a Phy and Link for Consumer Electronics. Supports DTCP encryption and IEC61883. | TI customers also evaluated this product. | |
| TSB43DA42 | IEC61883, 1394a Link Layer Controller integrated with a 1394a, 400Mbps, 2-port Physical Layer (PHY) | TI customers also evaluated this product. | |

No Tags are Available for this Part Number