TSB43DA42 Status: ACTIVE

IEC61883, 1394a Link Layer Controller integrated with a 1394a, 400Mbps, 2-port Physical Layer (PHY)


      
         
Alert me about changes<br/>to this product


Special Note

This product is for high-volume CE applications only. Contact support@ti.com for more information


Datasheet

Download - PDF Icon

 TSB43DA42
Speed(Max)(Mbps)400  
FIFO(kb)21  
Supply Voltage(s)(V)3.3, 1.5  
Pin/Package196BGA MICROSTAR  
Operating Temp Range(Celsius)-20 to 85  
RatingCatalog  
 Samples
 Inventory

Product Information

Features

  • 1394 Features
    • Integrated 400/200/100 Mbps 2-Port PHY
    • Compliant to IEEE 1394-1995 and IEEE 1394a-2000 Standards
    • Supports Bus Manager Functions and Automatic 1394 Self-ID Verification
    • Separate Asyncchronous Ack FIFOs Decrease the Ack-Tracking Burden on External CPU
  • DTLA Encryption Support for MPEG2-DVB, DSS, and Audio Data (TSB43DA42 Only)
    • Support for up to Three Encrypted/Decrypted Streams at One Time
    • Full Ake Performed With Hardware Assist
    • Secure Method for Loading DTLA Information Using Ex-CPU Interface
  • Audio and Video Interfaces
    • Three Configurable High-Speed Data Ports for Video DataTwo Ports Configurable as Parallel or Serial One Port Serial Only
    • Two Interfaces for Audio Data (Only One Audio Stream Supported at a Time)60958 PortI2S-Style DAC Interface for PCM Data (Two Channel)
    • Pass-Through Modes for HSDI0 and HSDI1
    • Packet Insertion — Two Insertion Buffers per HSDI
    • PID Filtering (32 PID Filters per HSDI Port)
  • External CPU Interfaces
    • Motorola 68K-Style 16-Bit Asynchronous Interface (Supports External DMA Only)
    • SRAM-Like 16-Bit Asynchronous Interface (Supports External DMA Only)
    • PCI Interface (33 MHz) Compliant to PCI Specification Version 2.2 (Supports PCI Slave and Master Function)
  • Data Buffers

View All Features in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierFootprintsSamples
TSB43DA42AGHCACTIVE-20 to 857.80 | 1kuBGA MICROSTAR (GHC) | 196 126 | JEDEC TRAY (10+1) Download CAD Format for this FootprintPurchase Samples
TSB43DA42AGHCRACTIVE-20 to 857.05 | 1kuBGA MICROSTAR (GHC) | 196 1000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
TSB43DA42AZHCACTIVE-20 to 857.80 | 1kuBGA MICROSTAR (ZHC) | 196 126 | JEDEC TRAY (10+1) Purchase Samples
TSB43DA42AZHCRACTIVE-20 to 857.05 | 1kuBGA MICROSTAR (ZHC) | 196 1000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples
TSB43DA42GHCACTIVE-20 to 857.80 | 1kuBGA MICROSTAR (GHC) | 196 126 | JEDEC TRAY (10+1) Download CAD Format for this FootprintPurchase Samples
TSB43DA42GHCRACTIVE-20 to 857.05 | 1kuBGA MICROSTAR (GHC) | 196 1000 | LARGE T&R Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:57 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTSB43DA42AGHC
AmericasRochester Electronics >1k
TI Lead Time*: 20 WeeksTSB43DA42AGHCR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTSB43DA42AZHC
None Reported
View Distributors
TI Lead Time*: 20 WeeksTSB43DA42AZHCR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTSB43DA42GHC
None Reported
View Distributors
TI Lead Time*: 20 WeeksTSB43DA42GHCR
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TSB43DA42AGHC  TBD SNPB Level-3-220C-168 HRViewView
TSB43DA42AGHCR  TBD SNPB Level-3-220C-168 HRViewView
TSB43DA42AZHC RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView
TSB43DA42AZHCR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView
TSB43DA42GHC  TBD SNPB Level-3-220C-168 HRViewView
TSB43DA42GHCR  TBD SNPB Level-3-220C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TSB43DA42 Help

Datasheet

Errata

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here