TSB43DB42 Status: ACTIVE

TI IEEE 1394a-2000 Consumer Electronics Solution


      
         
Alert me about changes<br/>to this product


Special Note

This product is for high-volume CE applications only. Contact support@ti.com for more information


Datasheet

Download - PDF Icon

 TSB43DB42
Speed(Max)(Mbps)400  
FIFO(kb)21  
Supply Voltage(s)(V)3.3, 1.5  
Pin/Package196BGA MICROSTAR  
Operating Temp Range(Celsius)-20 to 70  
RatingCatalog  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TSB43EA42: Integrated 1394a Phy and Link for Consumer Electronics. Supports DTCP encryption and IEC61883.
  • TSB43AB23-EP: Enhanced Product Ieee 1394A-2000 Ohci Phy/Link Layer Controller
  • TSB43AA82A-EP: Enhanced Product 1394 Integrated Phy And Link-Layer Controller
  • TUSB3410: RS232/IrDA Serial-to-USB Converter

More Related Products

Product Information

Features

  • 1394 Features
    • Integrated 400/200/100 Mbps 2-Port PHY
    • Compliant to IEEE 1394-1995 and IEEE 1394a-2000 Standards
    • Supports Bus Manager Functions and Automatic 1394 Self-ID Verification
    • Separate Asyncchronous Ack FIFOs Decrease the Ack-Tracking Burden on External CPU
  • DTLA Encryption Support for MPEG2-DVB, DSS, and Audio Data (TSB43DA42 Only)
    • Support for up to Three Encrypted/Decrypted Streams at One Time
    • Full Ake Performed With Hardware Assist
    • Secure Method for Loading DTLA Information Using Ex-CPU Interface
  • Audio and Video Interfaces
    • Three Configurable High-Speed Data Ports for Video DataTwo Ports Configurable as Parallel or Serial One Port Serial Only
    • Two Interfaces for Audio Data (Only One Audio Stream Supported at a Time)60958 PortI2S-Style DAC Interface for PCM Data (Two Channel)
    • Pass-Through Modes for HSDI0 and HSDI1
    • Packet Insertion — Two Insertion Buffers per HSDI
    • PID Filtering (32 PID Filters per HSDI Port)
  • External CPU Interfaces
    • Motorola 68K-Style 16-Bit Asynchronous Interface (Supports External DMA Only)
    • SRAM-Like 16-Bit Asynchronous Interface (Supports External DMA Only)
    • PCI Interface (33 MHz) Compliant to PCI Specification Version 2.2 (Supports PCI Slave and Master Function)
  • Data Buffers

View All Features in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierFootprintsSamples
TSB43DB42GHCACTIVE-20 to 709.85 | 1kuBGA MICROSTAR (GHC) | 196 126 | JEDEC TRAY (10+1) Download CAD Format for this FootprintPurchase Samples
TSB43DB42ZHCACTIVE-20 to 709.85 | 1kuBGA MICROSTAR (ZHC) | 196 126 | JEDEC TRAY (10+1) Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:57 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTSB43DB42GHC
AmericasRochester Electronics 670
TI Lead Time*: 20 WeeksTSB43DB42ZHC
AmericasAvnet 126
Rochester Electronics >1k
WorldwideMouser Electronics 141
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TSB43DB42GHC  TBD SNPB Level-3-220C-168 HRViewView
TSB43DB42ZHC RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TSB43DB42 Help

Datasheet

Errata

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TSB43EA42 Integrated 1394a Phy and Link for Consumer Electronics. Supports DTCP encryption and IEC61883. 1394-1394 INTEGRATED DEVICES TI customers also evaluated this product.
TSB43AB23-EP Enhanced Product Ieee 1394A-2000 Ohci Phy/Link Layer Controller 1394-1394 INTEGRATED DEVICES TI customers also evaluated this product.
TSB43AA82A-EP Enhanced Product 1394 Integrated Phy And Link-Layer Controller 1394-1394 INTEGRATED DEVICES TI customers also evaluated this product.
TSB43AB21A-EP Enhanced Product Integrated 1394A-2000 Ochi Phy/Link-Layer Controller 1394-1394 INTEGRATED DEVICES TI customers also evaluated this product.
TSB43AB21A OHCI 1.1, 1394a Link Layer Controller Integrated With 1394a, 400Mbps, 1-port Physical Layer (PHY) 1394-1394 INTEGRATED DEVICES TI customers also evaluated this product.
TSB43CA42 TSB43CA42 iceLynx-Micro 2 Port IEEE 1394a-2000 CES Abbrev. DM 1394-1394 INTEGRATED DEVICES TI customers also evaluated this product.
TUSB3410 RS232/IrDA Serial-to-USB Converter USB-USB PERIPHERALS TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for TSB43DB42:

View All Tags

Other Support



Click Here