|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The TSB43Ex42/43 is high-performance consumer electronics 1394 link layer and integrated physical layer device designed for digitally interfacing advanced video consumer electronics applications. It supports formatting and transmission of IEC61883 data, including IEC61883-1 (general), IEC61883-2 (SD-DVCR), IEC61883-4 (MPEG2-TS), and IEC61883-7 (ITU-R BO.1294 SystemB-DSS). TSB43Ex42/43 also supports standard 1394 data types, such as asynchronous, asynchronous streams, and PHY packets. The TSB43EAxx/ECxx version incorporates DTCP (M6) baseline per the DTLA (5C) specification to support transmit and receive of up to two MPEG2 transport streams with encryption and decryption. The TSB43EAxx/ECxx version also includes hardware acceleration for content key generation. View All Description in Datasheet |
| Price | Packaging | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Samples |
| TSB43EA42ZGU | ACTIVE | 0 to 70 | 7.50 | 1ku | BGA MICROSTAR (ZGU) | 144 | 160 | JEDEC TRAY (10+1) | Purchase Samples |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:57 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTSB43EA42ZGU | |||
| Americas | Arrow | 234 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TSB43EA42ZGU | Green (RoHS & no Sb/Br) | SNAGCU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TSB43EA42 
| Part # | Name | Product Family | Comments |
| TSB43EC42 | Integrated 1394a Phy and Link for Consumer Electronics with DTCP and AES-128 encryption for moving I | 1394 - 1394 INTEGRATED DEVICES | The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. The EC version adds in AES128 encryption on to the transport stream interface |
| Customers Who Evaluated This Product Also Evaluated... | |||
| TSB43DB42 | TI IEEE 1394a-2000 Consumer Electronics Solution | 1394-1394 INTEGRATED DEVICES | TI customers also evaluated this product. |
| TSB43EA43 | Integrated 1394a Phy and Link for Consumer Electronics. Supports DTCP encryption and IEC61883. | 1394-1394 INTEGRATED DEVICES | TI customers also evaluated this product. |
| TSB43AB21A | OHCI 1.1, 1394a Link Layer Controller Integrated With 1394a, 400Mbps, 1-port Physical Layer (PHY) | 1394-1394 INTEGRATED DEVICES | TI customers also evaluated this product. |
| TLK100 | Industrial Ethernet PHY | INTERFACE-Ethernet | TI customers also evaluated this product. |

No Tags are Available for this Part Number